System springs / extremely high load grey / ISWT (ISWT10-20)

System springs / extremely high load grey / ISWT ISWT10-20

Product Details:

Manufacturer part number: ISWT10-20

Brand: MISUMI

Price: 7.19

Delivery time: 6 Days


Technical Data:

Hole diameter (D): 10 mm

Free length (L): 20 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISWT10-20

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ISWT10-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (D)
(mm)
Free length (L)
(mm)

7.19 €

25 6 Days 1020

Loading...

  1. 1

This page is System springs / extremely high load grey / ISWT, part number ISWT10-20.
You can find the detail information about specifications and dimensions on part number ISWT10-20.

Variation of this product

Part Number
ISWT10-30
ISWT10-40
ISWT10-50
ISWT12.5-20
ISWT12.5-30
ISWT12.5-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (D)
(mm)
Free length (L)
(mm)

8.99 €

25 6 Days 1030

9.89 €

12 6 Days 1040

9.99 €

12 6 Days 1050

7.50 €

25 6 Days 12.520

8.32 €

25 6 Days 12.530

9.99 €

12 6 Days 12.540

Tech Support