Locating Plate (DLPV-2)

Locating Plate DLPV-2

Product Details:

Manufacturer part number: DLPV-2

Brand: MISUMI

Price: 5.05

Delivery time: 12 Days


Technical Data:

T (Thickness): 5 mm

L (Length): 40 mm

Guide Pillar Diameter d: 25, 32 mm

Width: 20 mm

VW code: 39D 856/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DLPV-2

Drawing / Product Specification

Locating Plate

S45C

Specifications Table

Guide pillar
d
LTWCd1VW CodeCatalog No.
25, 3240520201939D 856/2DLPV-2
40, 50488252421139D 856/4DLPV-4
63, 80601034301439D 856/6DLPV-6

Used with Guide Pillars DGPMAV

Order

Locating Plate

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DLPV-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
T (Thickness)
(mm)
L (Length)
(mm)
Guide Pillar Diameter d
(mm)
Width
(mm)
VW code

5.05 €

1 12 Days 54025, 322039D 856/2

Loading...

  1. 1

Basic information

Material S45C

This page is Locating Plate, part number DLPV-2.
You can find the detail information about specifications and dimensions on part number DLPV-2.

Variation of this product

Part Number
DLPV-4
DLPV-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
T (Thickness)
(mm)
L (Length)
(mm)
Guide Pillar Diameter d
(mm)
Width
(mm)
VW code

6.06 €

1 12 Days 84840, 502539D 856/4

6.57 €

1 12 Days 106063, 803439D 856/6

Tech Support