Strip for Stacking (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DLKSR

Drawing / Product Specification

Strip for Stacking

Permissible deviations for dimensions without tolerance specification as per DIN ISO 2768-m

 16MnCr5
 58~60HRC

Specifications Table

VW codeCatalog No.
Type
39D 826DLKSR

Order

Strip for Stacking

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DLKSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.43 €

1 10 Days

Loading...

  1. 1

Basic information

L (Length)(mm) 190 Material 16MnCr5 Hardness 58~60HRC
Diameter d(mm) 20 VW code 39D 826

This page is Strip for Stacking, part number DLKSR.
You can find the detail information about specifications and dimensions on part number DLKSR.

Tech Support