Visual Locator Setting Punches (DDCBA13)

Visual Locator Setting Punches DDCBA13

Product Details:

Manufacturer part number: DDCBA13

Brand: MISUMI

Price: 21.09

Delivery time: 11 Days


Technical Data:

D (Diameter): 13 mm

Inner Diameter d: 11.2 mm

Thread Size: M5

VW Code: 39V 863/13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DDCBA13

Drawing / Product Specification

Visual Locator Setting Punches

Permissible deviations for dimensions without tolerance specification as per DIN ISO 2768-m

X155CrVMo12
 60~62HRC
X155CrVMo12

Specifications Table

dd1d2d3MVW CodeCatalog
TypeD
869.59.9M439V 863/10DDCBA10
11.281212.5M539V 863/1313

Order

Visual Locator Setting Punches

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DDCBA13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Diameter)
(mm)
Inner Diameter d
(mm)
Thread Size VW Code

21.09 €

1 11 Days 1311.2M539V 863/13

Loading...

  1. 1

Basic information

M (Material) X155CrVMo12 Hardness 60~62HRC

This page is Visual Locator Setting Punches, part number DDCBA13.
You can find the detail information about specifications and dimensions on part number DDCBA13.

Variation of this product

Part Number
DDCBA10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Diameter)
(mm)
Inner Diameter d
(mm)
Thread Size VW Code

21.09 €

1 15 Days 108M439V 863/10

Tech Support