Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (Sliding part) (mm) | L (L dimension) (mm) | |
---|---|---|---|---|---|---|
10.17 € | 1 | Available | 17 Days | 18 | 80 | |
10.55 € | 1 | Available | 17 Days | 18 | 100 | |
10.94 € | 1 | Available | 17 Days | 18 | 120 | |
11.32 € | 1 | Available | 17 Days | 18 | 140 | |
11.71 € | 1 | Available | 17 Days | 18 | 160 | |
12.09 € | 1 | Available | 17 Days | 18 | 180 | |
12.48 € | 1 | Available | 17 Days | 18 | 200 | |
12.86 € | 1 | Available | 17 Days | 18 | 220 | |
10.49 € | 1 | Available | 17 Days | 20 | 80 | |
10.95 € | 1 | Available | 17 Days | 20 | 100 | |
11.42 € | 1 | Available | 17 Days | 20 | 120 | |
11.89 € | 1 | Available | 17 Days | 20 | 140 | |
12.35 € | 1 | Available | 17 Days | 20 | 160 | |
12.81 € | 1 | Available | 17 Days | 20 | 180 | |
13.28 € | 1 | Available | 17 Days | 20 | 200 | |
13.75 € | 1 | Available | 17 Days | 20 | 220 | |
11.88 € | 1 | Available | 17 Days | 22 | 100 | |
12.53 € | 1 | Available | 17 Days | 22 | 120 | |
13.17 € | 1 | Available | 17 Days | 22 | 140 | |
13.83 € | 1 | Available | 17 Days | 22 | 160 | |
14.72 € | 1 | Available | 17 Days | 22 | 180 | |
16.90 € | 1 | Available | 17 Days | 22 | 200 | |
18.81 € | 1 | Available | 17 Days | 22 | 220 | |
20.40 € | 1 | Available | 17 Days | 22 | 240 | |
22.92 € | 1 | Available | 17 Days | 22 | 280 | |
12.40 € | 1 | Available | 17 Days | 24 | 100 | |
13.15 € | 1 | Available | 17 Days | 24 | 120 | |
13.90 € | 1 | Available | 17 Days | 24 | 140 | |
14.66 € | 1 | Available | 17 Days | 24 | 160 | |
15.65 € | 1 | Available | 17 Days | 24 | 180 | |
17.94 € | 1 | Available | 17 Days | 24 | 200 | |
19.94 € | 1 | Available | 17 Days | 24 | 220 | |
21.64 € | 1 | Available | 17 Days | 24 | 240 | |
24.37 € | 1 | Available | 17 Days | 24 | 280 | |
17.87 € | 1 | Available | 17 Days | 30 | 120 | |
19.12 € | 1 | Available | 17 Days | 30 | 140 | |
20.37 € | 1 | Available | 17 Days | 30 | 160 | |
22.53 € | 1 | Available | 17 Days | 30 | 180 | |
25.39 € | 1 | Available | 17 Days | 30 | 200 | |
27.83 € | 1 | Available | 17 Days | 30 | 220 | |
30.42 € | 1 | Available | 17 Days | 30 | 240 | |
34.32 € | 1 | Available | 17 Days | 30 | 280 | |
38.40 € | 1 | Available | 17 Days | 30 | 320 | |
42.64 € | 1 | Available | 17 Days | 30 | 360 | |
17.87 € | 1 | Available | 17 Days | 32 | 120 | |
19.12 € | 1 | Available | 17 Days | 32 | 140 | |
20.37 € | 1 | Available | 17 Days | 32 | 160 | |
22.53 € | 1 | Available | 17 Days | 32 | 180 | |
27.93 € | 1 | Available | 17 Days | 32 | 200 | |
27.83 € | 1 | Available | 17 Days | 32 | 220 | |
33.69 € | 1 | Available | 17 Days | 32 | 240 | |
34.32 € | 1 | Available | 17 Days | 32 | 280 | |
38.40 € | 1 | Available | 17 Days | 32 | 320 | |
42.64 € | 1 | Available | 17 Days | 32 | 360 | |
40.89 € | 1 | Available | 17 Days | 40 | 200 | |
49.14 € | 1 | Available | 17 Days | 40 | 240 | |
61.62 € | 1 | Available | 17 Days | 40 | 300 | |
70.98 € | 1 | Available | 17 Days | 40 | 360 |
Loading...
Sliding part Dg6 | Press-fit section Dm6 | E | T | H | N | Part No. | L | ||||||||
Type | D | ||||||||||||||
18 | -0.006 -0.017 | 18 | +0.018 +0.007 | 7 | 8 | 22 | 27 | D-GPM011 | 18 | 80 | 100 | ||||
36 | 120 | ||||||||||||||
46 | 140 | 160 | |||||||||||||
56 | 180 | 200 | 220 | ||||||||||||
20 | -0.007 -0.020 | 20 | +0.021 +0.008 | 24 | 27 | 20 | 80 | 100 | |||||||
36 | 120 | ||||||||||||||
46 | 140 | 160 | |||||||||||||
56 | 180 | 200 | 220 | ||||||||||||
22 | 22 | 15 | 26 | 36 | 22 | 100 | |||||||||
46 | 120 | 140 | |||||||||||||
56 | 160 | 180 | |||||||||||||
76 | 200 | 220 | 240 | 280 | |||||||||||
24 | 24 | 28 | 36 | 24 | 100 | ||||||||||
46 | 120 | 140 | |||||||||||||
56 | 160 | 180 | |||||||||||||
76 | 200 | 220 | 240 | 280 | |||||||||||
30 | 30 | 36 | 56 | 30 | 120 | 140 | 160 | 180 | 200 | ||||||
76 | 220 | 240 | 280 | 320 | 360 | ||||||||||
32 | -0.009 -0.025 | 32 | +0.025 +0.009 | 56 | 32 | 120 | 140 | 160 | 180 | 200 | 220 | ||||
76 | 240 | 280 | 320 | 360 | |||||||||||
40 | 40 | 10 | 48 | 56 | 40 | 200 | |||||||||
76 | 240 | ||||||||||||||
96 | 300 | 360 |
Part No. | - | D | - | L | ||
D-GPM011 | - | 18 | - | 80 | ||
Brand | C-VALUE | Product Type | Standard | Head | With head |
---|---|---|---|---|---|
Oil groove | Oil groove | How to mount | Head type | Material | IKOU |