Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Shaft diameter tolerance (Reference tolerance) | Head thickness | D/P (Shaft diameter) (mm) | L (L dimension) (mm) | |
---|---|---|---|---|---|---|---|
1 | 13 Days | -0.002/-0.008 | 1.2mm | 1 | 40 ~ 200 | ||
1 | 13 Days | -0.002/-0.008 | 1.5mm | 1.5 | 40 ~ 200 | ||
1 | 13 Days | -0.002/-0.008 | 2mm | 2 | 40 ~ 315 | ||
1 | 13 Days | -0.002/-0.008 | 2mm | 2.5 | 40 ~ 315 | ||
1 | 13 Days | -0.002/-0.008 | 3mm | 3 | 40 ~ 400 | ||
1 | 13 Days | -0.004/-0.012 | 3mm | 3.5 | 40 ~ 400 | ||
1 | 13 Days | -0.004/-0.012 | 3mm | 4 | 40 ~ 500 | ||
1 | 13 Days | -0.004/-0.012 | 3mm | 4.5 | 40 ~ 250 | ||
1 | 13 Days | -0.004/-0.012 | 3mm | 5 | 40 ~ 500 | ||
1 | 13 Days | -0.004/-0.012 | 3mm | 5.5 | 40 ~ 200 | ||
1 | 13 Days | -0.004/-0.012 | 5mm | 6 | 40 ~ 1000 | ||
1 | 13 Days | -0.005/-0.014 | 5mm | 6.5 | 100 ~ 400 | ||
1 | 13 Days | -0.005/-0.014 | 5mm | 8 | 100 ~ 1000 | ||
1 | 13 Days | -0.005/-0.014 | 5mm | 10 | 100 ~ 1000 | ||
1 | 13 Days | -0.006/-0.017 | 7mm | 12 | 100 ~ 1000 | ||
1 | 13 Days | -0.006/-0.017 | 7mm | 16 | 100 ~ 1000 | ||
1 | 13 Days | -0.007/-0.020 | 8mm | 20 | 100 ~ 1000 | ||
1 | 13 Days | -0.007/-0.020 | 10mm | 25 | 100 ~ 500 |
Loading...
H | T | P g6 | Part No. | L 0.01mm increments | |
Type | P | ||||
2.5 | 1.2 | -0.002 -0.008 | D-EPD-L | 1 | 40.00 ~ 200.00 |
3 | 1.5 | 1.5 | |||
4 | 2 | 2 | 40.00 ~ 315.00 | ||
5 | 2.5 | ||||
6 | 3 | 3 | 40.00 ~ 400.00 | ||
7 | -0.004 -0.012 | 3.5 | |||
8 | 4 | 40.00 ~ 500.00 | |||
4.5 | 40.00 ~ 250.00 | ||||
10 | 5 | 40.00 ~ 400.00 | |||
5.5 | 40.00 ~ 200.00 | ||||
12 | 5 | 6 | 40.00 ~ 1000.00 | ||
-0.005 -0.014 | 6.5 | 100.00 ~ 250.00 | |||
14 | 8 | 100.00 ~ 1000.00 | |||
16 | 10 | ||||
18 | 7 | -0.006 -0.017 | 12 | ||
22 | 16 | ||||
26 | 8 | -0.007 -0.020 | 20 | ||
32 | 10 | 25 | 100.00 ~ 500.00 |
Part No. | - | L | ||
D-EPD-L 1 | - | 100.00 | ||
Part No. | - | L | - | P | - | (KC・WKC…etc.) | ||
D-EPD-L 12 | - | 350.00 | - | P11.00 | - | HC15 | ||
Brand | MISUMI | Shape type | No tip processing | Material | EN 1.2344 Equiv. |
---|---|---|---|---|---|
L dimension tolerance (Reference tolerance) | +0.02/0 or +0.05/0 | Surface treatment | No | Tip shape | No |
Gas release shape | No | Character engraving type | No | Number of engraving characters | No |
Technical Standard | DIN |
Configure
Basic Attributes
Type
Shaft diameter tolerance (Reference tolerance)
Head thickness
D/P (Shaft diameter)(mm)
L (L dimension)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes