Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Brand | Shaft diameter tolerance (Reference tolerance) | Head thickness | D/P (Shaft diameter) (mm) | Tip shape | Gas release shape | Character engraving type | Number of engraving characters | No. (Nominal diameter) (mm) | L (L dimension) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 13 Days | MISUMI | -0.002/-0.008 | 1.2mm | 0.5 ~ 1 | No | No | No | No | 1 | 40 ~ 200 | ||
1 | 13 Days | - | -0.002/-0.008 | 1.5mm | 1.01 ~ 1.5 | - | - | - | - | 1.5 | 40 ~ 200 | ||
1 | 13 Days | - | -0.002/-0.008 | 2mm | 1.51 ~ 2 | - | - | - | - | 2 | 40 ~ 315 | ||
1 | 13 Days | - | -0.002/-0.008 | 2mm | 2.01 ~ 2.5 | - | - | - | - | 2.5 | 40 ~ 315 | ||
1 | 13 Days | - | -0.002/-0.008 | 3mm | 2.51 ~ 3 | - | - | - | - | 3 | 40 ~ 400 | ||
1 | 13 Days | - | -0.004/-0.012 | 3mm | 3.01 ~ 3.5 | - | - | - | - | 3.5 | 40 ~ 400 | ||
1 | 13 Days | - | -0.004/-0.012 | 3mm | 3.51 ~ 4 | - | - | - | - | 4 | 40 ~ 500 | ||
1 | 13 Days | - | -0.004/-0.012 | 3mm | 4.01 ~ 4.5 | - | - | - | - | 4.5 | 40 ~ 250 | ||
1 | 13 Days | - | -0.004/-0.012 | 3mm | 4.51 ~ 5 | - | - | - | - | 5 | 40 ~ 400 | ||
1 | 13 Days | - | -0.004/-0.012 | 3mm | 5.01 ~ 5.5 | - | - | - | - | 5.5 | 40 ~ 200 | ||
1 | 13 Days | - | -0.004/-0.012 | 5mm | 5.51 ~ 6 | - | - | - | - | 6 | 40 ~ 1000 | ||
1 | 13 Days | - | -0.005/-0.014 | 5mm | 6.01 ~ 6.5 | - | - | - | - | 6.5 | 100 ~ 250 | ||
1 | 13 Days | - | -0.005/-0.014 | 5mm | 6.51 ~ 8 | - | - | - | - | 8 | 100 ~ 1000 | ||
1 | 13 Days | - | -0.005/-0.014 | 5mm | 8.01 ~ 10 | - | - | - | - | 10 | 100 ~ 1000 | ||
1 | 13 Days | - | -0.006/-0.017 | 7mm | 10.01 ~ 12 | - | - | - | - | 12 | 100 ~ 1000 | ||
1 | 13 Days | - | -0.006/-0.017 | 7mm | 12.01 ~ 16 | - | - | - | - | 16 | 100 ~ 1000 | ||
1 | 13 Days | - | -0.007/-0.020 | 8mm | 16.01 ~ 20 | - | - | - | - | 20 | 100 ~ 1000 | ||
1 | 13 Days | - | -0.007/-0.020 | 10mm | 20.01 ~ 25 | - | - | - | - | 25 | 100 ~ 500 |
Loading...
H | T | P g6 | Part No. | L 0.01mm increments | P 0.01mm increments | |
Type | No. | |||||
2.5 | 1.2 | -0.002 -0.008 | D-EPNB | 1 | 40.00 ~ 200.00 | 0.50 ~ 1.00 |
3 | 1.5 | 1.5 | 1.01 ~ 1.50 | |||
4 | 2 | 2 | 40.00 ~ 315.00 | 1.51 ~ 2.00 | ||
5 | 2.5 | 2.01 ~ 2.50 | ||||
6 | 3 | 3 | 40.00 ~ 400.00 | 2.51 ~ 3.00 | ||
7 | -0.004 -0.012 | 3.5 | 3.01 ~ 3.50 | |||
8 | 4 | 40.00 ~ 500.00 | 3.51 ~ 4.00 | |||
4.5 | 40.00 ~ 250.00 | 4.01 ~ 4.50 | ||||
10 | 5 | 40.00 ~ 400.00 | 4.51 ~ 5.00 | |||
5.5 | 40.00 ~ 200.00 | 5.01 ~ 5.50 | ||||
12 | 5 | 6 | 40.00 ~ 1000.00 | 5.51 ~ 6.00 | ||
-0.005 -0.014 | 6.5 | 100.00 ~ 250.00 | 6.01 ~ 6.50 | |||
14 | 8 | 100.00 ~ 1000.00 | 6.51 ~ 8.00 | |||
16 | 10 | 8.01 ~ 10.00 | ||||
18 | 7 | -0.006 -0.017 | 12 | 10.01 ~ 12.00 | ||
22 | 16 | 12.01 ~ 16.00 | ||||
26 | 8 | -0.007 -0.020 | 20 | 16.01 ~ 20.00 | ||
32 | 10 | 25 | 100.00 ~ 500.00 | 20.01 ~ 25.00 |
Part No. | - | L | - | P | ||
D-EPNB 1 | - | 100.00 | - | P0.50 | ||
Part No. | - | L | - | P | - | (KC・WKC…etc.) | ||
D-EPNB 4.5 | - | 248.35 | - | P4.23 | - | WKC2.115 | ||
Shape type | No tip processing | Material | EN 1.2344 Equiv. | L dimension tolerance (Reference tolerance) | +0.02/0 or +0.05/0 or +0.5/0 |
---|---|---|---|---|---|
Surface treatment | Nitrided | Technical Standard | DIN |
Configure
Basic Attributes
Type
Brand
Shaft diameter tolerance (Reference tolerance)
Head thickness
D/P (Shaft diameter)(mm)
Tip shape
Gas release shape
Character engraving type
Number of engraving characters
No. (Nominal diameter)(mm)
L (L dimension)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes