Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Valve | max.℃ | Thread |
D-NMTG | - | 100 | PF(G) |
[ M ]C3604
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-NMTG9-1 |
D-NMTG9-2 |
D-NMTG13-2 |
D-NMTG13-3 |
D-NMTG19-4 |
D-NMTG19-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Socket connector diameter (mm) | PF(G) | |
---|---|---|---|---|---|---|
2.30 € | 1 | Available | 13 Days | 9 | G1/8A | |
2.30 € | 1 | Available | 13 Days | 9 | G1/4A | |
2.61 € | 1 | Available | 13 Days | 13 | G1/4A | |
2.61 € | 1 | Available | 13 Days | 13 | G3/8A | |
6.78 € | 1 | Available | 13 Days | 19 | G1/2A | |
6.78 € | 1 | Available | 13 Days | 19 | G3/4A |
Loading...
B | L | ℓ1 | d1 | PF(G) | Part No. | No. | |
Type | V | ||||||
11 | 24 | 7 | 6 | G1/8A | D-NMTG 10PACK-D-NMTG | 9 | 1 |
15 | 26 | 9 | G1/4A | 2 | |||
9 | G1/4A | 13 | 2 | ||||
17 | G3/8A | 3 | |||||
22 | 47 | 12 | 13 | G1/2A | 19 | 4 | |
27 | 51 | 16 | 13 | G3/4A | 6 |
Part No. | - | No. | ||
10PACK-D-NMTG9 | - | 2 | ||
Brand | MISUMI | Material | Brass | Connecting parts | Male thread |
---|---|---|---|---|---|
With/without valve | No valve | Shape | Straight |