MOLD COUPLING PLUGS -DIN Type/Male Thread/With Valve/Heat Resistance 100 Degree/Parallel Pipe Thread-

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

■Male thread type
TypeValvemax.℃Thread
D-NMG100PF(G)

[ M ]C3604

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-NMG9-2
D-NMG13-3
D-NMG19-4
D-NMG19-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Socket connector diameter
(mm)
PF(G)

4.62 €

1 Available 13 Days 9G1/4A

5.86 €

1 Available 13 Days 13G3/8A

8.94 €

1 Available 13 Days 19G1/2A

12.03 €

1 Available 13 Days 19G3/4A

Loading...

  1. 1

Specification table

■Parallel pipe thread type
BLℓ1d1PF(G)Part No.No.
TypeV
1529126G1/4AD-NMG
10PACK-D-NMG
92
17309G3/8A133
224713G1/2A194
275116G3/4A6
[ ! ]Products beginning with "10PACK-" include 10 pieces, a value buy compared to individual product purchases (confirm the actual prices online).
[ ! ]Use in atmospheric pressure 2,500 Kpa (25.49 kgf/cm2) or lower.

Order Example

     
 Part No.-No. 
 10PACK-D-NMG9-2 
     

Basic information

Brand MISUMI Material Brass Connecting parts Male thread
With/without valve Standard Shape Straight

Tech Support