Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
① Pin | [ M ]SKS3 | ② Bushing | [ M ]SKD11 | |
[ H ]HRC50~ | [ H ]HRC56~ | |||
[ S ]Surface Treatment Fe3O4 | [ S ]Surface Treatment Titanium Plating |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-TBMGT35 |
D-TBMGT45 |
D-TBMGT55 |
D-TBMGT75 |
D-TBMGT100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (External shape) (mm) | |
---|---|---|---|---|---|
77.30 € | 1 | Available | 20 Days | 35 | |
99.00 € | 1 | Available | 20 Days | 45 | |
133.33 € | 1 | Available | 20 Days | 55 | |
135.99 € | 1 | Available | 20 Days | 75 | |
306.81 € | 1 | Available | 20 Days | 100 |
Loading...
T1 | T2 | Installation bolt hole | Installation bolts | V | E | L | Part No. | ||||||
P | Q | d1 | d2 | t | PIN | BUSHING | Type | A | |||||
15 | 25 | 23 | 13 | 10 | 5.3 | 5.5 | M5×18 | M5×30 | 11 | 16 | 26 | D-TBMGT | 35 |
30 | 15 | 11 | 6.4 | 6.5 | M6×18 | M6×30 | 15 | 30 | 45 | ||||
20 | 30 | 37.5 | 18 | 15 | 8.4 | 9 | M8×25 | M8×35 | 20 | 20 | 36 | 55 | |
35 | 52 | 18 | 10.5 | 11 | M10×25 | M10×40 | 30 | 26 | 36 | 75 | |||
60 | 70 | 22.5 | M10×65 | 40 | 41 | 45 | 100 |
Part No. | ||
D-TBMS46 | ||
D-TBMGT35 | ||
Brand | MISUMI | Components | Set (Pin + Bushing) | Tapered or straight | Straight shape |
---|---|---|---|---|---|
Mounting type | Pin・bushing PL installation | Ext. dia./External tolerance | 0/-0.01 |