Indexing Plungers / Tip Shape Selectable (Part Numbers - CAD Download)

Indexing Plungers / Tip Shape Selectable
  • Volume Discount
  • Order quantities extended (D-JIT)

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PXAF8L

Indexing Plungers/Tip Shape Selectable:Related Image
 
ScrewReturningRest PositionKnobMain BodyPinSpring(Lock Nut)
SphericalTaperedFlatSphericalTaperedFlatMaterialMaterialSurface TreatmentMaterialHardnessSurface TreatmentMaterialMaterialSurface Treatment
Fine ThreadPXANPXATPXAFPXYANPXYATPXYAFEN AW-2017 Equiv.
(Black Anodize)
EN 1.0715 Equiv.Black OxideEN 1.1191 Equiv.40~45HRCBlack OxideEN 1.4568 Equiv.--
PXKNPXKTPXKFPXYKNPXYKTPXYKFEN 1.0038 Equiv.Black Oxide
SXPANSXPATSXPAFSXYANSXYATSXYAFEN 1.4305 Equiv.-EN 1.4125 Equiv.---
SXPKNSXPKTSXPKFSXYKNSXYKTSXYKFEN 1.4305 Equiv.-

Specifications

Part Number
SXPAN12L
PXKF10
Mass (g)
MPXA□
SXPA□
PXK□
SXPK□
PXYA□
SXYA□
PXYK□
SXYK□
54.55.556
66.78.7810
812171318
1020272330
1232423848
1670907999

Part NumberPitch
(Fine Thread)
DD1SBLL1L2L3L4L5SW1SW2SRLoad (N)
TypeMReturningRest
Position
min.max.
50.5108.1523541153142.71.578116
Returning Rest Position60.75129.252.5364215413.53.21.58101.316
(Spherical)
PXAN
PXKN
SXPAN
SXPKN
(Tapered)
PXAT
PXKT
SXPAT
SXPKT
(Flat)
PXAF
PXKF
SXPAF
SXPKF
(Spherical)
PXYAN
PXYKN
SXYAN
SXYKN
(Tapered)
PXYAT
PXYKT
SXYAT
SXYKT
(Flat)
PXYAF
PXYKF
SXYAF
SXYKF
81.0 15 11.5 44 40461651441.5 1013239
8L6424812
101.0 18 13.8 55 45501751552.0 12172.5511.5
10L8485316
121.5 21 16.2 66 54.560.52061762.5 141936.514.5
12L1058.564.520
161.5 26 21.9 78 6875.52682383.0 192447.1518
16L127380.525
M dimensions with "L" have longer strokes compared to the conventional products.
Relief at Thread Base : None for M=5 and 6; provided for M=8 ~16.
kgf=Nx0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PXAF8L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLocking Mechanism Body Material Pin Material Screw Dia. M
(mm)
Stroke (S)
(mm)
Main Body Surface Treatment Pin Surface Treatment Tip Outer Dia. B
(Ø)
Length L
(mm)
Tip Shape Accessories Screw Type

17.62 €

1 Available 9 Days 10Returning[Steel] EN 1.0715 Equiv.EN 1.1191 Equiv.86Black OxideBlack Oxide442Flat ShapeNot Provided-

Loading...

  1. 1

More Information

Indexing Plungers/Tip Shape Selectable:Related Image

Basic information

Type Standard Type Mounting Method Screw-In Overall Length Standard
Knob Provided Tip Heat Treatment Hardened

This page is Indexing Plungers / Tip Shape Selectable, part number PXAF8L.
You can find the detail information about specifications and dimensions on part number PXAF8L.

Variation of this product

Part Number
PXAF12L
PXAF16
PXAF16L
PXAN10
PXAN10L
PXAN12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLocking Mechanism Body Material Pin Material Screw Dia. M
(mm)
Stroke (S)
(mm)
Main Body Surface Treatment Pin Surface Treatment Tip Outer Dia. B
(Ø)
Length L
(mm)
Tip Shape Accessories Screw Type

19.01 €

1 Available Same day

Stock

10Returning[Steel] EN 1.0715 Equiv.EN 1.1191 Equiv.1210Black OxideBlack Oxide658.5Flat ShapeNot Provided-

21.79 €

1 Available 9 Days 10Returning[Steel] EN 1.0715 Equiv.EN 1.1191 Equiv.167Black OxideBlack Oxide868Flat ShapeNot Provided-

24.05 €

1 Available 9 Days 10Returning[Steel] EN 1.0715 Equiv.EN 1.1191 Equiv.1612Black OxideBlack Oxide873Flat ShapeNot Provided-

16.51 €

1 Available Same day

Stock

10Returning[Steel] EN 1.0715 Equiv.EN 1.1191 Equiv.105Black OxideBlack Oxide545Spherical ShapeNot Provided-

18.14 €

1 Available 5 Days 10Returning[Steel] EN 1.0715 Equiv.EN 1.1191 Equiv.108Black OxideBlack Oxide548Spherical ShapeNot Provided-

17.76 €

1 Available Same day

Stock

10Returning[Steel] EN 1.0715 Equiv.EN 1.1191 Equiv.126Black OxideBlack Oxide654.5Spherical ShapeNot Provided-

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360