Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SXPAF8L
Screw | Returning | Rest Position | Knob | Main Body | Pin | Spring | (Lock Nut) | ||||||||
Spherical | Tapered | Flat | Spherical | Tapered | Flat | Material | Material | Surface Treatment | Material | Hardness | Surface Treatment | Material | Material | Surface Treatment | |
Fine Thread | PXAN | PXAT | PXAF | PXYAN | PXYAT | PXYAF | EN AW-2017 Equiv. (Black Anodize) | EN 1.0715 Equiv. | Black Oxide | EN 1.1191 Equiv. | 40~45HRC | Black Oxide | EN 1.4568 Equiv. | - | - |
PXKN | PXKT | PXKF | PXYKN | PXYKT | PXYKF | EN 1.0038 Equiv. | Black Oxide | ||||||||
SXPAN | SXPAT | SXPAF | SXYAN | SXYAT | SXYAF | EN 1.4305 Equiv. | - | EN 1.4125 Equiv. | - | - | - | ||||
SXPKN | SXPKT | SXPKF | SXYKN | SXYKT | SXYKF | EN 1.4305 Equiv. | - |
Part Number |
SXPAN12L PXKF10 |
M | PXA□ SXPA□ | PXK□ SXPK□ | PXYA□ SXYA□ | PXYK□ SXYK□ |
5 | 4.5 | 5.5 | 5 | 6 |
6 | 6.7 | 8.7 | 8 | 10 |
8 | 12 | 17 | 13 | 18 |
10 | 20 | 27 | 23 | 30 |
12 | 32 | 42 | 38 | 48 |
16 | 70 | 90 | 79 | 99 |
Part Number | Pitch (Fine Thread) | D | D1 | S | B | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | SR | Load (N) | ||||||||
Type | M | Returning | Rest Position | min. | max. | ||||||||||||||||||
5 | 0.5 | 10 | 8.1 | 5 | 2 | 35 | 41 | 15 | 3 | 14 | 2.7 | 1.5 | 7 | 8 | 1 | 1 | 6 | ||||||
Returning Rest Position | 6 | 0.75 | 12 | 9.2 | 5 | 2.5 | 36 | 42 | 15 | 4 | 13.5 | 3.2 | 1.5 | 8 | 10 | 1.3 | 1 | 6 | |||||
(Spherical) PXAN PXKN SXPAN SXPKN | (Tapered) PXAT PXKT SXPAT SXPKT | (Flat) PXAF PXKF SXPAF SXPKF | (Spherical) PXYAN PXYKN SXYAN SXYKN | (Tapered) PXYAT PXYKT SXYAT SXYKT | (Flat) PXYAF PXYKF SXYAF SXYKF | 8 | 1.0 | 15 | 11.5 | 4 | 4 | 40 | 46 | 16 | 5 | 14 | 4 | 1.5 | 10 | 13 | 2 | 3 | 9 |
8L | 6 | 42 | 48 | 12 | |||||||||||||||||||
10 | 1.0 | 18 | 13.8 | 5 | 5 | 45 | 50 | 17 | 5 | 15 | 5 | 2.0 | 12 | 17 | 2.5 | 5 | 11.5 | ||||||
10L | 8 | 48 | 53 | 16 | |||||||||||||||||||
12 | 1.5 | 21 | 16.2 | 6 | 6 | 54.5 | 60.5 | 20 | 6 | 17 | 6 | 2.5 | 14 | 19 | 3 | 6.5 | 14.5 | ||||||
12L | 10 | 58.5 | 64.5 | 20 | |||||||||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 68 | 75.5 | 26 | 8 | 23 | 8 | 3.0 | 19 | 24 | 4 | 7.15 | 18 | ||||||
16L | 12 | 73 | 80.5 | 25 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SXPAF8L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Locking Mechanism | Body Material | Pin Material | Screw Dia. M (mm) | Stroke (S) (mm) | Main Body Surface Treatment | Pin Surface Treatment | Tip Outer Dia. B (Ø) | Length L (mm) | Tip Shape | Accessories | Screw Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.07 € | 1 | Available | 9 Days | 10 | Returning | [Stainless Steel] EN 1.4305 Equiv. | [Stainless Steel] EN 1.4125 Equiv. | 8 | 6 | Not Provided | Not Provided | 4 | 42 | Flat Shape | Not Provided | Fine Thread |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
Knob | Provided | Tip Heat Treatment | Hardened |
This page is Indexing Plungers / Tip Shape Selectable, part number SXPAF8L.
You can find the detail information about specifications and dimensions on part number SXPAF8L.
Configure
Basic Attributes
Body Material
Pin Material
Type
Locking Mechanism
Screw Dia. M(mm)
Stroke (S)(mm)
Main Body Surface Treatment
Pin Surface Treatment
Tip Outer Dia. B(Ø)
Length L(mm)
Tip Shape
Accessories
Screw Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PXAF12L |
PXAF16 |
PXAF16L |
SXPAN10 |
SXPAN10L |
SXPAN12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Locking Mechanism | Body Material | Pin Material | Screw Dia. M (mm) | Stroke (S) (mm) | Main Body Surface Treatment | Pin Surface Treatment | Tip Outer Dia. B (Ø) | Length L (mm) | Tip Shape | Accessories | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.01 € | 1 | Available |
Same day
Stock | 10 | Returning | [Steel] EN 1.0715 Equiv. | EN 1.1191 Equiv. | 12 | 10 | Black Oxide | Black Oxide | 6 | 58.5 | Flat Shape | Not Provided | - | |
21.79 € | 1 | Available | 9 Days | 10 | Returning | [Steel] EN 1.0715 Equiv. | EN 1.1191 Equiv. | 16 | 7 | Black Oxide | Black Oxide | 8 | 68 | Flat Shape | Not Provided | - | |
24.05 € | 1 | Available | 9 Days | 10 | Returning | [Steel] EN 1.0715 Equiv. | EN 1.1191 Equiv. | 16 | 12 | Black Oxide | Black Oxide | 8 | 73 | Flat Shape | Not Provided | - | |
17.00 € | 1 | Available |
Same day
Stock | 10 | Returning | [Stainless Steel] EN 1.4305 Equiv. | [Stainless Steel] EN 1.4125 Equiv. | 10 | 5 | Not Provided | Not Provided | 5 | 45 | Spherical Shape | Not Provided | Fine Thread | |
27.72 € | 1 | Available | 5 Days | 10 | Returning | [Stainless Steel] EN 1.4305 Equiv. | [Stainless Steel] EN 1.4125 Equiv. | 10 | 8 | Not Provided | Not Provided | 5 | 48 | Spherical Shape | Not Provided | Fine Thread | |
27.20 € | 1 | Available | 5 Days | 10 | Returning | [Stainless Steel] EN 1.4305 Equiv. | [Stainless Steel] EN 1.4125 Equiv. | 12 | 6 | Not Provided | Not Provided | 6 | 54.5 | Spherical Shape | Not Provided | Fine Thread |