Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Post | Bracket | Accessory | ||||||
Square Flanged | Square Flanged, Dowel Holes | ||||||||
Solid | Hollow | Solid | Hollow | Material Hardness | Surface Treatment | Material | Surface Treatment | Solid | Hollow |
ASTN | ASTA | ASPN | ASPA | EN 1.1191 Equiv. Induction Hardened | - | EN-JL 1040 Equiv. | Black oxide or Phosphate Conversion Coat | Set Screw Hex Socket Head Screw | Set Screw Hex Socket Head Screw Cap (P.2143) |
MASTN | MASTA | MASPN | MASPA | EN 1.1191 Equiv. | Electroless Nickel Plating | ||||
KASTN | KASTA | KASPN | KASPA | Black Oxide | |||||
SASTN | SASTA | SASPN | SASPA | EN 1.4301 Equiv. | - | ||||
ASTNM | ASTAM | - | - | EN 1.1191 Equiv. Induction Hardened | Electroless Nickel Plating | EN-JL 1040 Equiv. | Electroless Nickel Plating | ||
MASTNM | MASTAM | EN 1.1191 Equiv. | |||||||
SASTNM | SASTAM | EN 1.4301 Equiv. | - |
Type | Material | Surface Treatment | Accessory | ||
No Dowel Hole | With Dowel Holes | No Dowel Hole | With Dowel Holes | ||
ASTF | ASPF | EN-JL 1040 Equiv. | Black oxide or Phosphate Conversion Coat | Set Screw | Set Screw Dowel Pin (EN 1.3505 Equiv.) |
ASTFM | - | Electroless Nickel Plating |
Part Number | - | L |
ASTN40 ASTF20 | - | 400 |
Part Number | L 1mm Increment | A | B | F | G | D1 | H | T | ℓ | K | J | M | (d) | Bracket with Dowel Holes | [ A ]Accessories Hex Socket Head Cap Screws (Available as Set Only) | ||||||
Type | D | Postsg6 | BracketsH7 | PH7 | Included Dowel Pin (2 pcs.) Tolerance m6 | ||||||||||||||||
Tolerance | |||||||||||||||||||||
Set | 10 | -0.005 -0.014 | +0.015 0 | 50~250 | 56 | 30 | 40 | 14 | 26 | 35 | 12 | 18 | 4.5 | 11 | M4 | 6 | - | - | - | M4-20x4 pcs. | |
(Solid) ASTN MASTN KASTN SASTN ASTNM MASTNM SASTNM (Rods with Dowel Holes) ASPN MASPN KASPN SASPN | (Hollow) ASTA MASTA KASTA SASTA ASTAM MASTAM SASTAM (Pipe with Dowel Holes) ASPA MASPA KASPA SASPA | 12 | -0.006 -0.017 | +0.018 0 | 50~300 | 62 | 36 | 44 | 18 | 28 | 35 | 12 | 18 | 5.5 | 13 | M4 | 6 | - | - | - | M5-20x4 pcs. |
15 | -0.006 -0.017 | +0.018 0 | 75~350 | 70 | 40 | 50 | 20 | 31 | 40 | 12 | 20 | 6.6 | 15 | M5 | 10 | - | - | - | M6-25x4 pcs. | ||
20 | -0.007 -0.020 | +0.021 0 | 75~400 | 80 | 50 | 60 | 30 | 40 | 45 | 12 | 25 | 6.6 | 15 | M5 | 11.7 | 6 | +0.012 0 | MSTM6−20 | M6-25x4 pcs. | ||
25 | -0.007 -0.020 | +0.021 0 | 75~450 | 100 | 60 | 75 | 36 | 45 | 50 | 12 | 30 | 9 | 18 | M6 | 15.2 | 8 | +0.015 0 | MSTM8−20 | M8-25x4 pcs. | ||
30 | -0.007 -0.020 | +0.021 0 | 100~450 | 106 | 60 | 80 | 36 | 50 | 60 | 12 | 30 | 9 | 18 | M6 | 16 | 8 | +0.015 0 | MSTM8−20 | M8-25x4 pcs. | ||
Separate Item | 35 | -0.009 -0.025 | +0.025 0 | 125~500 | 118 | 80 | 90 | 40 | 55 | 70 | 15 | 40 | 11 | 20 | M8 | 20.1 | 10 | +0.015 0 | MSTM10−30 | M10-35x4 pcs. | |
Bracket only ASTF ASTFM | Bracket only with Dowel Holes ASPF | 40 | -0.009 -0.025 | +0.025 0 | 150~500 | 125 | 80 | 95 | 40 | 60 | 80 | 15 | 40 | 11 | 20 | M8 | 22.7 | 10 | +0.015 0 | MSTM10−30 | M10-35x4 pcs. |
50 | -0.009 -0.025 | +0.025 0 | 200~600 | 140 | 100 | 106 | 50 | 70 | 100 | 15 | 50 | 14 | 24 | M10 | 30.8 | 10 | +0.015 0 | MSTM10−30 | M12-35x4 pcs. |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Separate/Set Item | Post Type | Post Hole Dia. D (mm) | Bracket Surface Treatment | Post Material | Post Surface Treatment | Post Thermal Treatment | Dowel Holes | BH (Big Hole Machining for Fine Adjustment) | Sale Type | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 125 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 150 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 200 ~ 600 | ||
16.83 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Provided | Not Provided | Bracket Only | - | |
21.64 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Provided | Not Provided | Bracket Only | - | |
23.53 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Provided | Not Provided | Bracket Only | - | |
29.74 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Provided | Not Provided | Bracket Only | - | |
33.66 € 21.54 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Provided | Not Provided | Bracket Only | - | |
42.78 € 32.51 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Provided | Not Provided | Bracket Only | - | |
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 125 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Solid | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 150 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Solid | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Provided | - | Set | 200 ~ 600 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 125 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 150 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | EN 1.1191 Equiv. | Not Provided | Induction Hardened | Not Provided | - | Set | 200 ~ 600 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 35 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 125 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 40 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 150 ~ 500 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 50 | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Not Provided | - | Set | 200 ~ 600 | ||
9.12 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 10 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
16.70 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 10 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
9.36 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 12 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
16.95 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 12 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
9.62 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 15 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
17.21 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 15 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
11.72 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
17.71 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 20 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
13.41 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
21.01 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 25 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
15.31 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
22.91 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 30 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
21.56 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
27.84 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 35 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
34.18 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
31.51 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 40 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
53.51 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
39.35 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 50 | [Black Oxide] Black oxide or Phosphate Conversion Coat | - | - | - | Not Provided | Provided | Bracket Only | - | |
11.39 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 10 | Electroless Nickel Plating | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
18.99 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 10 | Electroless Nickel Plating | - | - | - | Not Provided | Provided | Bracket Only | - | |
11.77 € 8.12 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 12 | Electroless Nickel Plating | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
12.02 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 15 | Electroless Nickel Plating | - | - | - | Not Provided | Not Provided | Bracket Only | - | |
19.35 € | 1 | Available | 9 Days | 10 | Single Item | Not Provided | 15 | Electroless Nickel Plating | - | - | - | Not Provided | Provided | Bracket Only | - | |
13.95 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 20 | Electroless Nickel Plating | - | - | - | Not Provided | Not Provided | Bracket Only | - |
Loading...
Mounting Direction | Vertical Mount Type | Stand Bracket Type | Square Flanged | Post Shape | Round |
---|---|---|---|---|---|
Bracket Material | EN-JL 1040 Equiv. | Post Fixing Method | Set Screw | Mounting Hole Shape | Counterbored Hole |
Post Fixing Accessories | Set Screw |
Configure
Stock
Basic Attributes
Separate/Set Item
Post Type
Post Hole Dia. D(mm)
Bracket Surface Treatment
Post Material
Post Surface Treatment
Post Thermal Treatment
Dowel Holes
BH (Big Hole Machining for Fine Adjustment)
Sale Type
L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes