Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBSPL3-15
Type | Material | Surface Treatment | Accessory / Material |
ASPL BSPL | EN 1.1191 Equiv. | Black Oxide | Nut 1 pc. JIS-SWCH Equiv. (JIS Class 1) |
SASPL SBSPL | EN 1.4301 Equiv. | - | Nut 1 pc. EN 1.4301 Equiv. (JIS Class 1) |
Part Number | - | L |
ASPL4 | - | 15 |
ARPO6 | - | 20 |
DSPO8 | - | 25 |
Part Number | L | M (Coarse) | K | ℓ | A | F | d | ASPL | SASPL | BSPL | SBSPL | ||||||||||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||||||||||
Type | D | ASPL SASPL | BSPL SBSPL | ASPL SASPL | BSPL SBSPL | 1 ~ 49 pc(s) | 50 ~ 100 pcs. | 1 ~ 49 pc(s) | 50 ~ 100 pcs. | 1 ~ 49 pc(s) | 50 ~ 100 pcs. | 1 ~ 49 pc(s) | 50 ~ 100 pcs. | ||||||||||
L-Shaped Hole ASPL SASPL (Stainless Steel) Groove BSPL SBSPL (Stainless Steel) | 3 | 10 | 15 | M3 | 20 | 10 | 1.0 | 3 | 1.5 | 1.5 | 1.8 | ||||||||||||
4 | 15 | 20 | 25 | M4 | 1.2 | 3 | 2.0 | 2.0 | |||||||||||||||
5 | 20 | 25 | 30 | M5 | 2.0 | 5 | 4 | 3.0 | |||||||||||||||
6 | 20 | 25 | 30 | M6 | 30 | 16 | 3.0 | 3.6 | |||||||||||||||
8 | 25 | 30 | M8 | 40 | 20 | 6 | 3.0 | 5.0 | |||||||||||||||
10 | 30 | 40 | M10 | 50 | 25 | 7 | 4.0 | 6.0 | - | - | |||||||||||||
12 | 30 | 40 | M12 | 60 | 30 | 4.0 | 9 | 6.0 | 6.5 | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SBSPL3-15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Body Material | Post Dia. D (Ø) | Overall Length L (mm) | Mounting Screw Size | Post Shape | Surface Treatment | Dimension K (mm) | Thread Length ℓ (mm) | Hooking Hole Dia. d (mm) | Slot Width A (mm) | Wrench Flats W (mm) | YC (Washer Thickness Change) (mm) | EC (Change Screw Length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.82 € | 1 | Available |
Same day
Stock | 10 | EN 1.4301 Equiv. | 3 | 15 | M3 | L-shaped Grooved Type | Not Provided | 20 | 10 | 1.8 | 1.0 | - | 20 | 10 |
Loading...
This page is Spring Anchors / L-Shaped / Hole Type, part number SBSPL3-15.
You can find the detail information about specifications and dimensions on part number SBSPL3-15.
Configure
Stock
Basic Attributes
Wrench Flats W(mm)
Type
Body Material
Post Dia. D(Ø)
Overall Length L(mm)
Mounting Screw Size
Post Shape
Surface Treatment
Dimension K(mm)
Thread Length ℓ(mm)
Hooking Hole Dia. d(mm)
Slot Width A(mm)
YC (Washer Thickness Change)(mm)
EC (Change Screw Length)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ASPL12-40 |
ASPL3-10 |
ASPL3-15 |
SBSPL4-15 |
SBSPL4-20 |
SBSPL4-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Body Material | Post Dia. D (Ø) | Overall Length L (mm) | Mounting Screw Size | Post Shape | Surface Treatment | Dimension K (mm) | Thread Length ℓ (mm) | Hooking Hole Dia. d (mm) | Slot Width A (mm) | Wrench Flats W (mm) | YC (Washer Thickness Change) (mm) | EC (Change Screw Length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.24 € | 1 | Available | 5 Days | 10 | EN 1.1191 Equiv. | [12] 12 | 40 | [M12] M12 | L-shaped Hole Type | Black Oxide | 60 | 30 | 6.0 | 4.0 | Black Oxide | 60 | 30 | |
4.65 € | 1 | Available |
Same day
Stock | 10 | EN 1.1191 Equiv. | 3 | 10 | M3 | L-shaped Hole Type | Black Oxide | 20 | 10 | 1.5 | 1.0 | Black Oxide | 20 | 10 | |
4.65 € | 1 | Available | 5 Days | 10 | EN 1.1191 Equiv. | 3 | 15 | M3 | L-shaped Hole Type | Black Oxide | 20 | 10 | 1.5 | 1.0 | Black Oxide | 20 | 10 | |
5.82 € | 1 | Available | 5 Days | 10 | EN 1.4301 Equiv. | 4 | 15 | M4 | L-shaped Grooved Type | Not Provided | 20 | 10 | 2 | 1.2 | - | 20 | 10 | |
5.82 € | 1 | Available | 5 Days | 10 | EN 1.4301 Equiv. | 4 | 20 | M4 | L-shaped Grooved Type | Not Provided | 20 | 10 | 2 | 1.2 | - | 20 | 10 | |
5.82 € | 1 | Available |
Same day
Stock | 10 | EN 1.4301 Equiv. | 4 | 25 | M4 | L-shaped Grooved Type | Not Provided | 20 | 10 | 2 | 1.2 | - | 20 | 10 |