Shock Absorbers / Preset Dampening (Part Numbers - CAD Download)

Shock Absorbers / Preset Dampening

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Fixed type shock absorber with a replacement guideline of 1 million cycles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MAKC1210L

Shock Absorbers/Preset Dampening:Related Image

No.Material (Main Body)Surface Treatment
0404EN 1.4305 Equiv.-
0604
0805EN CW614N Equiv.Electroless Nickel Plating
1005Free Cutting Steel
1008
1210
1412
1612
2016
2022EN 1.0038 Equiv.
2530
2725
3035
CapPolyacetal
Only 2022 is urethane rubber.
-

Specifications

Part Number
MAKC1008L
Part NumberThread Dia.
M
Stroke
S
Max. Absorbed Energy (E')Max. Equiv. Mass (me')
(kg)
Piston Rod Return Force (N)Max. Drag Value
(N)
(L)(L1)L2dd1tB
(Wrench Flats)
ThMAKCMAKS
Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeNo.Velocityper Impact (J)per Minute (J)
1 ~ 4 pc(s).5 ~ 30 pcs.1 ~ 4 pc(s).5 ~ 20 pcs.
MAKC
(Cap)


MAKS

(No Cap)
0404AM4
x
0.5
40.14.512.5 or Less21432.6
(28.6)
20.14.5 31.2 48.1
(7)
20.5
B0.313.53
0604AM6
x
0.75
0.14.513 or Less36333
(29)
20.54.61.89.2
(8)
2
B0.313.52
L0.522.53
0805AM8
x
0.75
50.3917.634.9 or Less49037
(32)
22562512.7
(11)
21.5
B0.6822.55588
1005AM10
x
1.0
41.15.88 or Less73539
(32)
3714.2
(13)
3
B0.988
1008A858.875.88 or Less53
(46)
33
B1.4710
L2.94204.9 or Less107855
(48)
34.55.5
M6
H2.5
1210AM12
x
1.0
101.9698159.8 or Less147068
(60)
45583.5816.2
(14)
41.5
B2.4530
L6.8650196071
(63)
47.55.5-
M14
H6
1412LM14
x
1.5
129.8176758.9 or Less215678
(70)
52.51019.6
(17)
6
M20
H8
1612LM16
x
1.5
1214.72351109.8 or Less294090
(75)
57.513.551520
(19)
M30
H13
2016LM20
x
1.5
1629.434323018.1 or Less3528110
(93)
63141861727.7
(24)
8
M60
H25
2022LM20
x
1.5
2244.13927339.2 or Less3920126.5
(112)
7614.5
M30
H15
2530LM25
x
1.5
3088.249039029.4 or Less6370158
(140)
95152281837
(32)
10
M175
H75
2725LM27
x
1.5
257953942027.3 or Less6370137.5
(117.5)
77.52320
M105
H47
3035LM30
x
1.5
351961176156047.1 or Less14700190
(171.5)
116.520271018.541.6
(36)
14
M390
H173
L dimension values in ( ) are for MAKS.kgf • m=Jx0.101972 kgf=Nx0.101972

Collision Velocity TypeCollision Velocity RangeMax. Operating Cycle
A
Low Speed B
L
0.3~1m/s60cycle/min *
Medium Speed M0.3~2m/s
High Speed H0.3~3m/s
* No.0404, 0604 and 0805 are 45cycle/min; No.3035 is 30cycle/min.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MAKC1210L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Main Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

36.68 €

1 Available 5 Days 1010M126.86Tapered orifice[Steel] JIS-SUM Free Cutting Steel1715019609.86098With CapM12X1.0

Loading...

  1. 1

Basic information

Main Body, Related Components Main Body Structure Fixed Type Usage Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(°C) -5::70

This page is Shock Absorbers / Preset Dampening, part number MAKC1210L.
You can find the detail information about specifications and dimensions on part number MAKC1210L.

Variation of this product

Part Number
MAKC0604B
MAKC0604L
MAKC0805A
MAKC1210M
MAKC1412H
MAKC1412L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Main Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

42.80 €

1 Available 5 Days 104m60.3Tapered orificeEN 1.4305 Equiv.133236334513.5With CapM6X0.75

44.08 €

1 Available 5 Days 104m60.5Tapered orificeEN 1.4305 Equiv.133336334522.5With CapM6X0.75

24.56 €

1 Available 5 Days 105M80.39Tapered orificeEN CW614N Equiv.13734904.94517.6With CapM8X0.75

37.78 €

1 Available 5 Days 1010M126.86Irregular Multi Orifice[Steel] JIS-SUM Free Cutting Steel2711419609.86098With CapM12X1.0

39.04 €

1 Available 5 Days 1012M149.8Multi Orifice[Steel] JIS-SUM Free Cutting Steel378821568.960176With CapM14X1.5

39.04 €

1 Available 5 Days 1012M149.8Tapered orifice[Steel] JIS-SUM Free Cutting Steel1787521568.960176With CapM14X1.5

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360