Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RBPMA3-40
A Selectable Type | A, B Configurable Type | Material | Hardness | Color | ||
No Adhesive | Adhesive | No Adhesive | Adhesive | |||
RBPM | RBPMA | RBPMF | RBPMFA | Ethylene Rubber (EPDM) |
Shore A65 | Black |
RBEW | RBEWA | RBEWF | RBEWFA | White | ||
RBRM | RBRMA | RBRMF | RBRMFA | Butyl Rubber (IIR) | Shore A65 | Black |
RBWM | RBWMA | RBWMF | RBWMFA | White | ||
AMSE | AMSEA | AMSET | AMSETA | Amber Color Rubber | Shore A45 | Amber Color |
Part Number | - | A |
RBPM5 | - | 300 |
Part Number | - | A | - | B | - | F | - | G | - | Screw Nominal Dia. |
RBPMF10 | - | 110 | - | 65 | ||||||
RBPMF4H20 | - | 200 | - | 150 | - | F140 | - | G100 | - | Z5 |
T | Tolerance |
0.5 | ±0.2 |
1~3 | ±0.3 |
5 | ±0.4 |
10 | ±0.6 |
15~30 | -0.5~+2.0 |
A, B | Tolerance |
200 or Less | ±0.5 |
201~300 | ±1.0 |
301~500 | ±1.5 |
Part Number | A Selection | ||
Type | T | ||
No Adhesive RBPM *RBEW RBRM RBWM AMSE |
Adhesive RBPMA *RBEWA RBRMA RBWMA AMSEA |
*1 | 300 500 |
*2 | |||
*3 | |||
5 | |||
10 | |||
15 | |||
20 | |||
30 |
Part Number | A Selection | ||
Type | T | ||
No Adhesive RBPM *RBEW RBRM RBWM AMSE |
Adhesive RBPMA *RBEWA RBRMA RBWMA AMSEA |
*1 | 3 5 10 20 30 40 50 80 100 |
*2 | |||
*3 | |||
5 | |||
10 |
Part Number | 1mm Increment | |||
Type | T | A | B | |
No Adhesive RBPMF *RBEWF RBRMF RBWMF AMSET |
Adhesive RBPMFA *RBEWFA RBRMFA RBWMFA AMSETA |
*1 | 10~500 | 10~500 |
*2 | ||||
*3 | ||||
5 | ||||
10 | ||||
15 | ||||
20 | ||||
30 |
Part Number | 1mm Increment (A≥B≥T) | 0.5mm Increment | Screw Nominal Dia. Selection | |||||||||||
Type | Nominal | T | A | B | F | G | N (Through Hole) | Z (Counterbored Hole) | ||||||
No Adhesive RBPMF RBEWF RBRMF RBWMF AMSET |
Adhesive RBPMFA RBEWFA RBRMFA RBWMFA AMSETA |
1H 2H 3H 4H 6H |
1 | 25~500 | 25~500 | 5~495 (1H Type) 9~491 (2H, 4H Types) 9~245 (3H, 6H Types) |
5~495 (1H, 2H, 3H Types) 9~491 (4H, 6H Types) |
3 4 5 6 8 10 |
- | |||||
2 | - | |||||||||||||
3 | - | |||||||||||||
5 | - | |||||||||||||
10 | 3 | 4 | ||||||||||||
15 | 4 | 5 | 6 | 8 | ||||||||||
20 | 4 | 5 | 6 | 8 | ||||||||||
30 | 4 | 5 | 6 | 8 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
RBPMA3-40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade, Type | With or w/o Adhesive | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Color | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.94 € | 1 | Available | 7 Days | 10 | [Ethylene (EPDM)] Ethylene (EPDM) | Adhesive | 3 | 40 | 500 | Shore A65 | Black | A Selectable / Band | No Drilling Alteration | - | - | - | - |
Loading...
Material | Rubber |
---|
This page is Plates / EPDM, IIR, / A45, A65 / through hole / adhesive layer , part number RBPMA3-40.
You can find the detail information about specifications and dimensions on part number RBPMA3-40.
Configure
Basic Attributes
Grade, Type
Counterbored Hole Nominal Dia. [Z]
F(mm)
G(mm)
Through Hole Nominal Dia. [N]
Type
With or w/o Adhesive
Thickness T(mm)
Width A(mm)
Length B(mm)
Hardness (Shore, Asker, Penetration)
Color
Specifications
Hole Machining
Filter by CAD data type
Optional Attributes
Part Number |
---|
AMSE1-3 |
AMSE1-30 |
AMSE1-300 |
RBPMA3-5 |
RBPMA3-50 |
RBPMA3-500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Grade, Type | With or w/o Adhesive | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Color | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.55 € | 1 | Available | 7 Days | 10 | Amber Color Rubber | No Adhesive | 1 | 3 | 500 | Shore A45 | Amber Color | A Selectable / Band | No Drilling Alteration | - | - | - | - | |
4.69 € | 1 | Available | 7 Days | 10 | Amber Color Rubber | No Adhesive | 1 | 30 | 500 | Shore A45 | Amber Color | A Selectable / Band | No Drilling Alteration | - | - | - | - | |
8.72 € | 1 | Available | 7 Days | 10 | Amber Color Rubber | No Adhesive | 1 | 300 | 300 | Shore A45 | Amber Color | A Selectable / Square | No Drilling Alteration | - | - | - | - | |
2.90 € | 1 | Available | 7 Days | 10 | [Ethylene (EPDM)] Ethylene (EPDM) | Adhesive | 3 | 5 | 500 | Shore A65 | Black | A Selectable / Band | No Drilling Alteration | - | - | - | - | |
5.30 € | 1 | Available | 7 Days | 10 | [Ethylene (EPDM)] Ethylene (EPDM) | Adhesive | 3 | 50 | 500 | Shore A65 | Black | A Selectable / Band | No Drilling Alteration | - | - | - | - | |
30.59 € | 1 | Available | 7 Days | 10 | [Ethylene (EPDM)] Ethylene (EPDM) | Adhesive | 3 | 500 | 500 | Shore A65 | Black | A Selectable / Square | No Drilling Alteration | - | - | - | - |