Receptacles / NP38 Series (Part Numbers - CAD Download)

Receptacles / NP38 Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Receptacles / NP38 Series
  • Receptacles / NP38 Series
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NP38-H

Receptacles/NP38 Series:Related Image
Receptacles/NP38 Series:Related Image

■Contact Probes
No.PartMaterialSurface Treatment
PlungerISO-TC90 Equiv.Rhodium Plating on Nickel Undercoat
BarrelPhosphor BronzeGold Plating on Nickel Undercoat
SpringSpring Steel (JIS-SWP)Gold Plating

■Receptacles
MaterialSurface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip Shape-Lead Wire Color-Lead Wire Length
NP26
NP38
NR26
NR20K
NRB26
NRB38
-
-

-

A
A

B





-
-




R
R




-
-




1000
400
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc(s).70~99100~500
NP260.5mm2.0mm3gf16gf0.5A250mΩ10,000 times
NP310.6mm2.0mm2gf22gf1A180mΩ30,000 times
NP31HD6gf23gf
NP380.8mm2.0mm15gf35gf1A180mΩ30,000 times
NP200.9mm2.0mm
(3.0mm)
20gf50gf1A100mΩ30,000 times
NP581.00mm2.0mm25gf50gf1A100mΩ50,000 times
Full Stroke in ( ) is applicable to Tip Shape C, J, and N.
For orders larger than indicated quantity, please request a quotation.

■Receptacles
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
1 ~ 69 pc(s).70~99100~500
NR26NP260.34~0.35mm
NR31NP31
NP31HD
0.42~0.43mm
NR38NP380.53~0.54mm
NR20KNP200.63~0.64mm
NR58NP580.78~0.79mm
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NP38-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

6.30 €

1 Available 5 Days 10Contact Probes0.8[Straight, Crowned] Straight Crown H1 to 2.6230.1 to 50[Carbon steel] ISO-TC90 Equiv.0.29Nickel Plating Base, Rhodium Plating0.1 to 3-[Copper Alloy] Phosphor Bronze0.385 to 1010.1 to 2011802-101535

Loading...

  1. 1

Basic information

Properties Standard

This page is Receptacles / NP38 Series, part number NP38-H.
You can find the detail information about specifications and dimensions on part number NP38-H.

Variation of this product

Part Number
NP38-C
NP38-D
NP38-E
NP38-J
NP38-N
NR38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

6.30 €

1 Available Same day

Stock

10Contact Probes0.8[Needle] Needle C1 to 2.6230.1 to 50[Carbon steel] ISO-TC90 Equiv.0.29Nickel Plating Base, Rhodium Plating0.1 to 3-[Copper Alloy] Phosphor Bronze0.385 to 1010.1 to 2011802-101535

6.30 €

1 Available 5 Days 10Contact Probes0.8[Cup] Cup D1 to 2.6230.1 to 50[Carbon steel] ISO-TC90 Equiv.0.4Nickel Plating Base, Rhodium Plating3.1 to 5-[Copper Alloy] Phosphor Bronze0.385 to 1010.1 to 2011804.5-101535

6.30 €

1 Available Same day

Stock

10Contact Probes0.8[Needle] Needle E1 to 2.6230.1 to 50[Carbon steel] ISO-TC90 Equiv.0.4Nickel Plating Base, Rhodium Plating3.1 to 5-[Copper Alloy] Phosphor Bronze0.385 to 1010.1 to 2011804.5-101535

6.30 €

1 Available 5 Days 10Contact Probes0.8[Cup] Cup J1 to 2.6230.1 to 50[Carbon steel] ISO-TC90 Equiv.0.29Nickel Plating Base, Rhodium Plating0.1 to 3-[Copper Alloy] Phosphor Bronze0.385 to 1010.1 to 2011802-101535

6.30 €

1 Available Same day

Stock

10Contact Probes0.8[Sphere Shape (SR)] Sphere(SR) N1 to 2.6230.1 to 50[Carbon steel] ISO-TC90 Equiv.0.29Nickel Plating Base, Rhodium Plating0.1 to 3-[Copper Alloy] Phosphor Bronze0.385 to 1010.1 to 2011802-101535

2.02 €

1 Available Same day

Stock

10Receptacle---------0.01 to 1[Copper Alloy] Brass0.510.1 to 15----0.6212.8--

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360