Contact Probes / NP88 / NP88HD Series (Part Numbers - CAD Download)

Contact Probes / NP88 / NP88HD Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact Probes / NP88 / NP88HD Series
  • Contact Probes / NP88 / NP88HD Series
  • Contact Probes / NP88 / NP88HD Series
  • Contact Probes / NP88 / NP88HD Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NP88-H

Contact Probes/NP88/NP88HD Series:Related Image
Contact Probes/NP88/NP88HD Series:Related Image

■Contact Probes
No.PartMaterialSurface Treatment
PlungerISO-TC90 Equiv.Rhodium Plating on Nickel Undercoat
BarrelBrassGold Plating on Nickel Undercoat
SpringSpring Steel (JIS-SWP)Gold Plating

■Receptacles
MaterialSurface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP88-C    
NR88      
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc(s).70~99100~500
NP881.5mm2.5mm10gf50gf3A60mΩ250,000 times   
NP88HD30gf100gf
For orders larger than indicated quantity, please request a quotation.

■Receptacles
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
1 ~ 69 pc(s).70~99100~500
NR88NP88
NP88HD
1.08~1.09mm   
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NP88-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

2.77 €

1 Available 5 Days 10Contact Probes1.5[Straight, Crowned] Straight Crown H1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.69Nickel Plating Base, Rhodium Plating3.1 to 5-0.8810.1 to 150 to 103603.5-12.51050

Loading...

  1. 1

Example of Use

Contact Probes/NP88/NP88HD Series:Related Image

Basic information

Barrel, Receptacle Material Brass Properties Standard

This page is Contact Probes / NP88 / NP88HD Series, part number NP88-H.
You can find the detail information about specifications and dimensions on part number NP88-H.

Variation of this product

Part Number
NP88-D
NP88-E
NP88-G
NP88-J
NP88-N
NP88HD-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

2.77 €

1 Available 5 Days 10Contact Probes1.5[Cup] Cup D1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.1Nickel Plating Base, Rhodium Plating3.1 to 5-0.8810.1 to 150 to 103603.5-12.51050

2.77 €

1 Available 5 Days 10Contact Probes1.5[Needle] Needle E1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.1Nickel Plating Base, Rhodium Plating3.1 to 5-0.8810.1 to 150 to 103603.5-12.51050

2.77 €

1 Available Same day

Stock

10Contact Probes1.5[Flat] Flat G1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.1Nickel Plating Base, Rhodium Plating3.1 to 5-0.8810.1 to 150 to 103603.5-12.51050

2.77 €

1 Available 5 Days 10Contact Probes1.5[Cup] Cup J1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.69Nickel Plating Base, Rhodium Plating3.1 to 5-0.8810.1 to 150 to 103603.5-12.51050

2.77 €

1 Available 5 Days 10Contact Probes1.5[Sphere Shape (SR)] Sphere(SR) N1 to 2.62.530.1 to 50[Carbon steel] ISO-TC90 Equiv.0.69Nickel Plating Base, Rhodium Plating3.1 to 5-0.8810.1 to 150 to 103603.5-12.51050

2.77 €

1 Available 5 Days 10Contact Probes1.5[Straight, Crowned] Straight Crown A1 to 2.62.550.1 to 100[Carbon steel] ISO-TC90 Equiv.1Nickel Plating Base, Rhodium Plating3.1 to 5-0.8810.1 to 1520.1 to 30.03603.5-12.530100

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360