Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NP604-A
No. | Part | Material | Surface Treatment |
Plunger | EN CW101C Equiv. | Rhodium Plating on Nickel Undercoat | |
Barrel | German Silver | Gold Plating on Nickel Undercoat | |
Spring | * Stainless Steel | - |
Material | Surface Treatment |
Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP120 NP60SF NR120 NR604 NRB120 NRB604 | - - - | D B B | - - | W W | - - | 1000 400 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | Unit Price | Volume Discount Rate | ||
Initial | 2/3 Stroke | 1 ~ 69 pc (s). | 70~99 | 100~500 | ||||||
NP120 | 2.0mm | 6.5mm | 15gf | 50gf | 1.5A | 80mΩ | 250,000 times | |||
NP120HD | 25gf | 100gf | ||||||||
TP604 | 2.54mm | 4mm | 36gf | 100gf | 1.5A | 80mΩ | 300,000 times | |||
NP604 | 10gf | 110gf | ||||||||
NP604HD | 39gf | 160gf | ||||||||
NP60SF | 2.54mm | 6.4mm | 20gf | 50gf | 1.5A | 80mΩ | 300,000 times | |||
NP60S | 20gf | 100gf | ||||||||
NP60 | 30gf | 150gf | ||||||||
NP60H | ||||||||||
NP60HD | 170gf | 100,000 times |
Part Number | Matching Contact Probe | Mounting Hole for Press-Fitting Dimension (Reference) | Unit Price | Volume Discount Rate | |
1 ~ 69 pc (s). | 70~99 | 100~500 | |||
NR120 | NP120 NP120HD | 1.48~1.49mm | |||
NR120T | 1.62~1.64mm | ||||
NR604 | TP604 NP604 NP604HD | 1.78~1.79mm | |||
NR60 | NP60SF NP60S NP60 NP60H NP60HD | 1.78~1.79mm |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NP604-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.59 € | 1 | Available |
Same day
Stock | 10 | Contact Probes | 2.54 | [Waffle] Waffle A | 3 to 4.5 | 4 | 100.1 to 150 | - | [Copper Alloy] EN CW101C Equiv. | 1.5 | Nickel Plating Base, Rhodium Plating | 5.1 to 8 | - | [Copper Alloy] German Silver | 1.37 | 15.1 to 20 | 0 to 10 | 3 | 80 | 6.0 | - | 18.5 | 10 | 110 |
Loading...
Properties | Standard |
---|
This page is Contact Probes / NP604 / TP604 Series, part number NP604-A.
You can find the detail information about specifications and dimensions on part number NP604-A.
Configure
Stock
Basic Attributes
Plunger Tip Shape
End Shape
Plunger Material
Receptacle O.D. D (Range)(Ø)
Barrel, Receptacle Material
Receptacle Outermost Diameter(Ø)
Type
Type
Min. Mounting Pitch(mm)
Full Stroke (Range)(mm)
Full Stroke(mm)
2/3 Stroke Spring Pressure (Range)(gf)
Plunger O.D.(Ø)
Plunger Surface Treatment
Plunger Length L1 (Range)(mm)
Barrel, Receptacle O.D.(Ø)
Barrel, Receptacle Length L2 (Range)(mm)
Initial Spring Pressure (Range)(gf)
Allowable Current(A)
Resistance(mΩ)
Plunger Length(mm)
Barrel, Receptacle Length(mm)
Initial Spring Pressure(gf)
2/3 Stroke Spring Pressure(gf)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NP604-B |
NP604-C |
NP604-D19 |
NP604-E |
NP604-ER |
NP604HD-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.64 € | 1 | Available | 5 Days | 10 | Contact Probes | 2.54 | [Sphere Shape (SR)] Sphere(SR) B | 3 to 4.5 | 4 | 100.1 to 150 | - | [Copper Alloy] EN CW101C Equiv. | 1.9 | Nickel Plating Base, Rhodium Plating | 5.1 to 8 | - | [Copper Alloy] German Silver | 1.37 | 15.1 to 20 | 0 to 10 | 3 | 80 | 6.0 | - | 18.5 | 10 | 110 | |
1.64 € | 1 | Available | 5 Days | 10 | Contact Probes | 2.54 | [Needle] Needle C | 3 to 4.5 | 4 | 100.1 to 150 | - | [Copper Alloy] EN CW101C Equiv. | 1 | Nickel Plating Base, Rhodium Plating | 5.1 to 8 | - | [Copper Alloy] German Silver | 1.37 | 15.1 to 20 | 0 to 10 | 3 | 80 | 6.0 | - | 18.5 | 10 | 110 | |
1.64 € | 1 | Available |
Same day
Stock | 10 | Contact Probes | 2.54 | [Cup] Cup D19 | 3 to 4.5 | 4 | 100.1 to 150 | - | [Copper Alloy] EN CW101C Equiv. | 1.9 | Nickel Plating Base, Rhodium Plating | 5.1 to 8 | - | [Copper Alloy] German Silver | 1.37 | 15.1 to 20 | 0 to 10 | 3 | 80 | 6.0 | - | 18.5 | 10 | 110 | |
1.64 € | 1 | Available | 5 Days | 10 | Contact Probes | 2.54 | [Needle] Needle E | 3 to 4.5 | 4 | 100.1 to 150 | - | [Copper Alloy] EN CW101C Equiv. | 1.5 | Nickel Plating Base, Rhodium Plating | 5.1 to 8 | - | [Copper Alloy] German Silver | 1.37 | 15.1 to 20 | 0 to 10 | 3 | 80 | 6.0 | - | 18.5 | 10 | 110 | |
1.64 € | 1 | Available | 5 Days | 10 | Contact Probes | 2.54 | [Needle] Needle ER | 3 to 4.5 | 4 | 100.1 to 150 | - | [Copper Alloy] EN CW101C Equiv. | 1.4 | Nickel Plating Base, Rhodium Plating | 5.1 to 8 | - | [Copper Alloy] German Silver | 1.37 | 15.1 to 20 | 0 to 10 | 3 | 80 | 6.0 | - | 18.5 | 10 | 110 | |
1.64 € | 1 | Available |
Same day
Stock | 10 | Contact Probes | 2.54 | [Waffle] Waffle A | 3 to 4.5 | 4 | 150.1 to 200 | - | [Copper Alloy] EN CW101C Equiv. | 1.5 | Nickel Plating Base, Rhodium Plating | 5.1 to 8 | - | [Copper Alloy] German Silver | 1.37 | 15.1 to 20 | 30.1 to 50 | 3 | 80 | 6.0 | - | 18.5 | 39 | 160 |