Contact Probes / NP604 / TP604 Series (Part Numbers - CAD Download)

Contact Probes / NP604 / TP604 Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact Probes / NP604 / TP604 Series
  • Contact Probes / NP604 / TP604 Series
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP604-D19

Contact Probes/NP604/TP604 Series:Related Image
Contact Probes/NP604/TP604 Series:Related Image

■Contact Probes
No.PartMaterialSurface Treatment
PlungerEN CW101C Equiv.Rhodium Plating on Nickel Undercoat
BarrelGerman SilverGold Plating on Nickel Undercoat
Spring* Stainless Steel-
* For NP604HD, the material of spring is Spring Steel (JIS-SWP).
* For TP604, the ball material is brass.

■Receptacles
MaterialSurface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP120
NP60SF
NR120
NR604
NRB120
NRB604
-
-

-


D
B

B





-
-




W
W




-
-




1000
400
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc (s).70~99100~500
NP1202.0mm6.5mm15gf50gf1.5A80mΩ250,000 times
NP120HD25gf100gf
TP6042.54mm4mm36gf100gf1.5A80mΩ300,000 times
NP60410gf110gf
NP604HD39gf160gf
NP60SF2.54mm6.4mm20gf50gf1.5A80mΩ300,000 times
NP60S20gf100gf
NP6030gf150gf
NP60H
NP60HD170gf100,000 times
For orders larger than indicated quantity, please request a quotation.

■Receptacles
For NR604 and NR60, please select the end shape.
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
1 ~ 69 pc (s).70~99100~500
NR120NP120
NP120HD
1.48~1.49mm
NR120T1.62~1.64mm
NR604TP604
NP604
NP604HD
1.78~1.79mm
NR60NP60SF
NP60S
NP60
NP60H
NP60HD
1.78~1.79mm
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TP604-D19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

1.71 €

1 Available Same day

Stock

10Contact Probes2.54[Cup] Cup D193 to 4.5450.1 to 100-[Copper Alloy] EN CW101C Equiv.1.9Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] German Silver1.3715.1 to 2030.1 to 503806.0-18.536100

Loading...

  1. 1

Example of Use

Contact Probes/NP604/TP604 Series:Related Image

Basic information

Properties Standard

This page is Contact Probes / NP604 / TP604 Series, part number TP604-D19.
You can find the detail information about specifications and dimensions on part number TP604-D19.

Variation of this product

Part Number
NP604-B
NP604-C
NP604-D19
NP604-E
NP604-ER
TP604-E19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

1.64 €

1 Available 5 Days 10Contact Probes2.54[Sphere Shape (SR)] Sphere(SR) B3 to 4.54100.1 to 150-[Copper Alloy] EN CW101C Equiv.1.9Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] German Silver1.3715.1 to 200 to 103806.0-18.510110

1.64 €

1 Available 5 Days 10Contact Probes2.54[Needle] Needle C3 to 4.54100.1 to 150-[Copper Alloy] EN CW101C Equiv.1Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] German Silver1.3715.1 to 200 to 103806.0-18.510110

1.64 €

1 Available Same day

Stock

10Contact Probes2.54[Cup] Cup D193 to 4.54100.1 to 150-[Copper Alloy] EN CW101C Equiv.1.9Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] German Silver1.3715.1 to 200 to 103806.0-18.510110

1.64 €

1 Available 5 Days 10Contact Probes2.54[Needle] Needle E3 to 4.54100.1 to 150-[Copper Alloy] EN CW101C Equiv.1.5Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] German Silver1.3715.1 to 200 to 103806.0-18.510110

1.64 €

1 Available 5 Days 10Contact Probes2.54[Needle] Needle ER3 to 4.54100.1 to 150-[Copper Alloy] EN CW101C Equiv.1.4Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] German Silver1.3715.1 to 200 to 103806.0-18.510110

1.76 €

1 Available 5 Days 10Contact Probes2.54[Needle] Needle E193 to 4.5450.1 to 100-[Copper Alloy] EN CW101C Equiv.1.9Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] German Silver1.3715.1 to 2030.1 to 503806.0-18.536100

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360