Contact Probes / NP84SF / NP8 Series (Part Numbers - CAD Download)

Contact Probes / NP84SF / NP8 Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact Probes / NP84SF / NP8 Series
  • Contact Probes / NP84SF / NP8 Series
  • Volume Discount
  • Order quantities extended (D-JIT)

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NP84HD-D

Contact Probes/NP84SF/NP8 Series:Related Image
Contact Probes/NP84SF/NP8 Series:Related Image

■Contact Probes
No.PartMaterialSurface Treatment
PlungerEN CW101C Equiv.Rhodium Plating on Nickel Undercoat
BarrelBrassGold Plating on Nickel Undercoat
SpringStainless Steel-
BallStainless Steel-
Inside of Probe Barrel is greased.

■Receptacles
No.Material Surface Treatment
German SilverGold Plating on Nickel Undercoat
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP84
NR90
NRB84
NRB90
-
-
G
B


-
-


W
BL


-
-


1000
400
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc (s).70~99100~500
NP84SF3.0mm6.3mm10gf50gf1.5A80mΩ300,000 times
NP8445gf126gf
NP84HD77gf200gf
NP90SF3.5mm
(4.5mm)
6.4mm10gf50gf1.5A80mΩ300,000 times
NP9040gf150gf
NP90HD146gf250gf
NP89SF4.5mm6.4mm30gf100gf1.5A80mΩ300,000 times
NP89S84gf275gf
NP89170gf450gf
Mounting Pitch in ( ) is applicable to Tip Shape A and D.
For orders larger than indicated quantity, please request a quotation.

■Receptacles
For NR84, NR89 and NR90, please select the end shape.
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
1 ~ 69 pc (s).70~99100~500
NR84NP84SF
NP84
NP84HD
2.41~2.46mm
NR90NP90SF
NP90
NP90HD
2.77~2.82mm
NR89NP89SF
NP89S
NP89
3.58~3.63mm
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NP84HD-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

6.05 €

1 Available Same day

Stock

10Contact Probes3.0[Cup] Cup D5 to 6.56.3150.1 to 200-[Copper Alloy] EN CW101C Equiv.2.54Nickel Plating Base, Rhodium Plating8.1 to 12-[Copper Alloy] Brass220.1 to 2550.1 to 1001.5808.3-24.777200

Loading...

  1. 1

Basic information

Properties Standard

This page is Contact Probes / NP84SF / NP8 Series, part number NP84HD-D.
You can find the detail information about specifications and dimensions on part number NP84HD-D.

Variation of this product

Part Number
NP84-C
NP84-D
NP84-E
NP84HD-E
NP84HD-G
NP84SF-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

6.05 €

1 Available 5 Days 10Contact Probes3.0[Needle] Needle C5 to 6.56.3100.1 to 150-[Copper Alloy] EN CW101C Equiv.1.3Nickel Plating Base, Rhodium Plating8.1 to 12-[Copper Alloy] Brass220.1 to 2530.1 to 501.5808.3-24.745126

6.05 €

1 Available Same day

Stock

10Contact Probes3.0[Cup] Cup D5 to 6.56.3100.1 to 150-[Copper Alloy] EN CW101C Equiv.2.54Nickel Plating Base, Rhodium Plating8.1 to 12-[Copper Alloy] Brass220.1 to 2530.1 to 501.5808.3-24.745126

6.05 €

1 Available 5 Days 10Contact Probes3.0[Needle] Needle E5 to 6.56.3100.1 to 150-[Copper Alloy] EN CW101C Equiv.1.58Nickel Plating Base, Rhodium Plating8.1 to 12-[Copper Alloy] Brass220.1 to 2530.1 to 501.5808.3-24.745126

6.05 €

1 Available 5 Days 10Contact Probes3.0[Needle] Needle E5 to 6.56.3150.1 to 200-[Copper Alloy] EN CW101C Equiv.1.58Nickel Plating Base, Rhodium Plating8.1 to 12-[Copper Alloy] Brass220.1 to 2550.1 to 1001.5808.3-24.777200

6.05 €

1 Available 5 Days 10Contact Probes3.0[Flat] Flat G5 to 6.56.3150.1 to 200-[Copper Alloy] EN CW101C Equiv.1.58Nickel Plating Base, Rhodium Plating8.1 to 12-[Copper Alloy] Brass220.1 to 2550.1 to 1001.5808.3-24.777200

6.05 €

1 Available 5 Days 10Contact Probes3.0[Waffle] Waffle A5 to 6.56.330.1 to 50-[Copper Alloy] EN CW101C Equiv.2.54Nickel Plating Base, Rhodium Plating8.1 to 12-[Copper Alloy] Brass220.1 to 250 to 101.5808.3-24.71050

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360