Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GNP12-G
No. | Part | Material | Surface Treatment |
Plunger | ISO-TC90 Equiv. | Gold Plating on Nickel Undercoat | |
Spring | Spring Steel (JIS-SWP) | Gold Plating | |
Sleeve | Brass* | Gold Plating on Nickel Undercoat | |
Collar | Brass | Nickel Plating |
Part Number | - | Tip Shape |
GNP12 FNP10N FNP13 MNP50 | - - - - | G E15 A G8 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | Mounting Hole for Press-Fitting Dimension (Reference) | Unit Price | Volume Discount Rate | ||
Initial | 2/3 Stroke | 1 ~ 69 pc (s). | 70~99 | 100~500 | |||||||
GNP6 | 0.8mm | 3.4mm | 26gf | 80gf | 0.5A | 50mΩ | 100,000 times | 0.48~0.5mm | |||
GNP8 | 1.0mm | 3.4mm | 23gf | 80gf | 1A | 0.58~0.6mm | |||||
GNP12 | 1.5mm | 4.0mm | 32gf | 95gf | 3A | 300,000 times | 1.03~1.05mm | ||||
FNP10 | 3.0mm (6.0mm) | 4.5mm | 60gf | 105gf | 3A | 80mΩ | 300,000 times | M2×0.25 | |||
FNP10N (with Nut) | |||||||||||
FNP10HDN (with Nut) | 56gf | 175gf | |||||||||
FNP13 | 5.0mm (7.0mm) | 4.0mm | 60gf | 100gf | 3A | 80mΩ | 300,000 times | M2.5×0.35 | |||
FNP13N (with Nut) | |||||||||||
FNP13HDN (with Nut) | 58gf | 175gf | |||||||||
FNP22SF | 3.0mm | 7.0mm | 0gf | 100gf | 3A | 80mΩ | 300,000 times | 1.98~2.00mm | |||
FNP22 | 150gf | ||||||||||
FNP40SF | 5.0mm | 17.0mm* | 0gf | 220gf | 3.48~3.50mm | ||||||
FNP40 | 300gf | ||||||||||
FNPS22 | 3.0mm | 8.0mm | 51gf | 180gf | 3A | 80mΩ | 300,000 times | 1.98~2.00mm | |||
FNPS35 | 4.0mm | 8.0mm | 66gf | 200gf | 3.17~3.19mm | ||||||
MNP50 | 7.0mm<9.0mm> | 7.6mm | 228gf | 455gf | 5A | 35mΩ | 300,000 times | 4.18~4.2mm |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GNP12-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger O.D. (Ø) | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.66 € | 1 | Available | 7 Days | 10 | 1.5 | [Flat] Flat G | 4 | 1.2 | 1.01 to 1.50 | 1.05 | 30.1 to 50 | 3 | 1.25 | 32 | 95 |
Loading...
Type | Contact Probes Assemblies | Full Stroke (Range)(mm) | 3 to 4.5 | 2/3 Stroke Spring Pressure (Range)(gf) | 50.1 to 100 |
---|---|---|---|---|---|
Plunger Material | ISO-TC90 Equiv. | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Plunger Length L1 (Range)(mm) | 12.1 to 15 |
Integrated Probe Type | Standard Type | Barrel, Receptacle Material | Brass | Barrel, Receptacle Length L2 (Range)(mm) | 5 to 10 |
Properties | Standard | Resistance(mΩ) | 50 | Plunger Length(mm) | 13.9 |
Barrel, Receptacle Length(mm) | 8.9 |
This page is Contact Probes Assembly / Standard, part number GNP12-G.
You can find the detail information about specifications and dimensions on part number GNP12-G.
Configure
Basic Attributes
Plunger Tip Shape
Type
Min. Mounting Pitch(mm)
Full Stroke(mm)
Plunger O.D.(Ø)
Receptacle O.D. D (Range)(Ø)
Barrel, Receptacle O.D.(Ø)
Initial Spring Pressure (Range)(gf)
Allowable Current(A)
Receptacle Outermost Diameter(Ø)
Initial Spring Pressure(gf)
2/3 Stroke Spring Pressure(gf)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GNP12-A |
GNP12-B |
GNP12-C |
GNP12-H |
GNP6-A |
GNP6-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger O.D. (Ø) | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.66 € | 1 | Available | 7 Days | 10 | 1.5 | [Waffle] Waffle A | 4 | 1.2 | 1.01 to 1.50 | 1.05 | 30.1 to 50 | 3 | 1.25 | 32 | 95 | |
6.66 € | 1 | Available | 7 Days | 10 | 1.5 | [Sphere Shape (SR)] Sphere(SR) B | 4 | 1.2 | 1.01 to 1.50 | 1.05 | 30.1 to 50 | 3 | 1.25 | 32 | 95 | |
6.66 € | 1 | Available | 7 Days | 10 | 1.5 | [Needle] Needle C | 4 | 1.2 | 1.01 to 1.50 | 1.05 | 30.1 to 50 | 3 | 1.25 | 32 | 95 | |
6.66 € | 1 | Available | 7 Days | 10 | 1.5 | [Straight, Crowned] Straight Crown H | 4 | 1.2 | 1.01 to 1.50 | 1.05 | 30.1 to 50 | 3 | 1.25 | 32 | 95 | |
8.82 € | 1 | Available | 7 Days | 10 | 0.8 | [Waffle] Waffle A | 3.4 | 0.6 | 0.01 to 1 | 0.5 | 20.1 to 30.0 | 0.5 | 0.65 | 26 | 80 | |
8.82 € | 1 | Available | 7 Days | 10 | 0.8 | [Sphere Shape (SR)] Sphere(SR) B | 3.4 | 0.6 | 0.01 to 1 | 0.5 | 20.1 to 30.0 | 0.5 | 0.65 | 26 | 80 |