Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FNPS22-H
No. | Part | Material | Surface Treatment |
Head | Brass | Electroless Nickel Plating | |
Plunger | JIS-SWRH | Nickel Plating | |
Bearing | Brass | Electroless Nickel Plating | |
Collar | Stainless Steel | - | |
Spring | Spring Steel (JIS-SWP) | Gold Plating | |
Sleeve | German Silver | Electroless Nickel Plating |
No. | Part | Material | Surface Treatment |
Head | Brass | Electroless Nickel Plating | |
Plunger | ISO-TC90 Equiv. | Electroless Nickel Plating | |
Bearing | Brass | Electroless Nickel Plating | |
Collar | Brass | Electroless Nickel Plating | |
Spring | Stainless Steel | - | |
Sleeve | Brass | Electroless Nickel Plating |
Part Number | - | Tip Shape |
GNP12 FNP10N FNP13 MNP50 | - - - - | G E15 A G8 |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | Mounting Hole for Press-Fitting Dimension (Reference) | Unit Price | Volume Discount Rate | ||
Initial | 2/3 Stroke | 1 ~ 69 pc (s). | 70~99 | 100~500 | |||||||
FNPS22 | 3.0mm | 8.0mm | 51gf | 180gf | 3A | 80mΩ | 300,000 times | 1.98~2.00mm | |||
FNPS35 | 4.0mm | 8.0mm | 66gf | 200gf | 3.17~3.19mm |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FNPS22-H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Plunger Material | Plunger O.D. (Ø) | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.12 € | 1 | Available | 5 Days | 10 | 3.0 | [Straight, Crowned] Straight Crown H | [Carbon steel] JIS-SWRH | 1 | 2.01 to 3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 |
Loading...
Type | Contact Probes Assemblies | Full Stroke (Range)(mm) | 7 to 9.5 | Full Stroke(mm) | 8.0 |
---|---|---|---|---|---|
2/3 Stroke Spring Pressure (Range)(gf) | 150.1 to 200 | Plunger Surface Treatment | Electroless Nickel Plating | Plunger Length L1 (Range)(mm) | 12.1 to 15 |
Integrated Probe Type | Spring Built-in | Barrel, Receptacle Length L2 (Range)(mm) | 20.1 to 25 | Properties | Standard |
Initial Spring Pressure (Range)(gf) | 50.1 to 100 | Allowable Current(A) | 3 | Resistance(mΩ) | 80 |
Plunger Length(mm) | 15.0 | Barrel, Receptacle Length(mm) | 22.0 |
This page is Contact Probes Assembly / Spring Build in (FNPS22), part number FNPS22-H.
You can find the detail information about specifications and dimensions on part number FNPS22-H.
Configure
Basic Attributes
Plunger Tip Shape
Plunger Material
Barrel, Receptacle Material
Type
Min. Mounting Pitch(mm)
Plunger O.D.(Ø)
Receptacle O.D. D (Range)(Ø)
Barrel, Receptacle O.D.(Ø)
Receptacle Outermost Diameter(Ø)
Initial Spring Pressure(gf)
2/3 Stroke Spring Pressure(gf)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FNPS22-A |
FNPS22-B |
FNPS22-C |
FNPS22-TH |
FNPS35-A |
FNPS35-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Plunger Material | Plunger O.D. (Ø) | Receptacle O.D. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.12 € | 1 | Available |
Same day
Stock | 10 | 3.0 | [Waffle] Waffle A | [Carbon steel] JIS-SWRH | 1.8 | 2.01 to 3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | |
6.12 € | 1 | Available |
Same day
Stock | 10 | 3.0 | [Sphere Shape (SR)] Sphere(SR) B | [Carbon steel] JIS-SWRH | 1.8 | 2.01 to 3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | |
6.30 € | 1 | Available | 5 Days | 10 | 3.0 | [Needle] Needle C | [Carbon steel] JIS-SWRH | 1 | 2.01 to 3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | |
6.30 € | 1 | Available | 5 Days | 10 | 3.0 | Three-Needle-TH | [Carbon steel] JIS-SWRH | 1.7 | 2.01 to 3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | |
8.31 € | 1 | Available | 5 Days | 10 | 4.0 | [Waffle] Waffle A | [Carbon steel] ISO-TC90 Equiv. | 3.0 | 3.01 or More | [Copper Alloy] Brass | 3.2 | 3.5 | 66 | 200 | |
8.31 € | 1 | Available |
Same day
Stock | 10 | 4.0 | [Sphere Shape (SR)] Sphere(SR) B | [Carbon steel] ISO-TC90 Equiv. | 3.0 | 3.01 or More | [Copper Alloy] Brass | 3.2 | 3.5 | 66 | 200 |