Contact Probes Assembly / Spring Build in (FNPS22) (Part Numbers - CAD Download)

Contact Probes Assembly / Spring Build in (FNPS22)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FNPS22-H

Contact Probes Assembly/Spring Build in (FNPS22):Related Image
Contact Probes Assembly/Spring Build in (FNPS22):Related Image

■FNPS22
No.PartMaterialSurface Treatment
HeadBrassElectroless Nickel Plating
PlungerJIS-SWRHNickel Plating
BearingBrassElectroless Nickel Plating
CollarStainless Steel-
SpringSpring Steel (JIS-SWP)Gold Plating
SleeveGerman SilverElectroless Nickel Plating

■FNPS35
No.PartMaterialSurface Treatment
HeadBrassElectroless Nickel Plating
PlungerISO-TC90 Equiv.Electroless Nickel Plating
BearingBrassElectroless Nickel Plating
CollarBrassElectroless Nickel Plating
SpringStainless Steel-
SleeveBrassElectroless Nickel Plating

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Mounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc (s).70~99100~500
FNPS223.0mm8.0mm51gf180gf3A80mΩ300,000 times1.98~2.00mm   
FNPS354.0mm8.0mm66gf200gf3.17~3.19mm   
Mounting pitches in ( ) are applicable to the contact probes with nut. MNP50 mounting pitches in < > are applicable to G8 tip shape. * Tip shape A is 14.0mm, and TH is 9.5mm.
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FNPS22-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger O.D.
(Ø)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

6.12 €

1 Available 5 Days 103.0[Straight, Crowned] Straight Crown H[Carbon steel] JIS-SWRH12.01 to 3[Copper Alloy] German Silver22.251180

Loading...

  1. 1

Example of Use

Contact Probes Assembly/Spring Build in (FNPS22):Related Image

Basic information

Type Contact Probes Assemblies Full Stroke (Range)(mm) 7 to 9.5 Full Stroke(mm) 8.0
2/3 Stroke Spring Pressure (Range)(gf) 150.1 to 200 Plunger Surface Treatment Electroless Nickel Plating Plunger Length L1 (Range)(mm) 12.1 to 15
Integrated Probe Type Spring Built-in Barrel, Receptacle Length L2 (Range)(mm) 20.1 to 25 Properties Standard
Initial Spring Pressure (Range)(gf) 50.1 to 100 Allowable Current(A) 3 Resistance(mΩ) 80
Plunger Length(mm) 15.0 Barrel, Receptacle Length(mm) 22.0

This page is Contact Probes Assembly / Spring Build in (FNPS22), part number FNPS22-H.
You can find the detail information about specifications and dimensions on part number FNPS22-H.

Variation of this product

Part Number
FNPS22-A
FNPS22-B
FNPS22-C
FNPS22-TH
FNPS35-A
FNPS35-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger O.D.
(Ø)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

6.12 €

1 Available Same day

Stock

103.0[Waffle] Waffle A[Carbon steel] JIS-SWRH1.82.01 to 3[Copper Alloy] German Silver22.251180

6.12 €

1 Available Same day

Stock

103.0[Sphere Shape (SR)] Sphere(SR) B[Carbon steel] JIS-SWRH1.82.01 to 3[Copper Alloy] German Silver22.251180

6.30 €

1 Available 5 Days 103.0[Needle] Needle C[Carbon steel] JIS-SWRH12.01 to 3[Copper Alloy] German Silver22.251180

6.30 €

1 Available 5 Days 103.0Three-Needle-TH[Carbon steel] JIS-SWRH1.72.01 to 3[Copper Alloy] German Silver22.251180

8.31 €

1 Available 5 Days 104.0[Waffle] Waffle A[Carbon steel] ISO-TC90 Equiv.3.03.01 or More[Copper Alloy] Brass3.23.566200

8.31 €

1 Available Same day

Stock

104.0[Sphere Shape (SR)] Sphere(SR) B[Carbon steel] ISO-TC90 Equiv.3.03.01 or More[Copper Alloy] Brass3.23.566200

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360