Contact Probes Assembly / Resin Sleeve (FNP22) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FNP22SF-A

Contact Probes Assembly/Resin Sleeve (FNP22):Related Image
Contact Probes Assembly/Resin Sleeve (FNP22):Related Image

No.PartMaterialSurface Treatment
PlungerISO-TC90 Equiv.Nickel Plating
SleevePolyacetal-
SpringStainless Steel-

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Mounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc (s).70~99100~500
FNP22SF3.0mm7.0mm0gf100gf3A80mΩ300,000 times1.98~2.00mm   
FNP22150gf
FNP40SF5.0mm17.0mm*0gf220gf3.48~3.50mm
FNP40300gf
Mounting pitches in ( ) are applicable to the contact probes with nut. MNP50 mounting pitches in < > are applicable to G8 tip shape. * Tip shape A is 14.0mm, and TH is 9.5mm.
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FNP22SF-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)

4.27 €

1 Available 7 Days 3.0[Waffle] Waffle A7 to 9.57.050.1 to 100[Carbon steel] ISO-TC90 Equiv.1.812.1 to 152.01 to 3214.02.214.0100

Loading...

  1. 1

Example of Use

Contact Probes Assembly/Resin Sleeve (FNP22):Related Image

Basic information

Type Contact Probes Assemblies Plunger Surface Treatment Nickel Plating Integrated Probe Type Resin Sleeve
Barrel, Receptacle Material Polyacetal Barrel, Receptacle Length L2 (Range)(mm) 10.1 to 15 Properties Standard
Initial Spring Pressure (Range)(gf) 0 to 10 Allowable Current(A) 3 Resistance(mΩ) 80
Initial Spring Pressure(gf) 0

This page is Contact Probes Assembly / Resin Sleeve (FNP22), part number FNP22SF-A.
You can find the detail information about specifications and dimensions on part number FNP22SF-A.

Variation of this product

Part Number
FNP22-C
FNP22-H
FNP22-TH
FNP22SF-C
FNP22SF-H
FNP22SF-TH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)

4.27 €

1 Available 7 Days 3.0[Needle] Needle C7 to 9.57.0100.1 to 150[Carbon steel] ISO-TC90 Equiv.112.1 to 152.01 to 3214.02.214.0150

4.27 €

1 Available 7 Days 3.0[Straight, Crowned] Straight Crown H7 to 9.57.0100.1 to 150[Carbon steel] ISO-TC90 Equiv.112.1 to 152.01 to 3214.02.214.0150

4.27 €

1 Available 7 Days 3.0Three-Needle-TH7 to 9.57.0100.1 to 150[Carbon steel] ISO-TC90 Equiv.1.712.1 to 152.01 to 3214.02.214.0150

4.27 €

1 Available 7 Days 3.0[Needle] Needle C7 to 9.57.050.1 to 100[Carbon steel] ISO-TC90 Equiv.112.1 to 152.01 to 3214.02.214.0100

4.27 €

1 Available 7 Days 3.0[Straight, Crowned] Straight Crown H7 to 9.57.050.1 to 100[Carbon steel] ISO-TC90 Equiv.112.1 to 152.01 to 3214.02.214.0100

4.27 €

1 Available 7 Days 3.0Three-Needle-TH7 to 9.57.050.1 to 100[Carbon steel] ISO-TC90 Equiv.1.712.1 to 152.01 to 3214.02.214.0100

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360