Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RNP80ST
No. | Part | Material | Surface Treatment |
Plunger | EN CW101C Equiv. | Gold Plating on Nickel Undercoat | |
Barrel | Brass* | Gold Plating on Nickel Undercoat* | |
Spring | Spring Steel (JIS-SWP) | Gold Plating |
Part Number | - | Tip Shape |
RNP20 RNP85 RNP60ST | - - | AR N |
Part Number | Mounting Pitch (min) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | d | d1 | d2 | Unit Price | Volume Discount Rate | |||
Type | No. | Initial | 2/3 Stroke | 1 ~ 69 pc(s). | 70~99 | 100~500 | ||||||||
RNP | 20 | 0.3mm | 1.3mm | 2gf | 6gf | 0.5A | 300mΩ | 60,000 times | 0.12 | - | - | |||
30 | 0.5mm | 0.8mm | 3gf | 15gf | 60mΩ | 100,000 times | 0.15 | 0.1 | 0.1 | |||||
38 | 1.0mm | 5gf | 15gf | 200,000 times | 0.2 | 0.15 | 0.15 | |||||||
38N | 0.98mm | 5gf | 25gf | 100,000 times | 0.22 | - | 0.15 | |||||||
50 | 0.8mm | 1.0mm | 3gf | 25gf | 1A | 50mΩ | 200,000 times | 0.3 | 0.2 | 0.2 | ||||
57 | 0.98mm | 13gf | 30gf | 0.3 | - | 0.2 | ||||||||
64 | 1.0mm | 20gf | 30gf | 300,000 times | 0.38 | 0.3 | 0.25 | |||||||
85 | 1.0mm | 0.98mm | 22gf | 35gf | 200,000 times | 0.50 | - | 0.3 | ||||||
60ST | 0.8mm | 0.5mm | 10gf | 25gf | 100,000 times | - | ||||||||
80ST | 1.0mm | 0.5mm | 11gf | 30gf |
Part Number | Barrel O.D. | Reference Barrel Hole Dia. |
RNP20 | 0.20 | 0.22 |
RNP30 | 0.30 | 0.32 |
RNP38 | 0.38 | 0.40 |
RNP38N | 0.38 | 0.40 |
RNP50 | 0.50 | 0.52 |
RNP57 | 0.57 | 0.59 |
RNP64 | 0.64 | 0.66 |
RNP85 | 0.85 | 0.87 |
RNP60ST | 0.6 | 0.65 |
RNP80ST | 0.8 | 0.85 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
RNP80ST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | Plunger Material | Plunger O.D. (Ø) | Barrel, Receptacle Material | Properties | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | Plunger Tip Shape 1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.45 € | 1 | Available |
Same day
Stock | 10 | 1 | [Tapered, Crowned] Taper Crown 4 Points-75deg | < 1 | 0.5 | [Copper Alloy] EN CW101C Equiv. | 0.5 | [Copper Alloy] Brass | High Frequency Support | 10.1 to 20 | 1 | 50 | 0.5 | 11 | 30 | - |
Loading...
Type | Double Tipped Probes | 2/3 Stroke Spring Pressure (Range)(gf) | 0 to 30 | Plunger Surface Treatment | Nickel Plating Base, Gold Plating |
---|---|---|---|---|---|
Plunger Length L1 (Range)(mm) | 0.1 to 3 | Integrated Probe Type | Spring Built-in |
This page is Double Tipped Probes, part number RNP80ST.
You can find the detail information about specifications and dimensions on part number RNP80ST.
Configure
Stock
Basic Attributes
Plunger Tip Shape
Plunger Material
Barrel, Receptacle Material
Plunger Tip Shape 1
Type
Min. Mounting Pitch(mm)
Full Stroke (Range)(mm)
Full Stroke(mm)
Plunger O.D.(Ø)
Properties
Initial Spring Pressure (Range)(gf)
Allowable Current(A)
Resistance(mΩ)
Plunger Length(mm)
Initial Spring Pressure(gf)
2/3 Stroke Spring Pressure(gf)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RNP60ST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | Plunger Material | Plunger O.D. (Ø) | Barrel, Receptacle Material | Properties | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | Plunger Tip Shape 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.45 € | 1 | Available | 7 Days | 10 | 0.8 | [Tapered, Crowned] Taper Crown 4 Points-75deg | < 1 | 0.5 | [Copper Alloy] EN CW101C Equiv. | 0.35 | [Copper Alloy] Brass | High Frequency Support | 0 to 10 | 1 | 50 | 0.5 | 10 | 25 | - |