Engineered Plastic Bearings / Flat / Retained (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EBPEH18

Engineered Plastic Bearings/Flat/Retained:Related Image

Type Material Surface Treatment
No Retaining RingRetainedSurface PlasticBearingShaftShaft
Straight BoreThreaded StudThreaded Stud Hex SocketLong Threaded StudStraight BoreThreaded Stud Hex Socket
EBSSEBBSEBHS---PolyacetalEN 1.4125 Equiv.EN 1.4301 Equiv.-
EBEBBEBHEBBL--EN 1.3505 Equiv.JIS-SWCHTrivalent Chromate
EBDEBBD----Antistatic
Polyacetal
EN 1.4125 Equiv.EN 1.4301 Equiv.-
EBC-EBBC---EN 1.4125 Equiv.
(Low Dust Generation)
EBSZ-EBHZ---EN 1.4301 Equiv.
(Low Dust Generation)
----EBMEBMHMC NylonEN 1.3505 Equiv.EN 1.1191 Equiv.Trivalent Chromate
----EBPEEBPEHUHMWPE
EBC, EBSZ, EBBC and EBHZ use low dust generation grease and the resin section may be discolored due to reactions with ultraviolet, but the functionality will not be affected.
Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.

Specifications

Part Number
EB24  
ERB24
EUB24
EKB35
Part NumberAllowable Load N
( ) indicates EN 1.4301 Equiv.
dBM
(Coarse)
L ℓ Hex Socket GRetaining
Ring Size
(C Type)
(Only for Retained Type)
Bearing UsedUnit Price
PolyacetalMC Nylon Ultra High-Molecular-Weight PolyethylenePolyacetalMC Nylon Ultra High-Molecular-Weight PolyethyleneStraight BoreThreaded StudThreaded Stud Hex SocketLong Threaded Stud
TypeDEBSSEBEBDEBCEBSZEBMEBPEEBBSEBBEBBDEBHSEBHEBBCEBHZEBMHEBPEHEBBL
Straight Bore
EBSS
EB
EBD
EBC
EBSZ
EBM
EBPE

Threaded Stud
EBBS
EBB
EBBD
Threaded Stud Hex Socket
EBHS
EBH
EBBC
EBHZ
EBMH
EBPEH

Long Threaded Stud
EBBL
1329.4(14.7)45-45-11.5-L-1040ZZ-------------
14
16588RTWS13695ZZ
18
1978.4(39.2)6696812.5RTWS15696ZZ
20
22--
24
26176(88)88125RTWS22608ZZ-----
309
35
40245(122)1012148121226RTWS306200ZZ---------
45
50
See price chart for available sizes. For bearing detailed dimensions, see P.989, 991.
kgf=Nx0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
EBPEH18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

16.62 €

1 Available 5 Days 10EN 1.3505 Equiv.UHMW[Screw] Hex Socket Threadeds with Retaining Ring188-4-20.1 to 50.029.4

Loading...

  1. 1

Example of Use

Engineered Plastic Bearings/Flat/Retained:Related Image

Basic information

Outer Ring Type, Type Flat Type Operating Environment Standard (For Light Loads)

This page is Engineered Plastic Bearings / Flat / Retained, part number EBPEH18.
You can find the detail information about specifications and dimensions on part number EBPEH18.

Variation of this product

Part Number
EB18
EB19
EB20
EBPEH19
EBPEH20
EBPEH22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

12.72 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore185--520.1 to 50.029.4

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore196--650.1 to 100.078.4

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore206--650.1 to 100.078.4

16.62 €

1 Available 5 Days 10EN 1.3505 Equiv.UHMW[Screw] Hex Socket Threadeds with Retaining Ring199-6-50.1 to 100.078.4

16.62 €

1 Available 5 Days 10EN 1.3505 Equiv.UHMW[Screw] Hex Socket Threadeds with Retaining Ring209-6-50.1 to 100.078.4

16.62 €

1 Available 5 Days 10EN 1.3505 Equiv.UHMW[Screw] Hex Socket Threadeds with Retaining Ring229-6-50.1 to 100.078.4

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360