Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |||||||
No Retaining Ring | Retained | Surface Plastic | Bearing | Shaft | Shaft | ||||
Straight Bore | Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | Straight Bore | Threaded Stud Hex Socket | ||||
EBSS | EBBS | EBHS | - | - | - | Polyacetal | EN 1.4125 Equiv. | EN 1.4301 Equiv. | - |
EB | EBB | EBH | EBBL | - | - | EN 1.3505 Equiv. | JIS-SWCH | Trivalent Chromate | |
EBD | EBBD | - | - | - | - | Antistatic Polyacetal | EN 1.4125 Equiv. | EN 1.4301 Equiv. | - |
EBC | - | EBBC | - | - | - | EN 1.4125 Equiv. (Low Dust Generation) | |||
EBSZ | - | EBHZ | - | - | - | EN 1.4301 Equiv. (Low Dust Generation) | |||
- | - | - | - | EBM | EBMH | MC Nylon | EN 1.3505 Equiv. | EN 1.1191 Equiv. | Trivalent Chromate |
- | - | - | - | EBPE | EBPEH | UHMWPE |
Part Number |
EB24 ERB24 EUB24 EKB35 |
Part Number | Allowable Load N ( ) indicates EN 1.4301 Equiv. | d | B | M (Coarse) | L | ℓ | Hex Socket G | Retaining Ring Size (C Type) (Only for Retained Type) | Bearing Used | Unit Price | |||||||||||||||||||
Polyacetal | MC Nylon Ultra High-Molecular-Weight Polyethylene | Polyacetal | MC Nylon Ultra High-Molecular-Weight Polyethylene | Straight Bore | Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | ||||||||||||||||||||||
Type | D | EBSS | EB | EBD | EBC | EBSZ | EBM | EBPE | EBBS | EBB | EBBD | EBHS | EBH | EBBC | EBHZ | EBMH | EBPEH | EBBL | |||||||||||
Straight Bore EBSS EB EBD EBC EBSZ EBM EBPE Threaded Stud EBBS EBB EBBD Threaded Stud Hex Socket EBHS EBH EBBC EBHZ EBMH EBPEH Long Threaded Stud EBBL | 13 | 29.4(14.7) | 4 | 5 | - | 4 | 5 | - | 1 | 1.5 | - | L-1040ZZ | - | - | - | - | - | - | - | - | - | - | - | - | - | ||||
14 | |||||||||||||||||||||||||||||
16 | 5 | 8 | 8 | RTWS13 | 695ZZ | ||||||||||||||||||||||||
18 | |||||||||||||||||||||||||||||
19 | 78.4(39.2) | 6 | 6 | 9 | 6 | 8 | 1 | 2.5 | RTWS15 | 696ZZ | |||||||||||||||||||
20 | |||||||||||||||||||||||||||||
22 | - | - | |||||||||||||||||||||||||||
24 | |||||||||||||||||||||||||||||
26 | 176(88) | 8 | 8 | 12 | 5 | RTWS22 | 608ZZ | - | - | - | - | - | |||||||||||||||||
30 | 9 | ||||||||||||||||||||||||||||
35 | |||||||||||||||||||||||||||||
40 | 245(122) | 10 | 12 | 14 | 8 | 12 | 12 | 2 | 6 | RTWS30 | 6200ZZ | - | - | - | - | - | - | - | - | - | |||||||||
45 | |||||||||||||||||||||||||||||
50 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
EBBC35 |
EBHS35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Material | Surface Material | Mounting Type | O.D. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.54 € | 1 | Available | 5 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. (Low Particle Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 35 | 9 | Hex Socket | 6 | - | 100.1 to 200.0 | 176 | |
18.90 € | 1 | Available | 5 Days | 10 | [Stainless Steel] EN 1.4125 Equiv. | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded Stud Hex Socket | 35 | 9 | Hex Socket | 6 | - | 100.1 to 200.0 | 176 |
Loading...
Outer Ring Type, Type | Flat Type | Operating Environment | Standard (For Light Loads) |
---|
Configure
Basic Attributes
Bearing Material
Surface Material
Mounting Type
I.D. d(Ø)
Type
O.D. D(Ø)
Width B(mm)
Thread Head Shape
Screw Nominal M(mm)
Allowable Load Range(N)
Allowable Load(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes