Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CNGK65-U
Type | Main Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Swiveling Part | Wheel | |
CNG□ | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Synthetic Rubber (Black), Urethane (Gray), Nylon (White) |
Incorporated | Provided for D100, 125, 150 |
CNSG□ | EN 1.4301 Equiv. | Barrel Grinding |
Part Number | - | Wheel Material |
CNGJ100 | - | U |
Main Body | Part Number | Wheel Material | H | A | C | F1 | F2 | G1 | G2 | d | E | r | B | t | Allowable Load (N) | Mass (g) | ||||||||
Type | D | R | U | N | Steel | Stainless Steel | R | U | N | R | U | N | ||||||||||||
Swivel | CNGJ (Steel) CNSGJ (Stainless Steel) | 25 | R (Rubber) U (Urethane) N (Nylon) | 35 | 35 | 30 | 28 | - | 23 | - | 4.2 | 9 | 23 | 13 | − | 13 | 1.5 | - | 80 | - | 100 | 36 | - | 37 |
38 | 50 | 46 | 38 | 36 | 28 | 5.3 | 13 | 34 | 18 | 18 | 200 | 280 | 74 | 75 | ||||||||||
50 | 65 | 59 | 47 | 46 | 35 | 6.5 | 16 | 44 | 21 | 20 | 2 | 500 | 600 | 170 | 140 | |||||||||
65 | 85 | 70 | 58 | 55 | 54 (*1) | 42 | 44 (*1) | 8.8 | 25 | 60 | 25 | 25 | 25 | 2.3 | 2 | 500 | 700 | 700 | 370 | 310 | 300 | |||
75 | 93 | 65 | 25 | 27 | 25 | 600 | 800 | 800 | 390 | 330 | 320 | |||||||||||||
100 | 130 | 90 | 90 | 71 | 68 | 71 | 68 | 10.5 | 30 | 84 | 32 | 30 | 32 | 2.9 | 3 | 1200 | 1200 | 1000 | 1055 | 930 | 900 | |||
125 | 165 | 102 | 102 | 80 | 75 | 80 | 75 | 11 | 35 | 101 | 38 | 30 | 38(35) | 4 | 4 | 1500 | 1500 | 1500 | 1600 | 1500 | 1350 | |||
150 | 190 | 40 | 119 | 40(42) | 35 | 35 | 1600 | 1600 | 1600 | 1835 | 1750 | 1680 | ||||||||||||
Fixed | CNGK (Steel) CNSGK (Stainless Steel) | 25 | 35 | 37 | 19 | 29 | - | - | - | 4.2 | - | - | 13 | − | 13 | 1.5 | - | 80 | - | 100 | 30 | - | 31 | |
38 | 50 | 46 | 25 | 36 | 15 | 5.3 | 18 | 18 | 200 | 280 | 51 | 52 | ||||||||||||
50 | 65 | 58 | 44 | 45 | 25 | 6.5 | 21 | 20 | 2 | 500 | 600 | 130 | 110 | |||||||||||
65 | 85 | 70 | 52 (47) | 55 | 54 (*1) | 28 | 8.8 | 25 | 25 | 25 | 2.3 | 2 | 500 | 700 | 700 | 260 | 200 | 190 | ||||||
75 | 93 | 25 | 27 | 25 | 600 | 800 | 800 | 280 | 220 | 190 | ||||||||||||||
100 | 130 | 110 | 70 | 90 | 80 | 50 | 45 | 10.5 | 32 | 30 | 32 | 2.6 | 2.5 | 1200 | 1200 | 1200 | 770 | 645 | 615 | |||||
125 | 165 | 140 | 80 | 112 | 100 | 56 | 53 | 11 | 38 | 30 | 38(35) | 4 | 1500 | 1500 | 1500 | 1100 | 1000 | 850 | ||||||
150 | 190 | 40(42) | 35 | 35 | 1600 | 1600 | 1600 | 1400 | 1315 | 1245 | ||||||||||||||
Swivel with Stopper | CNGS (Steel) CNSGS (Stainless Steel) | 50 | 65 | 59 | 47 | 46 | - | 35 | - | 6.5 | 16 | 58 | 21 | − | 20 | 2 | - | 500 | - | 600 | 220 | - | 190 | |
65 | 85 | 70 | 58 | 55 | 54 (*1) | 42 | 44 (*1) | 8.8 | 25 | 74(97) | 25 | 25 | 25 | 2.3 | 2 | 500 | 700 | 700 | 420 | 360 | 350 | |||
75 | 93 | 25 | 27 | 25 | 600 | 800 | 800 | 450 | 390 | 380 | ||||||||||||||
100 | 130 | 90 | 90 | 71 | 68 | 71 | 68 | 10.5 | 30 | 98(102) | 32 | 30 | 32 | 2.9 | 3 | 1200 | 1200 | 1200 | 1220 | 1095 | 1065 | |||
125 | 165 | 102 | 102 | 80 | 75 | 80 | 75 | 11 | 35 | 118(123) | 38 | 30 | 38(35) | 4 | 4 | 1500 | 1500 | 1500 | 1735 | 1635 | 1485 | |||
150 | 190 | 40 | 122(127) | 40(42) | 35 | 35 | 1600 | 1600 | 1600 | 2045 | 1950 | 1890 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CNGK65-U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Bearing in Wheel | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.79 € | 1 | Available |
Same day
Stock | 10 | Plate Type Fixed | 85 | 35.01 to 80.00 | Not Provided | 70 | [Urethane] Urethane (General) | Not Provided | Steel | 54 ~ 55 | 28 | 70 | 52 | 65 | 25 | Not Provided |
Loading...
Load Category | Light/Medium Load |
---|
This page is Caster Light/Medium Duty CNG□ CNSG□, part number CNGK65-U.
You can find the detail information about specifications and dimensions on part number CNGK65-U.
Configure
Stock
Basic Attributes
Wheel Material
Mounting Hole Pitch, Long Length Direction(mm)
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Characteristics
Fitting Material
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Bearing in Wheel
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CNGJ125-N |
CNGJ125-R |
CNGJ125-U |
CNGK75-N |
CNGK75-R |
CNGK75-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.90 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 165 | 140.01 to 220.00 | Not Provided | 150 | [Nylon] Nylon (General) | Not Provided | Steel | 75 ~ 80 | 75 ~ 80 | 102 | 102 | 125 | 38 | Provided | |
22.24 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 165 | 140.01 to 220.00 | Not Provided | 150 | [Synthetic Rubber] Synthetic Rubber (General) | Not Provided | Steel | 75 ~ 80 | 75 ~ 80 | 102 | 102 | 125 | 38 | Provided | |
21.93 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 165 | 140.01 to 220.00 | Not Provided | 150 | [Urethane] Urethane (General) | Not Provided | Steel | 75 ~ 80 | 75 ~ 80 | 102 | 102 | 125 | 35 | Provided | |
3.15 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 93 | 35.01 to 80.00 | Not Provided | 80 | [Nylon] Nylon (General) | Not Provided | Steel | 54 ~ 55 | 28 | 70 | 47 | 75 | 25 | Not Provided | |
4.40 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 93 | 35.01 to 80.00 | Not Provided | 60 | [Synthetic Rubber] Synthetic Rubber (General) | Not Provided | Steel | 54 ~ 55 | 28 | 70 | 52 | 75 | 25 | Not Provided | |
6.55 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 93 | 35.01 to 80.00 | Not Provided | 80 | [Urethane] Urethane (General) | Not Provided | Steel | 54 ~ 55 | 28 | 70 | 52 | 75 | 25 | Not Provided |