Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CMGS-L100-T
Type | Main Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Swiveling Part | Wheel | |
CMGJ / CMGK CMGS / CMGS-L | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Synthetic Rubber (Black), Urethane (Blue), Monomer Casting Nylon (Blue) , Antistatic Rubber (Orange), Non-Carbon Antistatic Urethane (Yellow) | Incorporated | Incorporated |
Part Number | - | Wheel Material |
CMGS130 | - | U |
Main Body | Part Number | Wheel Material | H | A | C | F1 | F2 | G | d | E | (r) | B (*) | t | Allowable Load (N) | Mass (g) | Unit Price | |||||||||||||
Type | D | R | U | N | T | K | R | U | N | T | K | R | U | N | T | K | |||||||||||||
Swivel | CMGJ | 75 | R (Rubber) U (Urethane) N (Monomer Casting Nylon) T (Antistatic Rubber) K (Non-Carbon Antistatic Urethane) | 100 | 81 | - | 63 | - | - | 9.5 | 28 | 66 | 32 | 2.3 | 800 | 1200 | 1200 | 800 | 1200 | 560 | 650 | 560 | 560 | 520 | |||||
100 | 144 | 95 | 73 | 70 | 10.5 | 35 | 85 | 32 (34) | 3.6 | 1200 | 1700 | 1800 | 1200 | 1700 | 1060 | 1240 | 1130 | 1060 | 1010 | ||||||||||
130 | 177 | 105 | 82 | 79 | 11 | 40 | 105 | 38 (42) | 4 | 1800 | 2600 | 2700 | 1800 | 2600 | 2000 | 2210 | 2040 | 2000 | 2310 | ||||||||||
150 | 198 | 120 | 93 | 87 | 45 | 120 | 42 (44) | 2000 | 3000 | 3000 | 2000 | 3000 | 2340 | 2620 | 2400 | 2340 | 2630 | ||||||||||||
200 | 250 | 140 | 115 | 105 | 58 | 163 | 45 (42) | 4.5 | 2500 | 3700 | - | - | - | 4020 | 4180 | - | - | - | - | - | - | ||||||||
Fixed | CMGK | 75 | 100 | 95 | 71 | 63 | - | 40 | 9.5 | - | - | 32 | 2.3 | 800 | 1200 | 1200 | 800 | 1200 | 490 | 550 | 490 | 490 | 440 | ||||||
100 | 144 | 115 | 80 | 80 | 45 | 10.5 | 32 (34) | 2.9 | 1200 | 1700 | 1800 | 1200 | 1700 | 830 | 1010 | 920 | 830 | 770 | |||||||||||
130 | 177 | 138 | 90 | 100 | 56 | 11 | 38 (42) | 1800 | 2600 | 2700 | 1800 | 2600 | 1600 | 1870 | 1640 | 1600 | 1870 | ||||||||||||
150 | 198 | 42 (44) | 2000 | 3000 | 3000 | 2000 | 3000 | 1900 | 2190 | 1980 | 1900 | 2190 | |||||||||||||||||
200 | 250 | 152 | 100 | 112 | 63 | 45 (42) | 4 | 2500 | 3700 | - | - | - | 3350 | 3540 | - | - | - | - | - | - | |||||||||
Swivel with Stopper | CMGS CMGS-L | 75 | 100 | 81 | - | 63 | - | - | 9.5 | 28 | 89 | 32 | 2.3 | 800 | 1200 | 1200 | 800 | 1200 | 620 | 710 | 620 | 620 | 580 | ||||||
100 | 144 | 95 | 73 | 70 | 10.5 | 35 | 110 | 32 (34) | 3.6 | 1200 | 1700 | 1800 | 1200 | 1700 | 1170 | 1350 | 1240 | 1170 | 1080 | ||||||||||
130 | 177 | 105 | 82 | 79 | 11 | 40 | 130 | 38 (42) | 4 | 1800 | 2600 | 2700 | 1800 | 2600 | 2180 | 2390 | 2220 | 2180 | 2390 | ||||||||||
150 | 198 | 120 | 93 | 87 | 45 | 42 (44) | 2000 | 3000 | 3000 | 2000 | 3000 | 2520 | 2800 | 2580 | 2520 | 2800 | |||||||||||||
200 | 250 | 140 | 115 | 105 | 58 | 42 | 2500 | 3700 | - | - | - | 4250 | 4410 | - | - | - | - | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CMGS-L100-T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Mounting Direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.29 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 144 | 80.01 to 140.00 | With Double Stopper (Rotation + Swivel) | 120 | [Synthetic Rubber] Antistatic Rubber | Antistatic | 73 | 70 | 95 | 95 | 100 | 32 | Left Handle |
Loading...
Fitting Material | Steel | Load Category | Medium Load | Bearing in Wheel | Provided |
---|
This page is Caster Medium Duty CMG□, part number CMGS-L100-T.
You can find the detail information about specifications and dimensions on part number CMGS-L100-T.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Mounting Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CMGJ100-T |
CMGJ100-U |
CMGJ130-K |
CMGS-L100-U |
CMGS-L130-K |
CMGS-L130-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Mounting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.83 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 144 | 80.01 to 140.00 | Not Provided | 120 | [Synthetic Rubber] Antistatic Rubber | Antistatic | 73 | 70 | 95 | 95 | 100 | 32 | - | |
22.57 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 144 | 140.01 to 220.00 | Not Provided | 170 | [Urethane] Urethane (General) | Not Provided | 73 | 70 | 95 | 95 | 100 | 32 | - | |
81.98 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 177 | 220.01 to 320.00 | Not Provided | 260 | [Urethane] Non-Carbon Antistatic Urethane | Antistatic | 82 | 79 | 105 | 105 | 130 | 38 | - | |
25.43 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 144 | 140.01 to 220.00 | With Double Stopper (Rotation + Swivel) | 170 | [Urethane] Urethane (General) | Not Provided | 73 | 70 | 95 | 95 | 100 | 32 | Left Handle | |
93.81 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 177 | 220.01 to 320.00 | With Double Stopper (Rotation + Swivel) | 260 | [Urethane] Non-Carbon Antistatic Urethane | Antistatic | 82 | 79 | 105 | 105 | 130 | 38 | Left Handle | |
65.73 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 177 | 220.01 to 320.00 | With Double Stopper (Rotation + Swivel) | 270 | [Nylon] Monomer Casting Nylon | Not Provided | 82 | 79 | 105 | 105 | 130 | 42 | Left Handle |