Caster Medium Duty CMG□ (Part Numbers - CAD Download)

Caster Medium Duty CMG□

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] A general purpose roller for mid-range platform trucks.
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CMGS75-N

Casters/Swivel Type/Economy:Related Image

TypeMain BodyWheelBearing
MaterialSurface TreatmentMaterial (Color)Swiveling PartWheel
CMGJ / CMGK
CMGS / CMGS-L
EN 1.0320 Equiv.
(hot coiled)
Trivalent ChromateSynthetic Rubber (Black), Urethane (Blue),
Monomer Casting Nylon (Blue) , Antistatic Rubber (Orange),
Non-Carbon Antistatic Urethane (Yellow)
IncorporatedIncorporated

Specifications

Part Number-Wheel Material
CMGS130-U
r indicates the swivel radius of the wheel and turning radius of the pedal.
Stepping on a pedal stops the movement of a wheel.
Main BodyPart NumberWheel MaterialHACF1F2GdE(r)B
(*)
tAllowable Load (N)Mass (g)Unit Price
TypeDRUNTKRUNTKRUNTK
SwivelCMGJ75R
(Rubber)
U
(Urethane)
N
(Monomer
Casting Nylon)

T
(Antistatic Rubber)
K
(Non-Carbon Antistatic Urethane)
10081-63--9.52866322.3800120012008001200560650560560520     
10014495737010.5358532 (34)3.61200170018001200170010601240113010601010     
1301771058279114010538 (42)41800260027001800260020002210204020002310     
15019812093874512042 (44)2000300030002000300023402620240023402630     
2002501401151055816345 (42)4.525003700---40204180---  ---
FixedCMGK75100957163-409.5--322.3800120012008001200490550490490440     
10014411580804510.532 (34)2.9120017001800120017008301010920830770     
13017713890100561138 (42)1800260027001800260016001870164016001870     
15019842 (44)2000300030002000300019002190198019002190     
2002501521001126345 (42)425003700---33503540---  ---
Swivel with StopperCMGS
CMGS-L
7510081-63--9.52889322.3800120012008001200620710620620580     
10014495737010.53511032 (34)3.61200170018001200170011701350124011701080     
1301771058279114013038 (42)41800260027001800260021802390222021802390     
15019812093874542 (44)2000300030002000300025202800258025202800     
200250140115105584225003700---42504410---  ---
D200 is not available for CMGS-L. (*) D100, 130, and 150 represent the N wheel dimensions. D200 represents the U wheel dimensions.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CMGS75-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Mounting Direction

28.08 €

1 Available 5 Days 10Plate Type Swivel10080.01 to 140.00With Double Stopper (Rotation + Swivel)120[Nylon] Monomer Casting NylonNot Provided636381817532Right Handle

Loading...

  1. 1

More Information

Casters/Swivel Type/Economy:Related Image
Casters/Swivel Type/Economy:Related Image

Example of Use

Casters/Swivel Type/Economy:Related Image

Basic information

Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

This page is Caster Medium Duty CMG□, part number CMGS75-N.
You can find the detail information about specifications and dimensions on part number CMGS75-N.

Variation of this product

Part Number
CMGJ100-T
CMGJ100-U
CMGJ130-K
CMGS75-R
CMGS75-T
CMGS75-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Mounting Direction

28.83 €

1 Available 5 Days 10Plate Type Swivel14480.01 to 140.00Not Provided120[Synthetic Rubber] Antistatic RubberAntistatic7370959510032-

22.57 €

1 Available Same day

Stock

10Plate Type Swivel144140.01 to 220.00Not Provided170[Urethane] Urethane (General)Not Provided7370959510032-

81.98 €

1 Available 5 Days 10Plate Type Swivel177220.01 to 320.00Not Provided260[Urethane] Non-Carbon Antistatic UrethaneAntistatic827910510513038-

14.61 €

1 Available 5 Days 10Plate Type Swivel10035.01 to 80.00With Double Stopper (Rotation + Swivel)80[Synthetic Rubber] Synthetic Rubber (General)Not Provided636381817532Right Handle

25.82 €

1 Available 5 Days 10Plate Type Swivel10035.01 to 80.00With Double Stopper (Rotation + Swivel)80[Synthetic Rubber] Antistatic RubberAntistatic636381817532Right Handle

21.66 €

1 Available Same day

Stock

10Plate Type Swivel10080.01 to 140.00With Double Stopper (Rotation + Swivel)120[Urethane] Urethane (General)Not Provided636381817532Right Handle

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360