Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHJFM75
Type | D | Wheel | Main Body | Bearing (Wheel Bearing) |
|||
Swivel | Fixed | Stopper | Material | Material | Surface Treatment | ||
CHJF | CHJK | CHJS | 50 | Special Reinforced Plastic (Black) | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Incorporated |
50A | - | ||||||
50S | |||||||
65A | Incorporated | ||||||
75A | |||||||
65 | Phenol (Black) |
||||||
75 | |||||||
CHJFM | CHJKM | CHJSM | 50A | MC Nylon (Blue) |
- | ||
65 | Incorporated | ||||||
75 | |||||||
CHJFD | CHJKD | CHJSD | 50A | Electrically Conductive MC Nylon (Black) | - | ||
65 | Incorporated | ||||||
75 |
Part Number | Main Body | Wheel | Seal | Bearing | |||
Type | D | Material | Surface Treatment | Material (Color) | Material | Swiveling Part | Wheel |
CHJFS CHJKS CHJSS |
50 | EN 1.4301 Equiv. | Barrel Grinding | Special Reinforced Plastic (Black) | Urethane | Incorporated | Incorporated |
50A | - | ||||||
65 | Phenol (Black) | Incorporated | |||||
65A | Special Reinforced Plastic (Black) | ||||||
75A | |||||||
75 | Phenol (Black) |
Part Number |
CHJFS65A |
Main Body | Part Number | H | B | A | C | F | G | d | t | E | r | Allowable Load (N) | Mass (g) | ||||
Type | D | Plastic | Phenol | MC Nylon | Electrically Conductive MC Nylon | ||||||||||||
Swivel | CHJF (Plastic, Phenol) CHJFM (MC Nylon) CHJFD (Electrically Conductive MC Nylon) |
50 | 68 | 28 | 64 | - | 50 | - | 6.5 | 2.3 | 25 | 51 | 1600 | - | - | - | 340 |
*50A | 1600 | 1600 | |||||||||||||||
*50S | 70 | 54 | 54 | 36 | - | - | |||||||||||
65 | 92 | 38 | 90 | - | 71 | - | 10.5 | 3.2 | 22 | 57 | - | 3000 | 3000 | 3000 | 870 | ||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | 61 | - | 3200 | 3200 | 3200 | 970 | ||||||||||
75A | 3200 | - | - | - | |||||||||||||
Fixed | CHJK (Plastic, Phenol) CHJKM (MC Nylon) CHJKD (Electrically Conductive MC Nylon Wheel) |
50 | 68 | 28 | 80 | 50 | 66 | 36 | 6.5 | 2.3 | - | - | 1600 | - | - | - | 200 |
*50A | 1600 | 1600 | |||||||||||||||
65 | 92 | 38 | 111 | 70 | 91 | 47 | 10.5 | 3.2 | - | 3000 | 3000 | 3000 | 615 | ||||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | 123 | 72 | 103 | 52 | - | 3200 | 3200 | 3200 | 725 | |||||||
75A | 3200 | - | - | - | |||||||||||||
Swivel With Stopper |
CHJS (Plastic, Phenol) CHJSM (MC Nylon) CHJSD (Electrically Conductive MC Nylon) |
*50A | 68 | 28 | 64 | - | 50 | - | 6.5 | 2.3 | 25 | 65 | 1600 | - | 1600 | 1600 | 380 |
65 | 92 | 38 | 90 | 71 | 10.5 | 3.2 | 22 | 67 | - | 3000 | 3000 | 3000 | 960 | ||||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | - | 3200 | 3200 | 3200 | 1050 | |||||||||||
75A | 3200 | - | - | - |
Main Body | Part Number | H | B | A | C | F | G | d | t | E | r | Allowable Load (N) | Mass (g) | |||
Type | D | Plastic | Phenol | Plastic | Phenol | |||||||||||
Swivel | CHJFS | 50 | 68 | 28 | 64 | - | 50 | - | 6.5 | 2 | 25 | 51 | 1200 | - | 290 | - |
*50A | ||||||||||||||||
65 | 92 | 38 | 90 | - | 71 | - | 10.5 | 3 | 22 | 57 | - | 2300 | - | 810 | ||
65A | 2300 | - | 810 | - | ||||||||||||
75 | 106 | 61 | - | 2500 | - | 910 | ||||||||||
75A | 2500 | - | 910 | - | ||||||||||||
Fixed | CHJKS | 50 | 68 | 28 | 80 | 50 | 66 | 36 | 6.5 | 2 | - | - | 1200 | 180 | ||
50A | ||||||||||||||||
65 | 92 | 38 | 111 | 70 | 91 | 47 | 10.5 | 3 | - | 2300 | - | 580 | ||||
65A | 2300 | - | 580 | - | ||||||||||||
75 | 106 | 123 | 72 | 103 | 52 | - | 2500 | - | 620 | |||||||
75A | 2500 | - | 620 | - | ||||||||||||
Swivel With Stopper |
CHJSS | 50A | 68 | 28 | 64 | - | 50 | - | 6.5 | 2 | 25 | 65 | 1200 | 330 | 890 | |
65 | 92 | 38 | 90 | 71 | 10.5 | 3 | 22 | 94 | - | 2300 | - | - | ||||
65A | 2300 | - | 890 | - | ||||||||||||
75 | 106 | - | 2500 | - | 990 | |||||||||||
75A | 2500 | - | 990 | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CHJFM75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | [H] Mounting Height (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Longitudinal Direction (mm) | Mounting Hole Pitch, Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | [D] Wheel Diameter (mm) | Wheel Width B (mm) | Bearing in Wheel | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.79 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 106 | 220.01 to 320.00 | Not Provided | 320 | [Nylon] MC Nylon | Not Provided | Steel | 71 | 71 | 90 | 90 | 75 | 38 | Provided |
Loading...
Properties | Low Profile | Load Category | Medium Load |
---|
This page is Castors / Low Floor Type / Swivel, part number CHJFM75.
You can find the detail information about specifications and dimensions on part number CHJFM75.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
[H] Mounting Height(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Characteristics
Fitting Material
Mounting Hole Pitch, Longitudinal Direction(mm)
Mounting Hole Pitch, Transverse Direction(mm)
Plate Length(mm)
Plate Width(mm)
[D] Wheel Diameter(mm)
Wheel Width B(mm)
Bearing in Wheel
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHJF65 |
CHJF65A |
CHJF75 |
CHJFS50 |
CHJFS50A |
CHJFS65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | [H] Mounting Height (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Longitudinal Direction (mm) | Mounting Hole Pitch, Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | [D] Wheel Diameter (mm) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.14 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | Not Provided | 300 | [Phenol] Phenol | Not Provided | Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided | |
17.39 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | Not Provided | 300 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided | |
40.80 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 106 | 220.01 to 320.00 | Not Provided | 320 | [Phenol] Phenol | Not Provided | Steel | 71 | 71 | 90 | 90 | 75 | 38 | Provided | |
40.05 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 68 | 80.01 to 140.00 | Not Provided | 120 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Stainless Steel | 50 | 50 | 64 | 64 | 50 | 28 | Provided | |
26.71 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 68 | 80.01 to 140.00 | Not Provided | 120 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Stainless Steel | 50 | 50 | 64 | 64 | 50 | 28 | Not Provided | |
88.67 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | Not Provided | 230 | [Phenol] Phenol | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided |