Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHJFS50
Type | D | Wheel | Main Body | Bearing (Wheel Bearing) |
|||
Swivel | Fixed | Stopper | Material | Material | Surface Treatment | ||
CHJF | CHJK | CHJS | 50 | Special Reinforced Plastic (Black) | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Incorporated |
50A | - | ||||||
50S | |||||||
65A | Incorporated | ||||||
75A | |||||||
65 | Phenol (Black) |
||||||
75 | |||||||
CHJFM | CHJKM | CHJSM | 50A | MC Nylon (Blue) |
- | ||
65 | Incorporated | ||||||
75 | |||||||
CHJFD | CHJKD | CHJSD | 50A | Electrically Conductive MC Nylon (Black) | - | ||
65 | Incorporated | ||||||
75 |
Part Number | Main Body | Wheel | Seal | Bearing | |||
Type | D | Material | Surface Treatment | Material (Color) | Material | Swiveling Part | Wheel |
CHJFS CHJKS CHJSS |
50 | EN 1.4301 Equiv. | Barrel Grinding | Special Reinforced Plastic (Black) | Urethane | Incorporated | Incorporated |
50A | - | ||||||
65 | Phenol (Black) | Incorporated | |||||
65A | Special Reinforced Plastic (Black) | ||||||
75A | |||||||
75 | Phenol (Black) |
Part Number |
CHJFS65A |
Main Body | Part Number | H | B | A | C | F | G | d | t | E | r | Allowable Load (N) | Mass (g) | ||||
Type | D | Plastic | Phenol | MC Nylon | Electrically Conductive MC Nylon | ||||||||||||
Swivel | CHJF (Plastic, Phenol) CHJFM (MC Nylon) CHJFD (Electrically Conductive MC Nylon) |
50 | 68 | 28 | 64 | - | 50 | - | 6.5 | 2.3 | 25 | 51 | 1600 | - | - | - | 340 |
*50A | 1600 | 1600 | |||||||||||||||
*50S | 70 | 54 | 54 | 36 | - | - | |||||||||||
65 | 92 | 38 | 90 | - | 71 | - | 10.5 | 3.2 | 22 | 57 | - | 3000 | 3000 | 3000 | 870 | ||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | 61 | - | 3200 | 3200 | 3200 | 970 | ||||||||||
75A | 3200 | - | - | - | |||||||||||||
Fixed | CHJK (Plastic, Phenol) CHJKM (MC Nylon) CHJKD (Electrically Conductive MC Nylon Wheel) |
50 | 68 | 28 | 80 | 50 | 66 | 36 | 6.5 | 2.3 | - | - | 1600 | - | - | - | 200 |
*50A | 1600 | 1600 | |||||||||||||||
65 | 92 | 38 | 111 | 70 | 91 | 47 | 10.5 | 3.2 | - | 3000 | 3000 | 3000 | 615 | ||||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | 123 | 72 | 103 | 52 | - | 3200 | 3200 | 3200 | 725 | |||||||
75A | 3200 | - | - | - | |||||||||||||
Swivel With Stopper |
CHJS (Plastic, Phenol) CHJSM (MC Nylon) CHJSD (Electrically Conductive MC Nylon) |
*50A | 68 | 28 | 64 | - | 50 | - | 6.5 | 2.3 | 25 | 65 | 1600 | - | 1600 | 1600 | 380 |
65 | 92 | 38 | 90 | 71 | 10.5 | 3.2 | 22 | 67 | - | 3000 | 3000 | 3000 | 960 | ||||
65A | 3000 | - | - | - | |||||||||||||
75 | 106 | - | 3200 | 3200 | 3200 | 1050 | |||||||||||
75A | 3200 | - | - | - |
Main Body | Part Number | H | B | A | C | F | G | d | t | E | r | Allowable Load (N) | Mass (g) | |||
Type | D | Plastic | Phenol | Plastic | Phenol | |||||||||||
Swivel | CHJFS | 50 | 68 | 28 | 64 | - | 50 | - | 6.5 | 2 | 25 | 51 | 1200 | - | 290 | - |
*50A | ||||||||||||||||
65 | 92 | 38 | 90 | - | 71 | - | 10.5 | 3 | 22 | 57 | - | 2300 | - | 810 | ||
65A | 2300 | - | 810 | - | ||||||||||||
75 | 106 | 61 | - | 2500 | - | 910 | ||||||||||
75A | 2500 | - | 910 | - | ||||||||||||
Fixed | CHJKS | 50 | 68 | 28 | 80 | 50 | 66 | 36 | 6.5 | 2 | - | - | 1200 | 180 | ||
50A | ||||||||||||||||
65 | 92 | 38 | 111 | 70 | 91 | 47 | 10.5 | 3 | - | 2300 | - | 580 | ||||
65A | 2300 | - | 580 | - | ||||||||||||
75 | 106 | 123 | 72 | 103 | 52 | - | 2500 | - | 620 | |||||||
75A | 2500 | - | 620 | - | ||||||||||||
Swivel With Stopper |
CHJSS | 50A | 68 | 28 | 64 | - | 50 | - | 6.5 | 2 | 25 | 65 | 1200 | 330 | 890 | |
65 | 92 | 38 | 90 | 71 | 10.5 | 3 | 22 | 94 | - | 2300 | - | - | ||||
65A | 2300 | - | 890 | - | ||||||||||||
75 | 106 | - | 2500 | - | 990 | |||||||||||
75A | 2500 | - | 990 | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CHJFS50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Bearing in Wheel | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.05 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 68 | 80.01 to 140.00 | Not Provided | 120 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Stainless Steel | 50 | 50 | 64 | 64 | 50 | 28 | Provided |
Loading...
Properties | Low Profile | Load Category | Medium Load |
---|
This page is Castors / Low Floor Type / Swivel, part number CHJFS50.
You can find the detail information about specifications and dimensions on part number CHJFS50.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Characteristics
Fitting Material
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Bearing in Wheel
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHJF65 |
CHJF65A |
CHJF75 |
CHJFS50A |
CHJFS65 |
CHJFS65A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.14 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | Not Provided | 300 | [Phenol] Phenol | Not Provided | Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided | |
17.39 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | Not Provided | 300 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided | |
40.80 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 106 | 220.01 to 320.00 | Not Provided | 320 | [Phenol] Phenol | Not Provided | Steel | 71 | 71 | 90 | 90 | 75 | 38 | Provided | |
26.71 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 68 | 80.01 to 140.00 | Not Provided | 120 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Stainless Steel | 50 | 50 | 64 | 64 | 50 | 28 | Not Provided | |
86.09 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | Not Provided | 230 | [Phenol] Phenol | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided | |
81.87 € | 1 | Available | 9 Days | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | Not Provided | 230 | [Engineering Plastics] Special Reinforced Plastic | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 65 | 38 | Provided |