Castors / Low Floor Type / Swivel (Part Numbers - CAD Download)

Castors / Low Floor Type / Swivel

Click on this image to zoom in.

Click on this image to zoom in.

  • Castors / Low Floor Type / Swivel
  • Castors / Low Floor Type / Swivel
  • Castors / Low Floor Type / Swivel
  • Castors / Low Floor Type / Swivel
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features] Heavy-duty castor with low mounting height and high running stability.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHJSS75A

Casters/Low Floor Type/Swivel:Related Image

■Steel
Type D Wheel Main Body Bearing
(Wheel Bearing)
Swivel Fixed Stopper Material Material Surface Treatment
CHJF CHJK CHJS 50 Special Reinforced Plastic (Black) EN 1.0320 Equiv. (hot coiled) Trivalent Chromate Incorporated
50A -
50S
65A Incorporated
75A
65 Phenol
(Black)
75
CHJFM CHJKM CHJSM 50A MC Nylon
(Blue)
-
65 Incorporated
75
CHJFD CHJKD CHJSD 50A Electrically Conductive MC Nylon (Black) -
65 Incorporated
75
To improve the swiveling performance, the dust-proof ring shape of the Swivel with Stopper Type will be revised since April 1, 2014.

■Stainless Steel
Part Number Main Body Wheel Seal Bearing
Type D Material Surface Treatment Material (Color) Material Swiveling Part Wheel
CHJFS
CHJKS
CHJSS
50 EN 1.4301 Equiv. Barrel Grinding Special Reinforced Plastic (Black) Urethane Incorporated Incorporated
50A -
65 Phenol (Black) Incorporated
65A Special Reinforced Plastic (Black)
75A
75 Phenol (Black)
There is no CHJSS50.
All 50A types in this series have no bearing in the wheel.

Specifications

Part Number
CHJFS65A
■Steel Type
Main Body Part Number H B A C F G d t E r Allowable Load (N) Mass (g)
Type D Plastic Phenol MC Nylon Electrically Conductive MC Nylon
Swivel CHJF
(Plastic, Phenol)
CHJFM
(MC Nylon)
CHJFD
(Electrically Conductive MC Nylon)
50 68 28 64 - 50 - 6.5 2.3 25 51 1600 - - - 340
*50A 1600 1600
*50S 70 54 54 36 - -
65 92 38 90 - 71 - 10.5 3.2 22 57 - 3000 3000 3000 870
65A 3000 - - -
75 106 61 - 3200 3200 3200 970
75A 3200 - - -
Fixed CHJK
(Plastic, Phenol)
CHJKM
(MC Nylon)
CHJKD
(Electrically Conductive MC Nylon Wheel)
50 68 28 80 50 66 36 6.5 2.3 - - 1600 - - - 200
*50A 1600 1600
65 92 38 111 70 91 47 10.5 3.2 - 3000 3000 3000 615
65A 3000 - - -
75 106 123 72 103 52 - 3200 3200 3200 725
75A 3200 - - -
Swivel
With Stopper
CHJS
(Plastic, Phenol)
CHJSM
(MC Nylon)
CHJSD
(Electrically Conductive MC Nylon)
*50A 68 28 64 - 50 - 6.5 2.3 25 65 1600 - 1600 1600 380
65 92 38 90 71 10.5 3.2 22 67 - 3000 3000 3000 960
65A 3000 - - -
75 106 - 3200 3200 3200 1050
75A 3200 - - -
* 50A and 50S have no bearings in a wheel. * 50S type can serve as a replacement caster for Aluminum Extrusion HAJCHP on P.835.
■Stainless Steel
Main Body Part Number H B A C F G d t E r Allowable Load (N) Mass (g)
Type D Plastic Phenol Plastic Phenol
Swivel CHJFS 50 68 28 64 - 50 - 6.5 2 25 51 1200 - 290 -
*50A
65 92 38 90 - 71 - 10.5 3 22 57 - 2300 - 810
65A 2300 - 810 -
75 106 61 - 2500 - 910
75A 2500 - 910 -
Fixed CHJKS 50 68 28 80 50 66 36 6.5 2 - - 1200 180
50A
65 92 38 111 70 91 47 10.5 3 - 2300 - 580
65A 2300 - 580 -
75 106 123 72 103 52 - 2500 - 620
75A 2500 - 620 -
Swivel
With Stopper
CHJSS 50A 68 28 64 - 50 - 6.5 2 25 65 1200 330 890
65 92 38 90 71 10.5 3 22 94 - 2300 - -
65A 2300 - 890 -
75 106 - 2500 - 990
75A 2500 - 990 -
* 50A types in this series have no bearing in the wheel.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CHJSS75A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type [H] Mounting Height
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Longitudinal Direction
(mm)
Mounting Hole Pitch, Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
[D] Wheel Diameter
(mm)
Wheel Width B
(mm)
Bearing in Wheel

96.72 €

1 Available Same day

Stock

10Plate Type Swivel106220.01 to 320.00With Rotation Stopper250[Engineering Plastics] Special Reinforced PlasticNot ProvidedStainless Steel717190907538Provided

Loading...

  1. 1

Basic information

Properties Low Profile Load Category Medium Load

This page is Castors / Low Floor Type / Swivel, part number CHJSS75A.
You can find the detail information about specifications and dimensions on part number CHJSS75A.

Variation of this product

Part Number
CHJF50
CHJF50A
CHJF50S
CHJF65
CHJF65A
CHJF75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type [H] Mounting Height
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Longitudinal Direction
(mm)
Mounting Hole Pitch, Transverse Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
[D] Wheel Diameter
(mm)
Wheel Width B
(mm)
Bearing in Wheel

20.79 €

1 Available Same day

Stock

10Plate Type Swivel68140.01 to 220.00Not Provided160[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel505064645028Provided

10.20 €

1 Available Same day

Stock

10Plate Type Swivel68140.01 to 220.00Not Provided160[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel505064645028Not Provided

10.20 €

1 Available 5 Days 10Plate Type Swivel68140.01 to 220.00Not Provided160[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel543670545028Not Provided

35.14 €

1 Available 5 Days 10Plate Type Swivel92220.01 to 320.00Not Provided300[Phenol] PhenolNot ProvidedSteel717190906538Provided

17.39 €

1 Available 5 Days 10Plate Type Swivel92220.01 to 320.00Not Provided300[Engineering Plastics] Special Reinforced PlasticNot ProvidedSteel717190906538Provided

40.80 €

1 Available 5 Days 10Plate Type Swivel106220.01 to 320.00Not Provided320[Phenol] PhenolNot ProvidedSteel717190907538Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360