• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Castors / Low Floor Type / Screw-in Type (Part Numbers - CAD Download)

Castors / Low Floor Type / Screw-in Type

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] A heavy duty roller with low mounting height and high running stability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHJNM65A-40

Casters/Low Floor Type/Screw-in Type:Related Image

TypeDWheelMain BodyBearing
(Wheel Bearing)
Screw-InScrew-In with StopperMaterialMaterialSurface Treatment
CHJFNCHJFNS50ASpecial Reinforced Plastic
(Black)
EN 1.0320 Equiv.
(hot coiled)
Trivalent Chromate-
50B
65AIncorporated
65B
75A
75B
CHJNMCHJNSM50AMC Nylon
(Blue)
-
50B
65AIncorporated
65B
75A
75B

Specifications

Part Number-
CHJNM65A-40
r indicates the swivel radius of the wheel and turning radius of the pedal.
Main BodyPart Number
(Thread Length)
M (Coarse)HBbtErAllowable Load (N)Mass
(g)
Unit Price
TypeDPlasticMC NylonCHJFN / CHJFNS
(Plastic)
CHJNM / CHJNSM
(MC Nylon)
Swivel
Screw-In
CHJFN
(Plastic)
CHJNM
(MC Nylon)
*50A40


80
167428237.9255110001000390  
*50B20430 
65A169338305.8225715001500620  
65B20650
75A161076116001600760  
75B20790
Swivel
Screw-In with Stopper
CHJFNS
(Plastic)
CHJNSM
(MC Nylon)
*50A167428237.9256510001000430  
*50B20470 
65A169338305.8226715001500680  
65B20710
75A1610716001600830  
75B20860
D50A and D50B have no bearings in the wheels.
To improve the swiveling performance, the dust-proof ring shape of the products with D Dimension 65A / 65B / 75A / 75B will be revised since April 1, 2014.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CHJNM65A-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Thread Dia. M Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Bearing in Wheel Thread Length ℓ
(mm)

55.54 €

1 Available 5 Days 1093140.01 to 220.00Not Provided150[Nylon] MC NylonM166538Provided40

Loading...

  1. 1

More Information

>> For dedicated wrenches, see underneath.

Basic information

Caster Type Screw-In Type Properties Low Profile Wheel Characteristics Not Provided
Fitting Material Steel Load Category Light/Medium Load

This page is Castors / Low Floor Type / Screw-in Type, part number CHJNM65A-40.
You can find the detail information about specifications and dimensions on part number CHJNM65A-40.

Variation of this product

Part Number
CHJFN50B-80
CHJFN65A-40
CHJFN65A-80
CHJNM65A-80
CHJNM65B-40
CHJNM65B-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Thread Dia. M Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Bearing in Wheel Thread Length ℓ
(mm)

37.03 €

1 Available 5 Days 107480.01 to 140.00Not Provided100[Engineering Plastics] Special Reinforced PlasticM205028Not Provided80

36.40 €

1 Available 5 Days 1093140.01 to 220.00Not Provided150[Engineering Plastics] Special Reinforced PlasticM166538Provided40

51.51 €

1 Available 5 Days 1093140.01 to 220.00Not Provided150[Engineering Plastics] Special Reinforced PlasticM166538Provided80

70.65 €

1 Available Same day

Stock

1093140.01 to 220.00Not Provided150[Nylon] MC NylonM166538Provided80

55.54 €

1 Available 5 Days 1093140.01 to 220.00Not Provided150[Nylon] MC NylonM206538Provided40

70.65 €

1 Available 5 Days 1093140.01 to 220.00Not Provided150[Nylon] MC NylonM206538Provided80

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360