Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHJFNS75B-80
Type | D | Wheel | Main Body | Bearing (Wheel Bearing) | ||
Screw-In | Screw-In with Stopper | Material | Material | Surface Treatment | ||
CHJFN | CHJFNS | 50A | Special Reinforced Plastic (Black) | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | - |
50B | ||||||
65A | Incorporated | |||||
65B | ||||||
75A | ||||||
75B | ||||||
CHJNM | CHJNSM | 50A | MC Nylon (Blue) | - | ||
50B | ||||||
65A | Incorporated | |||||
65B | ||||||
75A | ||||||
75B |
Part Number | - | ℓ |
CHJNM65A | - | 40 |
Main Body | Part Number | ℓ (Thread Length) | M (Coarse) | H | B | b | t | E | r | Allowable Load (N) | Mass (g) | Unit Price | |||
Type | D | Plastic | MC Nylon | CHJFN / CHJFNS (Plastic) | CHJNM / CHJNSM (MC Nylon) | ||||||||||
Swivel Screw-In | CHJFN (Plastic) CHJNM (MC Nylon) | *50A | 40 80 | 16 | 74 | 28 | 23 | 7.9 | 25 | 51 | 1000 | 1000 | 390 | ||
*50B | 20 | 430 | |||||||||||||
65A | 16 | 93 | 38 | 30 | 5.8 | 22 | 57 | 1500 | 1500 | 620 | |||||
65B | 20 | 650 | |||||||||||||
75A | 16 | 107 | 61 | 1600 | 1600 | 760 | |||||||||
75B | 20 | 790 | |||||||||||||
Swivel Screw-In with Stopper | CHJFNS (Plastic) CHJNSM (MC Nylon) | *50A | 16 | 74 | 28 | 23 | 7.9 | 25 | 65 | 1000 | 1000 | 430 | |||
*50B | 20 | 470 | |||||||||||||
65A | 16 | 93 | 38 | 30 | 5.8 | 22 | 67 | 1500 | 1500 | 680 | |||||
65B | 20 | 710 | |||||||||||||
75A | 16 | 107 | 1600 | 1600 | 830 | ||||||||||
75B | 20 | 860 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CHJFNS75B-80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Thread Dia. M | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Bearing in Wheel | Thread Length ℓ (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.32 € | 1 | Available | 5 Days | 10 | 107 | 140.01 to 220.00 | With Rotation Stopper | 160 | [Engineering Plastics] Special Reinforced Plastic | M20 | 75 | 38 | Provided | 80 |
Loading...
Caster Type | Screw-In Type | Properties | Low Profile | Wheel Characteristics | Not Provided |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Light/Medium Load |
This page is Castors / Low Floor Type / Screw-in Type, part number CHJFNS75B-80.
You can find the detail information about specifications and dimensions on part number CHJFNS75B-80.
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Thread Dia. M
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Bearing in Wheel
Thread Length ℓ(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHJFN50B-80 |
CHJFN65A-40 |
CHJFN65A-80 |
CHJNM50A-40 |
CHJNM50A-80 |
CHJNM50B-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Thread Dia. M | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Bearing in Wheel | Thread Length ℓ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.03 € | 1 | Available | 5 Days | 10 | 74 | 80.01 to 140.00 | Not Provided | 100 | [Engineering Plastics] Special Reinforced Plastic | M20 | 50 | 28 | Not Provided | 80 | |
36.40 € | 1 | Available | 5 Days | 10 | 93 | 140.01 to 220.00 | Not Provided | 150 | [Engineering Plastics] Special Reinforced Plastic | M16 | 65 | 38 | Provided | 40 | |
51.51 € | 1 | Available | 5 Days | 10 | 93 | 140.01 to 220.00 | Not Provided | 150 | [Engineering Plastics] Special Reinforced Plastic | M16 | 65 | 38 | Provided | 80 | |
32.23 € | 1 | Available |
Same day
Stock | 10 | 74 | 80.01 to 140.00 | Not Provided | 100 | [Nylon] MC Nylon | M16 | 50 | 28 | Not Provided | 40 | |
45.98 € | 1 | Available | 5 Days | 10 | 74 | 80.01 to 140.00 | Not Provided | 100 | [Nylon] MC Nylon | M16 | 50 | 28 | Not Provided | 80 | |
32.23 € | 1 | Available | 5 Days | 10 | 74 | 80.01 to 140.00 | Not Provided | 100 | [Nylon] MC Nylon | M20 | 50 | 28 | Not Provided | 40 |