Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CKZK75-P
Part Number | Main Body | Wheel | Seal | Bearing | |||
Type | D | Material | Surface Treatment | Material (Color) | Material | Swiveling Part | Wheel |
CKZJ CKZK | 50 | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Reinforced Plastic (Black) Phenol (Black) MC Nylon (Blue) Electrically Conductive MC Nylon (Black) | Polypropylene | Incorporated | Incorporated (Double Ball Bearing) |
65, 75 | Incorporated (Needle Bearing) | ||||||
CKZJ | 80, 100 | MC Nylon (Black) |
Part Number | - | Wheel Material |
CSHN65 CKZJ65 | - - | N P |
Main Body | Part Number | Wheel Material | B | H | A | C | F | G | d | t | E | r | Allowable Load (N) | Mass (g) | Unit Price | ||||
Type | D | H | P | N | D | ||||||||||||||
Swivel | CKZJ | 50 | H (Reinforced Plastic) P (Phenol) N (MC Nylon) D (Electrically Conductive MC Nylon) | 38 | 79 | 84 | - | 64 | - | 8.5 | 3.2 | 12 | 47 | 4000 | 820 | ||||
65 | 48 | 97 | 100 | 78 | 10.5 | 4.5 | 14 | 54 | 5000 | 1540 | |||||||||
75 | 107 | 6000 | 1625 | ||||||||||||||||
*80 | 120 | 85 | 80 | 60 | 9 | 20 | 63 | 8000 | 1680 | - | - | - | |||||||
*100 | 140 | 150 | 110 | 121 | 59 | 13 | 72 | 9000 | 2160 | - | - | - | |||||||
Fixed | CKZK | 50 | 38 | 79 | 85 | 90 | 64 | - | 8.5 | 3.2 | - | - | 4000 | 550 | |||||
65 | 48 | 97 | 100 | 108 | 78 | 10.5 | 5000 | 1000 | |||||||||||
75 | 107 | 6000 | 1060 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CKZK75-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.05 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 107 | 485.01 to 750.00 | 600 | [Phenol] Phenol | Not Provided | 78 | 78 | 100 | 108 | 75 | 48 |
Loading...
Stopper | Not Provided | Fitting Material | Steel | Load Category | Ultra Heavy Load |
---|---|---|---|---|---|
Bearing in Wheel | Provided |
This page is Castors / Very Heavy Load / Swivel Type, part number CKZK75-P.
You can find the detail information about specifications and dimensions on part number CKZK75-P.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CKZJ100-N |
CKZJ50-D |
CKZJ50-H |
CKZJ50-N |
CKZJ50-P |
CKZJ65-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.32 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 140 | 750.01 or More | 900 | [Nylon] MC Nylon | Not Provided | 121 | 59 | 150 | 110 | 100 | 48 | |
78.58 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 79 | 320.01 to 485.00 | 400 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 64 | 64 | 84 | 84 | 50 | 38 | |
28.96 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 79 | 320.01 to 485.00 | 400 | [Engineering Plastics] Reinforced Plastic | Not Provided | 64 | 64 | 84 | 84 | 50 | 38 | |
43.70 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 79 | 320.01 to 485.00 | 400 | [Nylon] MC Nylon | Not Provided | 64 | 64 | 84 | 84 | 50 | 38 | |
39.48 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 79 | 320.01 to 485.00 | 400 | [Phenol] Phenol | Not Provided | 64 | 64 | 84 | 84 | 50 | 38 | |
105.29 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 97 | 485.01 to 750.00 | 500 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 78 | 78 | 100 | 100 | 65 | 48 |