Miniature Castors / Swivel (Part Numbers - CAD Download)

Miniature Castors / Swivel
  • Volume Discount
[Features] The lightest caster. -For compact platform trolleys. [Features] It is EN 1.0320 Equiv. (hot rolled).
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLGK38-U

Miniature Casters/Swivel:Related Image

Main BodyWheelBearing
MaterialSurface TreatmentMaterial (Color)Swiveling PartWheel
EN 1.0320 Equiv.
(hot coiled)
Trivalent ChromateSynthetic Rubber (Black), Nylon (White), Urethane (Brown), EN-JL 1040 Equiv. (Gray)IncorporatedNone

Specifications

Part Number-Wheel Material
CLGJ38-R
Main BodyPart NumberWheel MaterialHACF1F2dBrEtAllowable Load (N)Mass (g)
TypeDRNUGRNUG
SwivelCLGJ25R (Rubber)
N (Nylon)
U (Urethane)
G (Casting)
35353028234.2122181.68010010012035304053
3242383230241427101.612018018020050405068
3850463836285.31732121.6200280280300807580116
5065594746356.52042162300380380400140110119213
6580705855428.82553192.3400550550600245180195450
75902658500650650700290195215555
FixedCLGK2535361829-4.212--1.68010010012025233147
324220141.612018018020038304058
3850462536155.3171.6200280280300634852106
5065584045256.520230038038040013095110220
6580704755288.8252.3400550550600240175190395
759026500650650700290195215530
Swivel with StopperCLGS5065594746356.52044162300380380500165135145420
6580705855428.82558192.3400550550600280215230485
75902658500650650700325230250590

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CLGK38-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)

3.22 €

1 Available 5 Days 10Plate Type Fixed50Up to 35.00Not Provided28[Urethane] Urethane (General)361546253817

Loading...

  1. 1

Basic information

Wheel Characteristics Not Provided Fitting Material Steel Load Category Light Load
Bearing in Wheel Not Provided

This page is Miniature Castors / Swivel, part number CLGK38-U.
You can find the detail information about specifications and dimensions on part number CLGK38-U.

Variation of this product

Part Number
CLGJ25-U
CLGJ32-G
CLGJ32-N
CLGK50-N
CLGK50-R
CLGK50-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)

1.81 €

1 Available 5 Days 10Plate Type Swivel35Up to 35.00Not Provided10[Urethane] Urethane (General)282335302512

2.65 €

1 Available 5 Days 10Plate Type Swivel42Up to 35.00Not Provided20[Steel] Casting302438323214

1.62 €

1 Available 5 Days 10Plate Type Swivel42Up to 35.00Not Provided18[Nylon] Nylon (General)302438323214

3.34 €

1 Available 5 Days 10Plate Type Fixed6535.01 to 80.00Not Provided38[Nylon] Nylon (General)452558405020

3.62 €

1 Available Same day

Stock

10Plate Type Fixed65Up to 35.00Not Provided30[Synthetic Rubber] Synthetic Rubber (General)452558405020

6.15 €

1 Available Same day

Stock

10Plate Type Fixed6535.01 to 80.00Not Provided38[Urethane] Urethane (General)452558405020

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360