Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CLGK75-U
Main Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Swiveling Part | Wheel |
EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Synthetic Rubber (Black), Nylon (White), Urethane (Brown), EN-JL 1040 Equiv. (Gray) | Incorporated | None |
Part Number | - | Wheel Material |
CLGJ38 | - | R |
Main Body | Part Number | Wheel Material | H | A | C | F1 | F2 | d | B | r | E | t | Allowable Load (N) | Mass (g) | |||||||
Type | D | R | N | U | G | R | N | U | G | ||||||||||||
Swivel | CLGJ | 25 | R (Rubber) N (Nylon) U (Urethane) G (Casting) | 35 | 35 | 30 | 28 | 23 | 4.2 | 12 | 21 | 8 | 1.6 | 80 | 100 | 100 | 120 | 35 | 30 | 40 | 53 |
32 | 42 | 38 | 32 | 30 | 24 | 14 | 27 | 10 | 1.6 | 120 | 180 | 180 | 200 | 50 | 40 | 50 | 68 | ||||
38 | 50 | 46 | 38 | 36 | 28 | 5.3 | 17 | 32 | 12 | 1.6 | 200 | 280 | 280 | 300 | 80 | 75 | 80 | 116 | |||
50 | 65 | 59 | 47 | 46 | 35 | 6.5 | 20 | 42 | 16 | 2 | 300 | 380 | 380 | 400 | 140 | 110 | 119 | 213 | |||
65 | 80 | 70 | 58 | 55 | 42 | 8.8 | 25 | 53 | 19 | 2.3 | 400 | 550 | 550 | 600 | 245 | 180 | 195 | 450 | |||
75 | 90 | 26 | 58 | 500 | 650 | 650 | 700 | 290 | 195 | 215 | 555 | ||||||||||
Fixed | CLGK | 25 | 35 | 36 | 18 | 29 | - | 4.2 | 12 | - | - | 1.6 | 80 | 100 | 100 | 120 | 25 | 23 | 31 | 47 | |
32 | 42 | 20 | 14 | 1.6 | 120 | 180 | 180 | 200 | 38 | 30 | 40 | 58 | |||||||||
38 | 50 | 46 | 25 | 36 | 15 | 5.3 | 17 | 1.6 | 200 | 280 | 280 | 300 | 63 | 48 | 52 | 106 | |||||
50 | 65 | 58 | 40 | 45 | 25 | 6.5 | 20 | 2 | 300 | 380 | 380 | 400 | 130 | 95 | 110 | 220 | |||||
65 | 80 | 70 | 47 | 55 | 28 | 8.8 | 25 | 2.3 | 400 | 550 | 550 | 600 | 240 | 175 | 190 | 395 | |||||
75 | 90 | 26 | 500 | 650 | 650 | 700 | 290 | 195 | 215 | 530 | |||||||||||
Swivel with Stopper | CLGS | 50 | 65 | 59 | 47 | 46 | 35 | 6.5 | 20 | 44 | 16 | 2 | 300 | 380 | 380 | 500 | 165 | 135 | 145 | 420 | |
65 | 80 | 70 | 58 | 55 | 42 | 8.8 | 25 | 58 | 19 | 2.3 | 400 | 550 | 550 | 600 | 280 | 215 | 230 | 485 | |||
75 | 90 | 26 | 58 | 500 | 650 | 650 | 700 | 325 | 230 | 250 | 590 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CLGK75-U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.44 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 90 | 35.01 to 80.00 | Not Provided | 65 | [Urethane] Urethane (General) | 55 | 28 | 70 | 47 | 75 | 26 |
Loading...
Wheel Characteristics | Not Provided | Fitting Material | Steel | Load Category | Light Load |
---|---|---|---|---|---|
Bearing in Wheel | Not Provided |
This page is Miniature Castors / Swivel, part number CLGK75-U.
You can find the detail information about specifications and dimensions on part number CLGK75-U.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CLGJ25-U |
CLGJ32-G |
CLGJ32-N |
CLGS50-N |
CLGS50-R |
CLGS50-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.81 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 35 | Up to 35.00 | Not Provided | 10 | [Urethane] Urethane (General) | 28 | 23 | 35 | 30 | 25 | 12 | |
2.65 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 42 | Up to 35.00 | Not Provided | 20 | [Steel] Casting | 30 | 24 | 38 | 32 | 32 | 14 | |
1.62 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 42 | Up to 35.00 | Not Provided | 18 | [Nylon] Nylon (General) | 30 | 24 | 38 | 32 | 32 | 14 | |
3.66 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 65 | 35.01 to 80.00 | With Rotation Stopper | 38 | [Nylon] Nylon (General) | 46 | 35 | 59 | 47 | 50 | 20 | |
4.16 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 65 | Up to 35.00 | With Rotation Stopper | 30 | [Synthetic Rubber] Synthetic Rubber (General) | 46 | 35 | 59 | 47 | 50 | 20 | |
5.79 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 65 | 35.01 to 80.00 | With Rotation Stopper | 38 | [Urethane] Urethane (General) | 46 | 35 | 59 | 47 | 50 | 20 |