Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPBR-B250-R
Type | Main Body | Wheel | Bearing | |
Material | Material (Color) | Swiveling Part | Wheel | |
CPBR, CPBK | EN-JS 1040 Equiv. (Paint) | Synthetic Rubber (Black), Urethane (Red), Iron: EN-JS 1040 Equiv. (Green) | With Ball Bearing | None |
CPBR-B, CPBK-B | With Ball Bearing | With Radial Bearing | ||
CPBRN | Thrust and Radial Bearing |
Part Number | - | Wheel Material |
CPBR100 CPBK-B150 | - - | R Z |
Main Body | Part Number | Wheel Material | B (Wheel Width) | H | A | C | F1 | F2 | G1 | G2 | d | t | E | r | Allowable Load (N) | Mass (g) | ||||||
Type | D | R / Z (Rubber) / (Casting) | U (Urethane) | R | U | Z | R | U | Z | |||||||||||||
Swivel | CPBR (Without Bearing) CPBR-B (With Bearing) | 75 | R (Rubber) U (Urethane) Z (Casting) | 32 | 30 | 112.5 | 91 | 91 | 65 | - | 65 | - | 11 | 7 | 25 | 70 | 700 | 1400 | 1400 | 1150 | 1300 | 1350 |
100 | 35 | 33 | 144 | 99 | 99 | 71 | 71 | 30 | 85 | 1000 | 2100 | 1900 | 1650 | 1750 | 1850 | |||||||
125 | 38 | 36 | 175 | 110 | 110 | 80 | 80 | 8 | 35 | 105 | 1500 | 2800 | 2800 | 2950 | 3050 | 3250 | ||||||
150 | 40 | 38 | 198 | 120 | 120 | 90 | 90 | 40 | 120 | 1800 | 3500 | 3500 | 3650 | 3750 | 4050 | |||||||
200 | 44 | 42 | 250 | 148 | 148 | 112 | 112 | 14 | 10 | 50 | 155 | 2200 | 4900 | 4900 | 5300 | 5700 | 6200 | |||||
250 | 48 | 46 | 300 | 180 | 180 | 140 | 140 | 12 | 60 | 190 | 3000 | 6500 | 6500 | 8600 | 10100 | 10300 | ||||||
300 | 50 | 48 | 350 | 204 | 204 | 160 | 160 | 65 | 220 | 3500 | 8300 | 8300 | 11600 | 13900 | 13000 | |||||||
Fixed | CPBK (Without Bearing) CPBK-B (With Bearing) | 75 | 32 | 30 | 112.5 | 95 | 57 | 75 | - | - | - | 11 | 8 | - | - | 700 | 1400 | 1400 | 850 | 1000 | 1050 | |
100 | 35 | 33 | 144 | 105 | 70 | 80 | 45 | 1000 | 2100 | 1900 | 1450 | 1550 | 1650 | |||||||||
125 | 38 | 36 | 175 | 125 | 81 | 100 | 56 | 1500 | 2800 | 2800 | 2300 | 2400 | 2600 | |||||||||
150 | 40 | 38 | 198 | 130 | 86 | 1800 | 3500 | 3500 | 2900 | 3000 | 3300 | |||||||||||
200 | 44 | 42 | 250 | 142 | 93 | 112 | 63 | 14 | 9 | 2200 | 4900 | 4900 | 4100 | 4500 | 5000 | |||||||
250 | 48 | 46 | 300 | 190 | 88 | 160 | 60 | 10 | 3000 | 6500 | 6500 | 5700 | 7200 | 7400 | ||||||||
300 | 50 | 48 | 350 | 206 | 92 | 175 | 3500 | 8300 | 8300 | 7500 | 9800 | 8900 | ||||||||||
Trailered Use, Swivel | CPBRN (With Thrust Bearing) | 100 | 35 | 33 | 140 | 112 | 112 | 71 | 90 | 71 | 90 | 10 | 8 | 35 | 85 | 1000 | 2100 | 1900 | 2280 | 2650 | 2750 | |
150 | 40 | 38 | 195 | 129 | 129 | 90 | 105 | 90 | 105 | 12 | 45 | 120 | 1800 | 3500 | 3500 | 4290 | 4900 | 5400 | ||||
200 | 44 | 42 | 250 | 146 | 146 | 112 | 120 | 112 | 120 | 9 | 55 | 155 | 2200 | 4900 | 4900 | 6510 | 7300 | 7800 | ||||
250 | 48 | 46 | 300 | 176 | 176 | 134 | 144 | 134 | 144 | 15 | 10 | 65 | 190 | 3000 | 6500 | 6500 | 11000 | 12300 | 12400 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CPBR-B250-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Load Category | Bearing in Wheel | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156.17 € | 1 | Available | 10 Days | 10 | Plate Type Swivel | 300 | 220.01 to 320.00 | 300 | [Synthetic Rubber] Synthetic Rubber (General) | 140 | 140 | 180 | 180 | 250 | 48 | [Ultra Heavy Load] Ultra Heavy Load | Provided |
Loading...
Stopper | Not Provided | Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|
This page is Cast Castors / Swivel Type, part number CPBR-B250-R.
You can find the detail information about specifications and dimensions on part number CPBR-B250-R.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Bearing in Wheel
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPBK-B125-R |
CPBK-B125-U |
CPBK-B125-Z |
CPBR-B250-U |
CPBR-B250-Z |
CPBR-B300-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.40 € | 1 | Available | 10 Days | 10 | Plate Type Fixed | 175 | 140.01 to 220.00 | 150 | [Synthetic Rubber] Synthetic Rubber (General) | 100 | 56 | 125 | 81 | 125 | 38 | Medium Load | Provided | |
61.21 € | 1 | Available | 10 Days | 10 | Plate Type Fixed | 175 | 220.01 to 320.00 | 280 | [Urethane] Urethane (General) | 100 | 56 | 125 | 81 | 125 | 36 | Medium Load | Provided | |
34.75 € | 1 | Available | 10 Days | 10 | Plate Type Fixed | 175 | 220.01 to 320.00 | 280 | [Steel] EN-JS 1040 Equiv. | 100 | 56 | 125 | 81 | 125 | 38 | Medium Load | Provided | |
211.95 € | 1 | Available | 10 Days | 10 | Plate Type Swivel | 300 | 485.01 to 750.00 | 650 | [Urethane] Urethane (General) | 140 | 140 | 180 | 180 | 250 | 46 | [Ultra Heavy Load] Ultra Heavy Load | Provided | |
160.19 € | 1 | Available | 10 Days | 10 | Plate Type Swivel | 300 | 485.01 to 750.00 | 650 | [Steel] EN-JS 1040 Equiv. | 140 | 140 | 180 | 180 | 250 | 48 | [Ultra Heavy Load] Ultra Heavy Load | Provided | |
201.38 € | 1 | Available | 10 Days | 10 | Plate Type Swivel | 350 | 320.01 to 485.00 | 350 | [Synthetic Rubber] Synthetic Rubber (General) | 160 | 160 | 204 | 204 | 300 | 50 | [Ultra Heavy Load] Ultra Heavy Load | Provided |