Cast Castors / Swivel Type (Part Numbers - CAD Download)

Cast Castors / Swivel Type

Click on this image to zoom in.

Click on this image to zoom in.

  • Cast Castors / Swivel Type
  • Cast Castors / Swivel Type
  • Volume Discount
[Features] A durable cast iron reel for outdoor transport and other applications. -Standard type and drag type are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CPBK-B150-R

Cast Casters/Swivel Type:Related Image

TypeMain BodyWheelBearing
MaterialMaterial (Color)Swiveling PartWheel
CPBR, CPBKEN-JS 1040 Equiv. (Paint)Synthetic Rubber (Black), Urethane (Red),
Iron: EN-JS 1040 Equiv. (Green)
With Ball BearingNone
CPBR-B, CPBK-BWith Ball BearingWith Radial Bearing
CPBRNThrust and Radial Bearing

Specifications

Part Number-Wheel Material
CPBR100
CPBK-B150
-
-
R
Z
Main BodyPart NumberWheel MaterialB (Wheel Width)HACF1F2G1G2dtErAllowable Load (N)Mass (g)
TypeDR / Z
(Rubber) / (Casting)
U
(Urethane)
RUZRUZ
SwivelCPBR
(Without Bearing)
CPBR-B
(With Bearing)
75R (Rubber)
U (Urethane)
Z (Casting)
3230112.5919165-65-117257070014001400115013001350
1003533144999971713085100021001900165017501850
12538361751101108080835105150028002800295030503250
1504038198120120909040120180035003500365037504050
2004442250148148112112141050155220049004900530057006200
2504846300180180140140126019030006500650086001010010300
300504835020420416016065220350083008300116001390013000
FixedCPBK
(Without Bearing)
CPBK-B
(With Bearing)
753230112.5955775---118--7001400140085010001050
1003533144105708045100021001900145015501650
12538361751258110056150028002800230024002600
150403819813086180035003500290030003300
20044422501429311263149220049004900410045005000
2504846300190881606010300065006500570072007400
300504835020692175350083008300750098008900
Trailered Use, SwivelCPBRN
(With Thrust Bearing)
1003533140112112719071901083585100021001900228026502750
150403819512912990105901051245120180035003500429049005400
2004442250146146112120112120955155220049004900651073007800
2504846300176176134144134144151065190300065006500110001230012400

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CPBK-B150-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Load Category Bearing in Wheel

42.57 €

1 Available 10 Days 10Plate Type Fixed198140.01 to 220.00180[Synthetic Rubber] Synthetic Rubber (General)100561308615040Medium LoadProvided

Loading...

  1. 1

More Information

Cast Casters/Swivel Type:Related Image
Cast Casters/Swivel Type:Related Image
■Features
∙ Compared with iron casters, it is excellent in durability and it can be used to move heavy objects in severe conditions.
■Operating Environment
∙ Washing with water or soaking in seawater may result in early oxidation and corrosion.
∙ Exposure to acid, salt, alkali and other chemicals or oil may cause deterioration.
∙ Please use within the temperature ranges between -5 and 60°C.
■Caution
∙ A maximum load cannot be sustained if a road surface is severely uneven.
∙ Avoid traction by a motor power (except for the trailered use type).
∙ A caster should be fastened firmly to prevent rattling.
Ex.) When thread diameter is M12, the proper torque is 220 ~ 500Kgf/cm.
∙ Load must be applied vertically to a caster.

Basic information

Stopper Not Provided Wheel Characteristics Not Provided Fitting Material Steel

This page is Cast Castors / Swivel Type, part number CPBK-B150-R.
You can find the detail information about specifications and dimensions on part number CPBK-B150-R.

Variation of this product

Part Number
CPBK-B125-R
CPBK-B125-U
CPBK-B125-Z
CPBK-B150-U
CPBK-B150-Z
CPBK-B200-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Load Category Bearing in Wheel

37.40 €

1 Available 10 Days 10Plate Type Fixed175140.01 to 220.00150[Synthetic Rubber] Synthetic Rubber (General)100561258112538Medium LoadProvided

61.21 €

1 Available 10 Days 10Plate Type Fixed175220.01 to 320.00280[Urethane] Urethane (General)100561258112536Medium LoadProvided

34.75 €

1 Available 10 Days 10Plate Type Fixed175220.01 to 320.00280[Steel] EN-JS 1040 Equiv.100561258112538Medium LoadProvided

72.04 €

1 Available 10 Days 10Plate Type Fixed198320.01 to 485.00350[Urethane] Urethane (General)100561308615038[Ultra Heavy Load] Ultra Heavy LoadProvided

41.68 €

1 Available 10 Days 10Plate Type Fixed198320.01 to 485.00350[Steel] EN-JS 1040 Equiv.100561308615040[Ultra Heavy Load] Ultra Heavy LoadProvided

63.48 €

1 Available 10 Days 10Plate Type Fixed250140.01 to 220.00220[Synthetic Rubber] Synthetic Rubber (General)112631429320044[Heavy Load] Heavy LoadProvided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360