Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSTBR300-Z-75
Type | Main Body | Wheel | Bearing | |
Material | Material (Color) | Swiveling Part | Wheel | |
CSTBR / CSTK | EN-JS 1040 Equiv. (Paint) | Synthetic Rubber (Black), Urethane (Red), Iron: EN-JS 1040 Equiv. (Green) | With Ball Bearing | With Radial Bearing |
Part Number | - | Wheel Material | - | Width |
CSTBR125 CSTK200 | - - | R U | - - | 50 75 |
Part Number | Wheel Material | B (Wheel Width) | H | A | C | F | G | d | t | E | r | Mass (g) | |||||
Type | D | R | U | Z | R | U | Z | ||||||||||
CSTBR | 100 | R(Rubber) U(Urethane) Z(Casting) | 50 | 50 | - | 145 | 136 | 136 | 104 | 104 | 11 | 10 | 40 | 94 | 3630 | 4170 | - |
65 | - | - | 4050 | - | - | ||||||||||||
125 | 50 | 50 | 50 | 178 | 142 | 142 | 110 | 110 | 45 | 110 | 5155 | 5705 | 5905 | ||||
65 | - | 65 | 5580 | - | 6280 | ||||||||||||
150 | 50 | 50 | 50 | 205 | 161 | 161 | 125 | 125 | 14 | 11 | 50 | 129 | 6105 | 6405 | 7255 | ||
65 | 65 | 65 | 6680 | 6930 | 7980 | ||||||||||||
75 | 75 | 75 | 7350 | 7650 | 8950 | ||||||||||||
200 | 50 | 50 | - | 260 | 172 | 172 | 136 | 136 | 60 | 164 | 8530 | 8800 | - | ||||
65 | 65 | - | 9360 | 9830 | - | ||||||||||||
75 | 75 | 75 | 9930 | 10450 | 11950 | ||||||||||||
90 | 90 | - | 11280 | 12050 | - | ||||||||||||
250 | 65 | 65 | 65 | 315 | 195 | 195 | 155 | 155 | 15 | 13 | 65 | 194 | 13740 | 14640 | 16140 | ||
75 | 75 | 75 | 14640 | 15340 | 17140 | ||||||||||||
90 | 90 | - | 16090 | 16390 | - | ||||||||||||
300 | 75 | 75 | 75 | 365(*360) | 210(212) | 210(212) | 170 | 170 | 16 | 14 | 75(70) | 228 | 18590 | 20090 | 21790 | ||
90 | 90 | - | 19640 | 21740 | - | ||||||||||||
100 | 100 | - | 22780 | 25000 | - |
Part Number | Wheel Material | B (Wheel Width) | H | Mounting Dimensions | d | t | Mass (g) | ||||||||||||||||
Type | D | R | U | Z | R | U | Z | R | U | Z | |||||||||||||
A | C | F | G | A | C | F | G | A | C | F | G | ||||||||||||
CSTK | 100 | R(Rubber) U(Urethane) Z(Casting) | 50 | 50 | − | 145 | 150 | 99 | 124 | 64 | 150 | 99 | 124 | 64 | − | − | − | − | 11 | 8 | 2635 | 3175 | - |
65 | − | − | 150 | 103 | 125 | 78 | − | − | − | − | − | − | − | − | 11 | 8 | 3030 | - | - | ||||
125 | 50 | 50 | 50 | 178 | 166 | 90 | 140 | 64 | 166 | 90 | 140 | 64 | 166 | 90 | 140 | 64 | 11 | 9 | 3805 | 4355 | 4555 | ||
65 | − | 65 | 166 | 104 | 140 | 78 | − | − | − | − | 166 | 104 | 140 | 78 | 11 | 9 | 4240 | - | 4940 | ||||
150 | 50 | 50 | 50 | 205 | 188 | 98 | 152 | 64 | 188 | 98 | 152 | 64 | 188 | 98 | 152 | 64 | 14 | 10 | 4255 | 4555 | 5405 | ||
65 | 65 | 65 | 188 | 113 | 152 | 78 | 188 | 113 | 152 | 78 | 188 | 113 | 152 | 78 | 14 | 10 | 4940 | 5190 | 6240 | ||||
75 | 75 | 75 | 188 | 121 | 152 | 86 | 188 | 121 | 152 | 86 | 188 | 121 | 152 | 86 | 14 | 10 | 5600 | 5900 | 7200 | ||||
200 | 50 | 50 | − | 260 | 209 | 99 | 174 | 64 | 209 | 99 | 174 | 64 | − | − | − | − | 14 | 10 | 5915 | 6185 | - | ||
65 | 65 | − | 209 | 115 | 174 | 78 | 209 | 115 | 174 | 78 | − | − | − | − | 14 | 10 | 6570 | 7040 | - | ||||
75 | 75 | 75 | 209 | 120 | 174 | 86 | 209 | 120 | 174 | 86 | 209 | 120 | 174 | 86 | 14 | 10 | 7330 | 7850 | 9350 | ||||
90 | 90 | − | 209 | 136 | 174 | 100 | 209 | 136 | 174 | 100 | − | − | − | − | 14 | 10 | 8280 | 9050 | - | ||||
250 | 65 | 65 | 65 | 315 | 220 | 114 | 184 | 78 | 220 | 114 | 184 | 78 | 220 | 114 | 184 | 78 | 15 | 12 | 9690 | 10590 | 12090 | ||
75 | 75 | 75 | 220 | 122 | 184 | 86 | 220 | 122 | 184 | 86 | 220 | 122 | 184 | 86 | 15 | 12 | 10740 | 11440 | 13240 | ||||
90 | 90 | − | 220 | 138 | 184 | 102 | 220 | 138 | 184 | 102 | − | − | − | − | 15 | 12 | 11740 | 12040 | - | ||||
300 | 75 | 75 | 75 | 365(*360) | 230 | 123 | 194 | 86 | 230 | 123 | 194 | 86 | 230 | 123 | 194 | 86 | 16 | 12 | 12440 | 13940 | 15640 | ||
90 | 90 | − | 230 | 138 | 194 | 102 | 230 | 138 | 194 | 102 | − | − | − | − | 16 | 12 | 13640 | 15740 | - | ||||
100 | 100 | − | 232 | 192 | 192 | 151 | 232 | 192 | 192 | 151 | − | − | − | − | 16 | 12 | 18280 | 20500 | - |
Part Number | Width B | Allowable Load (N) | |||
Type | D | R | U | Z | |
CSTBR (Swivel) CSTK (Fixed) | 100 | 50 | 1400 | 3400 | - |
65 | 1800 | - | - | ||
125 | 50 | 1800 | 4000 | 4000 | |
65 | 2200 | - | 4700 | ||
150 | 50 | 2000 | 4250 | 4250 | |
65 | 2500 | 5900 | 5900 | ||
75 | 3100 | 7200 | 7200 | ||
200 | 50 | 2700 | 6500 | - | |
65 | 3200 | 7200 | - | ||
75 | 3800 | 8800 | 8800 | ||
90 | 5000 | 10000 | - | ||
250 | 65 | 4000 | 9000 | 9000 | |
75 | 4700 | 10500 | 10500 | ||
90 | 5800 | 12500 | - | ||
300 | 75 | 5400 | 12100 | 12100 | |
90 | 6200 | 13500 | - | ||
100 | 9000 | 15000 | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CSTBR300-Z-75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Load Category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
245.46 € | 1 | Available | 7 Days | 10 | Plate Type Swivel | 365 | 750.01 or More | 1210 | [Steel] EN-JS 1040 Equiv. | 170 | 170 | 210 | 210 | 300 | 75 | [Ultra Heavy Load] Ultra Heavy Load |
Loading...
Stopper | Not Provided | Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|---|---|---|---|---|
Bearing in Wheel | Provided |
This page is Cast Castors / Heavy Load / Swivel Type, part number CSTBR300-Z-75.
You can find the detail information about specifications and dimensions on part number CSTBR300-Z-75.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSTBR125-R-50 |
CSTBR125-R-65 |
CSTBR125-U-50 |
CSTK100-R-50 |
CSTK100-R-65 |
CSTK100-U-50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.59 € | 1 | Available | 7 Days | 10 | Plate Type Swivel | 178 | 140.01 to 220.00 | 180 | [Synthetic Rubber] Synthetic Rubber (General) | 110 | 110 | 142 | 142 | 125 | 50 | [Heavy Load] Heavy Load | |
85.01 € | 1 | Available | 7 Days | 10 | Plate Type Swivel | 178 | 140.01 to 220.00 | 220 | [Synthetic Rubber] Synthetic Rubber (General) | 110 | 110 | 142 | 142 | 125 | 65 | [Heavy Load] Heavy Load | |
92.07 € | 1 | Available | 7 Days | 10 | Plate Type Swivel | 178 | 320.01 to 485.00 | 400 | [Urethane] Urethane (General) | 110 | 110 | 142 | 142 | 125 | 50 | [Heavy Load] Heavy Load | |
38.54 € | 1 | Available | 7 Days | 10 | Plate Type Fixed | 145 | 80.01 to 140.00 | 140 | [Synthetic Rubber] Synthetic Rubber (General) | 124 | 64 | 150 | 99 | 100 | 50 | Medium Load | |
43.32 € | 1 | Available | 7 Days | 10 | Plate Type Fixed | 145 | 140.01 to 220.00 | 180 | [Synthetic Rubber] Synthetic Rubber (General) | 125 | 78 | 150 | 103 | 100 | 65 | Medium Load | |
57.04 € | 1 | Available | 7 Days | 10 | Plate Type Fixed | 145 | 320.01 to 485.00 | 340 | [Urethane] Urethane (General) | 124 | 64 | 150 | 99 | 100 | 50 | Medium Load |