Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJMMS130
Type | Main Body | Wheel* | Bearing | |||
Swivel | Fixed | With Stopper | Material | Surface Treatment | Material (Color) | |
CJM | CKM | CTM | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromat | Synthetic Rubber (Black) | Incorporated |
CJMS | CKMS | CTMS | EN 1.4301 Equiv. | - | ||
CJMUC | CKMUC | CTMUC | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromat | Urethane Rubber (Green) | |
CJMU | CKMU | CTMU | EN 1.4301 Equiv. | - | ||
CJMM | CKMM | CTMM | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromat | MC Nylon (Blue) | |
CJMMS | CKMMS | CTMMS | EN 1.4301 Equiv. | - |
Part Number | - | Wheel Material |
CJM75 CSPJ125 | - | R |
Main Body | D | (Wheel Rim Width)B | H | A | C | F | d | E | G | K | t | Allowable Load (N) | |||
Synthetic Rubber Wheel | Urethane Rubber Wheel | MC Nylon Wheel | |||||||||||||
EN 1.0320 Equiv. (hot coiled) Body | Stainless Steel Body | ||||||||||||||
Swivel | 75 | 32 | 101 | 84 | - | 63 | 9.5 | 22 | - | - | 3.2 | 785 | 980 | 1667 | 2353 |
100 | 144 | 96 | 71 | 10.5 | 35 | 4.5 | 1275 | 1470 | 2549 | 3529 | |||||
130 | 40 | 178 | 107 | 80 | 11.0 | 40 | 1765 | 2451 | 3530 | 4903 | |||||
Fixed | 75 | 32 | 101 | 95 | 72 | 63 | 9.5 | - | 40 | - | - | 785 | 980 | 1667 | 2353 |
100 | 144 | 115 | 80 | 80 | 10.5 | 45 | 1275 | 1470 | 2549 | 3529 | |||||
130 | 40 | 178 | 138 | 93 | 100 | 11.0 | 56 | 1765 | 2451 | 3530 | 4903 | ||||
With Stopper | 75 | 32 | 101 | 84 | - | 63 | 9.5 | 22 | - | 70 | 3.2 | 785 | 980 | 1667 | - |
100 | 144 | 96 | 71 | 10.5 | 35 | 90 | 4.5 | 1275 | 1470 | 2549 | 3529 | ||||
130 | 40 | 178 | 107 | 80 | 11.0 | 40 | 95 | 1765 | 2451 | 3530 | 4903 |
Main Body | Synthetic Rubber Wheel | Urethane Rubber Wheel | MC Nylon Wheel | ||||||
Part Number | Unit Price | Part Number | Unit Price | Part Number | Unit Price | ||||
Type | D | Type | D | Type | D | ||||
Swivel | CJM | 75 | CJMUC | 75 | CJMM | 75 | |||
100 | 100 | 100 | |||||||
130 | 130 | 130 | |||||||
CJMS (Stainless Steel) | 75 | CJMU (Stainless Steel) | 75 | CJMMS (Stainless Steel) | 75 | ||||
100 | 100 | 100 | |||||||
130 | 130 | 130 | |||||||
Fixed | CKM | 75 | CKMUC | 75 | CKMM | 75 | |||
100 | 100 | 100 | |||||||
130 | 130 | 130 | |||||||
CKMS (Stainless Steel) | 75 | CKMU (Stainless Steel) | 75 | CKMMS (Stainless Steel) | 75 | ||||
100 | 100 | 100 | |||||||
130 | 130 | 130 | |||||||
With Stopper | CTM | 75 | CTMUC | 75 | CTMM | 75 | |||
100 | 100 | 100 | |||||||
130 | 130 | 130 | |||||||
CTMS (Stainless Steel) | 100 | CTMU (Stainless Steel) | 100 | CTMMS (Stainless Steel) | 100 | ||||
130 | 130 | 130 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CJMMS130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.95 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 178 | 485.01 to 750.00 | Not Provided | 490.3 | [Nylon] MC Nylon | Stainless Steel | 80 | 80 | 107 | 107 | 130 | 40 |
Loading...
Wheel Characteristics | Not Provided | Load Category | Medium Load | Bearing in Wheel | Provided |
---|
This page is Caster Medium Duty CJM□ CKM□ CTM□, part number CJMMS130.
You can find the detail information about specifications and dimensions on part number CJMMS130.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Fitting Material
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CJMM100 |
CJMM130 |
CJMM75 |
CJMMS75 |
CJMS100 |
CJMS130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.65 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 144 | 220.01 to 320.00 | Not Provided | 254.9 | [Nylon] MC Nylon | Steel | 71 | 71 | 96 | 96 | 100 | 32 | |
97.35 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 178 | 320.01 to 485.00 | Not Provided | 353 | [Nylon] MC Nylon | Steel | 80 | 80 | 107 | 107 | 130 | 40 | |
38.66 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 101 | 140.01 to 220.00 | Not Provided | 166.7 | [Nylon] MC Nylon | Steel | 63 | 63 | 84 | 84 | 75 | 32 | |
58.43 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 101 | 220.01 to 320.00 | Not Provided | 235.3 | [Nylon] MC Nylon | Stainless Steel | 63 | 63 | 84 | 84 | 75 | 32 | |
55.30 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 144 | 80.01 to 140.00 | Not Provided | 127.5 | [Synthetic Rubber] Synthetic Rubber (General) | Stainless Steel | 71 | 71 | 96 | 96 | 100 | 32 | |
78.21 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 178 | 140.01 to 220.00 | Not Provided | 176.5 | [Synthetic Rubber] Synthetic Rubber (General) | Stainless Steel | 80 | 80 | 107 | 107 | 130 | 40 |