Caster Medium Duty CJM□ CKM□ CTM□ (Part Numbers - CAD Download)

Caster Medium Duty CJM□ CKM□ CTM□

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] A medium duty reel. -The fixing hole is a round hole. [Material] EN 1.0320 Equiv. (hot rolled) and EN 1.4301 Equiv. (sintered) are available.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CTMS130

Casters/Medium Load/Swivel:Related Image
 
TypeMain BodyWheel*Bearing
SwivelFixedWith StopperMaterialSurface TreatmentMaterial (Color)
CJMCKMCTMEN 1.0320 Equiv. (hot coiled)Trivalent ChromatSynthetic Rubber
(Black)
Incorporated
CJMSCKMSCTMSEN 1.4301 Equiv.-
CJMUCCKMUCCTMUCEN 1.0320 Equiv. (hot coiled)Trivalent ChromatUrethane Rubber
(Green)
CJMUCKMUCTMUEN 1.4301 Equiv.-
CJMMCKMMCTMMEN 1.0320 Equiv. (hot coiled)Trivalent ChromatMC Nylon
(Blue)
CJMMSCKMMSCTMMSEN 1.4301 Equiv.-
* Wheel part of Stainless Steel Type is EN 1.0320 Equiv. (hot coiled) (Trivalent Chromat).

Specifications

Part Number-Wheel Material
CJM75
CSPJ125

-

R
Main BodyD(Wheel Rim Width)BHACFdEGKtAllowable Load (N)
Synthetic Rubber WheelUrethane Rubber WheelMC Nylon Wheel
EN 1.0320 Equiv. (hot coiled) BodyStainless Steel Body
Swivel753210184-639.522--3.278598016672353
100144967110.5354.51275147025493529
130401781078011.0401765245135304903
Fixed75321019572639.5-40--78598016672353
100144115808010.5451275147025493529
130401781389310011.0561765245135304903
With Stopper753210184-639.522-703.27859801667-
100144967110.535904.51275147025493529
130401781078011.040951765245135304903
Kgf (Load)=Nx0.101972
Main BodySynthetic Rubber WheelUrethane Rubber WheelMC Nylon Wheel
Part NumberUnit PricePart NumberUnit PricePart NumberUnit Price
TypeDTypeDTypeD
SwivelCJM75 CJMUC75 CJMM75 
100 100 100 
130 130 130 
CJMS
(Stainless Steel)
75 CJMU
(Stainless Steel)
75 CJMMS
(Stainless Steel)
75 
100 100 100 
130 130 130 
FixedCKM75 CKMUC75 CKMM75 
100 100 100 
130 130 130 
CKMS
(Stainless Steel)
75 CKMU
(Stainless Steel)
75 CKMMS
(Stainless Steel)
75 
100 100 100 
130 130 130 
With StopperCTM75 CTMUC75 CTMM75 
100 100 100 
130 130 130 
CTMS
(Stainless Steel)
100 CTMU
(Stainless Steel)
100 CTMMS
(Stainless Steel)
100 
130 130 130 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CTMS130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)

94.33 €

1 Available 5 Days 10Plate Type Swivel178140.01 to 220.00With Double Stopper (Rotation + Swivel)176.5[Synthetic Rubber] Synthetic Rubber (General)Stainless Steel808010710713040

Loading...

  1. 1

Basic information

Wheel Characteristics Not Provided Load Category Medium Load Bearing in Wheel Provided

This page is Caster Medium Duty CJM□ CKM□ CTM□, part number CTMS130.
You can find the detail information about specifications and dimensions on part number CTMS130.

Variation of this product

Part Number
CJMM100
CJMM130
CJMM75
CTMU100
CTMU130
CTMUC100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)

54.65 €

1 Available 5 Days 10Plate Type Swivel144220.01 to 320.00Not Provided254.9[Nylon] MC NylonSteel7171969610032

97.35 €

1 Available 5 Days 10Plate Type Swivel178320.01 to 485.00Not Provided353[Nylon] MC NylonSteel808010710713040

38.66 €

1 Available 5 Days 10Plate Type Swivel101140.01 to 220.00Not Provided166.7[Nylon] MC NylonSteel636384847532

76.19 €

1 Available 5 Days 10Plate Type Swivel144140.01 to 220.00With Double Stopper (Rotation + Swivel)147[Urethane] Urethane (General)Stainless Steel7171969610032

109.19 €

1 Available 5 Days 10Plate Type Swivel178220.01 to 320.00With Double Stopper (Rotation + Swivel)245.1[Urethane] Urethane (General)Stainless Steel808010710713040

37.91 €

1 Available 5 Days 10Plate Type Swivel144140.01 to 220.00With Double Stopper (Rotation + Swivel)147[Urethane] Urethane (General)Steel7171969610032

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360