Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJH75
Type | Main Body | Wheel | Bearing | ||
Swivel | Fixed | Material | Surface Treatment | Material (Color) | |
CJH | CKH | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Special Reinforced Plastic (Black) | Incorporated |
CJHB | CKHB | MC Nylon (Blue) |
Part Number | - | Wheel Material |
CSHN–S75 CJH75 | - | H |
Part Number | CJH | CJHB | H | A | C | F | G | d | E | t | Allowable Load N | Unit Price | ||
Type | D | B (Wheel Mount Width) | CJH | CJHB | ||||||||||
CJH CJHB | *50 | 28 | 29 | 68 | 70 | 54 | 54 | 36 | 6.5 | 25 | 2.3 | 1569 | ||
65 | 38 | 39 | 92 | 90 | 90 | 71 | 71 | 10.5 | 30 | 3.2 | 2942 | |||
75 | 106 | 3923 |
Part Number | CKH | CKHB | H | A | C | F | G | d | t | Allowable Load N | Unit Price | ||
Type | D | B (Wheel Mount Width) | CKH | CKHB | |||||||||
CKH CKHB | *50 | 28 | 29 | 68 | 80 | 50 | 66 | 36 | 6.5 | 2.3 | 1569 | ||
65 | 38 | 39 | 92 | 111 | 67 | 91 | 47 | 10.5 | 3.2 | 2942 | |||
75 | 106 | 123 | 72 | 103 | 52 | 3923 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CJH75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.48 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 106 | 320.01 to 485.00 | 392.3 | [Engineering Plastics] Special Reinforced Plastic | 71 | 71 | 90 | 90 | 75 | 38 |
Loading...
Stopper | Not Provided | Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Heavy Load | Bearing in Wheel | Provided |
This page is Caster Heavy Duty CJH□ CKH□, part number CJH75.
You can find the detail information about specifications and dimensions on part number CJH75.
Configure
Stock
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CJH50 |
CJH65 |
CJHB50 |
CJHB65 |
CJHB75 |
CKH50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.58 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 68 | 140.01 to 220.00 | 156.9 | [Engineering Plastics] Special Reinforced Plastic | 54 | 36 | 70 | 54 | 50 | 28 | |
22.13 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | 294.2 | [Engineering Plastics] Special Reinforced Plastic | 71 | 71 | 90 | 90 | 65 | 38 | |
36.27 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 68 | 140.01 to 220.00 | 156.9 | [Nylon] MC Nylon | 54 | 36 | 70 | 54 | 50 | 29 | |
41.31 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 92 | 220.01 to 320.00 | 294.2 | [Nylon] MC Nylon | 71 | 71 | 90 | 90 | 65 | 39 | |
57.69 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 106 | 320.01 to 485.00 | 392.3 | [Nylon] MC Nylon | 71 | 71 | 90 | 90 | 75 | 39 | |
10.28 € | 1 | Available |
Same day
Stock | 10 | Plate Type Fixed | 68 | 140.01 to 220.00 | 156.9 | [Engineering Plastics] Special Reinforced Plastic | 66 | 36 | 80 | 50 | 50 | 28 |