Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KFJM110-200
Type | Housing | Bolt | Antivibration Rubber | |||
Material | Surface Treatment (Color) | Material | Surface Treatment | Material (Color) | Hardness | |
KFJA, KFJB, KFJH | EN 1.0330 Equiv. | Baked Melamine Finish (Black) | EN 1.0038 Equiv. | Trivalent Chromate | Chloroprene Rubber (Black) | Shore A75 (Shore A55 for KFJA only) |
KFJM | EN-JL 1040 Equiv. |
Part Number | - | L |
KFJH140 | - | 120 |
Part Number | L | Vertical Load Range (kN) | H | (h) | d | M | Tip Dimension of Screw | Max. Adjustable Amount (mm) | Mounting Base Thickness (mm) | Spring Constant (kN/mm) | Unit Price | Volume Discount Rate | |||||||
Type | D | Min. | Max. | b | ℓ | 1 ~ 9 pc(s). | 10~30 | ||||||||||||
Round | KFJA (Light Load) | 100 | 90 | 120 | 200 | 1.55 | 3.1 | L+31 | 39 | 78 | 12 | 8 | 7.5 | 18 | L-48 | 1.2 | |||
140 | 3.1 | 6.3 | L+37 | 47 | 114 | 16 | 10 | 8.5 | 19 | L-55 | 2.4 | ||||||||
190 | 120 | 200 | 6.3 | 12.5 | L+44 | 56 | 158 | 20 | 12 | 25 | L-69 | 4.8 | |||||||
KFJB (Medium Load) | 100 | 90 | 120 | 200 | 3.15 | 6.3 | L+28 | 39 | 78 | 12 | 8 | 7.5 | 18 | L-51 | 4.6 | ||||
140 | 6.3 | 12.5 | L+37 | 47 | 114 | 16 | 10 | 8.5 | 19 | L-55 | 9.2 | ||||||||
190 | 120 | 200 | 12.5 | 25.0 | L+44 | 56 | 158 | 20 | 12 | 25 | L-69 | 18.3 | |||||||
KFJH (Heavy Load) | 100 | 90 | 120 | 200 | 7.5 | 15.0 | L+17 | 35 | 78 | 12 | 8 | 7.5 | 22 | L-62 | 23.0 | ||||
140 | 15.0 | 30.0 | L+21 | 42 | 114 | 16 | 10 | 8.5 | 24 | L-71 | 46.0 | ||||||||
190 | 120 | 200 | 20.0 | 40.0 | L+28 | 54 | 158 | 20 | 12 | 27 | L-84 | 62.0 | |||||||
Square | KFJM | 110 | 85 | 200 | 1.4 | 2.8 | L+30 | 47 | 97 | 12 | 8 | 7.5 | 15 | L-40 | 3.7 | ||||
130 | 110 | 200 | 2.8 | 6.0 | L+31 | 51 | 117 | 16 | 10 | 8.5 | 20 | L-50 | 7.4 | ||||||
160 | 110 | 200 | 6.0 | 12.0 | L+41 | 65 | 146 | 24 | L-55 | 14.7 | |||||||||
200 | 130 | 220 | 12.0 | 18.0 | L+47 | 76 | 185 | 20 | 12 | 27 | L-65 | 23.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
KFJM110-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Height Adjusting Handwheel | Body Material | Load Range (kN) | Allowable Load (kN) | Height Adjustment L2 (mm) | Thread Nominal M (mm) | Body Height h (mm) | Width W (mm) | d Dimension (mm) | L Dimension (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.99 € | 1 | Available | 5 Days | 10 | Provided | [Steel] EN-JL 1040 Equiv. | 2.501 to 5.500 | 2.8 | 15 | 12 | 47 | 110 | 110 | 200 |
Loading...
Type | Mounting Type | Mounting Shape Type | Antivibration Mount Type | Thread Material | EN 1.0038 Equiv. |
---|---|---|---|---|---|
Thread Surface Treatment | Trivalent Chromate | Main Body Surface Treatment | Baked Melamine Finish (Black) | Properties | Vibration Control |
Bottom Rubber Material | Chloroprene Rubber (Black) | Antivibration Mount Type | Standard |
This page is Antivibration Mounts / Round, part number KFJM110-200.
You can find the detail information about specifications and dimensions on part number KFJM110-200.
Configure
Basic Attributes
Body Material
Type
Height Adjusting Handwheel
Load Range(kN)
Allowable Load(kN)
Height Adjustment L2(mm)
Thread Nominal M(mm)
Body Height h(mm)
Width W(mm)
d Dimension(mm)
L Dimension(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KFJA140-120 |
KFJA140-200 |
KFJA140-90 |
KFJM110-85 |
KFJM130-110 |
KFJM130-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Height Adjusting Handwheel | Body Material | Load Range (kN) | Allowable Load (kN) | Height Adjustment L2 (mm) | Thread Nominal M (mm) | Body Height h (mm) | Width W (mm) | d Dimension (mm) | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.98 € | 1 | Available | 5 Days | 10 | Not Provided | [Steel] EN 1.0330 Equiv. | 5.501 to 8.000 | 6.3 | 19 | 16 | 47 | 140 | 140 | 120 | |
53.98 € | 1 | Available | 5 Days | 10 | Not Provided | [Steel] EN 1.0330 Equiv. | 5.501 to 8.000 | 6.3 | 19 | 16 | 47 | 140 | 140 | 200 | |
53.98 € | 1 | Available | 5 Days | 10 | Not Provided | [Steel] EN 1.0330 Equiv. | 5.501 to 8.000 | 6.3 | 19 | 16 | 47 | 140 | 140 | 90 | |
47.99 € | 1 | Available | 5 Days | 10 | Provided | [Steel] EN-JL 1040 Equiv. | 2.501 to 5.500 | 2.8 | 15 | 12 | 47 | 110 | 110 | 85 | |
62.10 € | 1 | Available |
Same day
Stock | 10 | Provided | [Steel] EN-JL 1040 Equiv. | 5.501 to 8.000 | 6 | 20 | 16 | 51 | 130 | 130 | 110 | |
62.10 € | 1 | Available | 5 Days | 10 | Provided | [Steel] EN-JL 1040 Equiv. | 5.501 to 8.000 | 6 | 20 | 16 | 51 | 130 | 130 | 200 |