Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CMGJV150-R
Main Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Swiveling Part | Wheel |
EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Synthetic Rubber (Black), Urethane (Blue) Monomer Casting Nylon (Blue) | Incorporated | Incorporated |
Part Number | - | Wheel Material |
CMGJV130 | - | N |
Part Number | Wheel Material | B (*) | H | A | r | F1 | F2 | d | t | E | Allowable Load (N) | Mass (g) | Unit Price | |||||||
Type | D | R | U | N | R | U | N | R | U | N | ||||||||||
CMGJV | 100 | R (Rubber) U (Urethane) N (Monomer Cast Nylon) | 32 (34) | 144 | 95 | 120 | 73 | 70 | 10.5 | 3.6 | 35 | 1200 | 1700 | 1800 | 1400 | 1580 | 1470 | |||
130 | 38 (42) | 177 | 105 | 125 | 82 | 79 | 11 | 4.0 | 40 | 1800 | 2600 | 2700 | 2200 | 2410 | 2240 | |||||
150 | 42 (44) | 198 | 120 | 124 | 93 | 87 | 45 | 2000 | 3000 | 3000 | 2710 | 2990 | 2770 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CMGJV150-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.53 € | 1 | Available | 5 Days | 10 | 198 | 140.01 to 220.00 | 200 | [Synthetic Rubber] Synthetic Rubber (General) | 93 | 87 | 120 | 120 | 150 | 42 |
Loading...
Caster Type | Plate Type Swivel | Stopper | With Swivel Stopper | Wheel Characteristics | Not Provided |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Medium Load | Bearing in Wheel | Provided |
This page is Castors / Swivel / Locking / Economy, part number CMGJV150-R.
You can find the detail information about specifications and dimensions on part number CMGJV150-R.
Configure
Basic Attributes
Wheel Material
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CMGJV100-R |
CMGJV100-U |
CMGJV130-N |
CMGJV130-R |
CMGJV130-U |
CMGJV150-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.34 € | 1 | Available | 5 Days | 10 | 144 | 80.01 to 140.00 | 120 | [Synthetic Rubber] Synthetic Rubber (General) | 73 | 70 | 95 | 95 | 100 | 32 | |
32.74 € | 1 | Available | 5 Days | 10 | 144 | 140.01 to 220.00 | 170 | [Urethane] Urethane (General) | 73 | 70 | 95 | 95 | 100 | 32 | |
72.54 € | 1 | Available | 5 Days | 10 | 177 | 220.01 to 320.00 | 270 | [Nylon] Monomer Casting Nylon | 82 | 79 | 105 | 105 | 130 | 42 | |
36.02 € | 1 | Available | 5 Days | 10 | 177 | 140.01 to 220.00 | 180 | [Synthetic Rubber] Synthetic Rubber (General) | 82 | 79 | 105 | 105 | 130 | 38 | |
50.24 € | 1 | Available | 5 Days | 10 | 177 | 220.01 to 320.00 | 260 | [Urethane] Urethane (General) | 82 | 79 | 105 | 105 | 130 | 38 | |
54.66 € | 1 | Available | 5 Days | 10 | 198 | 220.01 to 320.00 | 300 | [Urethane] Urethane (General) | 93 | 87 | 120 | 120 | 150 | 42 |