Push Button Clamp Levers (Part Numbers - CAD Download)

Push Button Clamp Levers

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] The serration can be easily loosened by pressing the head of the screw with the thumb.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLDFP5-7-S

Push Button Clamp Levers:Related Image

TypeLeverScrewSpring
ThreadedTappedMaterialSurface TreatmentMaterialSurface TreatmentMaterial
CLDMPCLDFPZinc Die CastingElectrostatic PaintEN 1.1191 Equiv.Black OxideEN 1.4301 (WPB) Equiv.
CLMSP-EN 1.4305 Equiv.-
SCLMSPEN 1.4308 Equiv. (Stainless Cast Steel)Buff PolishedEN 1.4305 Equiv.

Specifications

Part Number-L-Lever Color
CLDMP5
CLDFP4
CLWP8
CLRM10
-
-
-
-
12
7
20
20
-
-
-
-
B
M
M
S
MRHH1(h)SDdNumber of Serrated TeethBMax. Load Fmax. (N)Max. Tightening Force Pmax. (kN)Reference Mass (g)
EN 1.4305 Equiv.EN 1.1191 Equiv.EN 1.4305 Equiv.EN 1.1191 Equiv.Threaded
4453335.53041310161.348 80 1.8 3.0 40
565 108 2.9 4.8 40
6110 184 4.1 6.8 41
8634449405.517.514201.3189 316 7.5 12.5 70
Part NumberL
Selection
Lever Color
Selectable for CLDMP and CLMSP only
Unit Price
TypeMSCLMSPCLDMPCLMSP
Threaded
SCLMSP
CLDMP
CLMSP
4 162025  B (Black)
M (Orange)
S (Silver Gray)
   
51216202532    
61216202532    
*8 1620253240-  
* M8 is not available for SCLMSP.

Part NumberLLever ColorUnit Price
TypeMCLDFP
Tapped
CLDFP
47B (Black)
M (Orange)
S (Silver Gray)
 
5 
6 
8 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CLDFP5-7-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSL-Shaped Clamp Lever Shape Mounting Section Type Rotating Radius R
(mm)
Lever Material Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Dia. M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Lever Color

8.69 €

1 Available 5 Days 10[Push Button Type] Push ButtonTapped45Zinc Die Cast[Electrostatic Paint] Electrostatic Paint[Steel] EN 1.1191 Equiv.Black Oxide574800S (Silver Gray)

Loading...

  1. 1

Example of Use

Push Button Clamp Levers:Related Image

Basic information

Application Clamp Type Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape

This page is Push Button Clamp Levers, part number CLDFP5-7-S.
You can find the detail information about specifications and dimensions on part number CLDFP5-7-S.

Variation of this product

Part Number
CLDFP4-7-S
CLDFP5-7-B
CLDFP5-7-M
CLDFP6-7-B
CLDFP6-7-M
CLDFP6-7-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSL-Shaped Clamp Lever Shape Mounting Section Type Rotating Radius R
(mm)
Lever Material Lever Surface Treatment Mounting Section Material Mounting Section Surface Treatment Mounting Section Dia. M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Lever Color

8.69 €

1 Available 5 Days 10[Push Button Type] Push ButtonTapped45Zinc Die Cast[Electrostatic Paint] Electrostatic Paint[Steel] EN 1.1191 Equiv.Black Oxide473000S (Silver Gray)

8.69 €

1 Available 5 Days 10[Push Button Type] Push ButtonTapped45Zinc Die Cast[Electrostatic Paint] Electrostatic Paint[Steel] EN 1.1191 Equiv.Black Oxide574800B (Black)

8.69 €

1 Available 5 Days 10[Push Button Type] Push ButtonTapped45Zinc Die Cast[Electrostatic Paint] Electrostatic Paint[Steel] EN 1.1191 Equiv.Black Oxide574800M (orange)

8.68 €

1 Available 5 Days 10[Push Button Type] Push ButtonTapped45Zinc Die Cast[Electrostatic Paint] Electrostatic Paint[Steel] EN 1.1191 Equiv.Black Oxide676800B (Black)

8.68 €

1 Available 5 Days 10[Push Button Type] Push ButtonTapped45Zinc Die Cast[Electrostatic Paint] Electrostatic Paint[Steel] EN 1.1191 Equiv.Black Oxide676800M (orange)

8.68 €

1 Available 5 Days 10[Push Button Type] Push ButtonTapped45Zinc Die Cast[Electrostatic Paint] Electrostatic Paint[Steel] EN 1.1191 Equiv.Black Oxide676800S (Silver Gray)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support