Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Shape | Tap | Handwheel | Handle | Handle Thread | |||
With Handle | Without Handle | Material | Surface Treatment | Material | Material | Surface Treatment | ||
HOK | HOKN | Standard | With Tap | EN AW-5056 Equiv. | Black Anodize | Nylon6 (Black) | EN 1.0715 Equiv. | Black Oxide |
HBK | HBKN | Without Tap | ||||||
HOKW | HOKNW | With Tap | Clear Anodize | Nylon 6 (White) | ||||
HBKW | HBKNW | Without Tap | ||||||
HOKS | HOKNS | With Tap | EN 1.4301 Equiv. | - | EN 1.4301 Equiv. | EN 1.4301 Equiv. | - | |
- | HBKNS | Without Tap | ||||||
HOKP | HOKNP | Slit | With Tap | EN AW-5056 Equiv. | Black Anodize | Nylon6 (Black) | EN 1.0715 Equiv. | Black Oxide |
Part Number | - | d |
HOK40 HBKNW40 HOKP63 | - - - | 6 8 12 |
Part Number | Standard Type (Selectable) | Slit Type | H | A | S | D1 | Lr | h | Slit Type | P | B | G | M | Mass (g) | |||||||||||
Type | D | h1 | W | X | Y | d1 | d2 | Hex Socket Head Cap Screw | |||||||||||||||||
With Handle | Without Handle | d | M1 | Reference Tightening Torque (N · m) | Aluminum | Stainless Steel | |||||||||||||||||||
Standard HOK (Black) HBK (Black) HOKW (White) HBKW (White) HOKS (Stainless Steel) Slit Type HOKP (Black) | HOKN (Black) HBKN (Black) HOKNW (White) HBKNW (White) HOKNS (Stainless Steel) HBKNS (Stainless Steel) HOKNP (Black) | 40 | *6 | 8 | 8 | 25 | 12 | 13 | 22 | 15 | 6.5 | 10 | 1.5 | 7 | 4.5 | 8.5 | 4.5 | M4 | 1.5 | 14.5 | 13 | 18.8 | 5 | 50 | 150 |
50 | *8 | 10 | 10 | 28 | 13 | 15 | 27 | 18 | 7.5 | 11 | 9 | 5 | 1.5 | 17 | 87 | 255 | |||||||||
63 | *10 | 12 | 12 | 32 | 14 | 18 | 35 | 22 | 9 | 12 | 11 | 6 | 10 | 5.5 | M5 | 3.0 | 23 | 14 | 20.8 | 161 | 460 | ||||
80 | *12 | 16 | - | 40 | 15 | 25 | 45 | 28 | 12.5 | - | 30 | 16 | 23.8 | 6 | 299 | 855 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HBKN50-10 |
HOKN50-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handwheel Type | Handle, O.D. D (Ø) | Handle, Material | I.D. Shaft Bore Shape | Handle Hole | Handle, Type | Handle Surface Treatment | Grip Material | Handle Thickness (mm) | Mounting Section, O.D. (mm) | Square Hole Size (mm) | Tap | Round Bore Dia. d (Ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.85 € | 1 | Available | 5 Days | 10 | [Knurling] Aluminum Knurled | 50 | [Aluminum] EN AW-5056 Equiv. | Round Hole | Without Handle | - | Black Anodized Aluminum | - | 28 | 27 | - | Provided (1 Place) | 10 | |
15.11 € | 1 | Available |
Same day
Stock | 10 | [Knurling] Aluminum Knurled | 50 | [Aluminum] EN AW-5056 Equiv. | Round Hole | Without Handle | - | Black Anodized Aluminum | - | 28 | 27 | - | Provided (1 Place) | 10 |
Loading...
Configure
Stock
Basic Attributes
Handwheel Type
Handle, Material
Handle, Type
Grip Material
Square Hole Size(mm)
Type
Handle, O.D. D(Ø)
I.D. Shaft Bore Shape
Handle Hole
Handle Surface Treatment
Handle Thickness(mm)
Mounting Section, O.D.(mm)
Tap
Round Bore Dia. d(Ø)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes