Knurled Handwheels / Aluminum (Part Numbers - CAD Download)

Knurled Handwheels / Aluminum

Click on this image to zoom in.

Click on this image to zoom in.

  • Knurled Handwheels / Aluminum
  • Knurled Handwheels / Aluminum
  • Knurled Handwheels / Aluminum
  • Knurled Handwheels / Aluminum
  • Knurled Handwheels / Aluminum
  • Volume Discount
[Features] Knurled handle. [Material] Aluminium (EN AW-5056 Equiv.) and stainless steel (EN 1.4301 Equiv. (sintered)) are available.
  • Order quantities extended (D-JIT)
  • Stock

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Knurled Handwheels/Aluminum:Related Image

TypeShapeTapHandwheelHandleHandle Thread
With HandleWithout HandleMaterialSurface TreatmentMaterialMaterialSurface Treatment
HOKHOKNStandardWith TapEN AW-5056 Equiv.Black Anodize Nylon6
(Black)
EN 1.0715 Equiv.Black Oxide
HBKHBKNWithout Tap
HOKWHOKNWWith TapClear AnodizeNylon 6
(White)
HBKW HBKNWWithout Tap
HOKSHOKNSWith TapEN 1.4301 Equiv.-EN 1.4301 Equiv.EN 1.4301 Equiv.-
-HBKNSWithout Tap
HOKPHOKNPSlitWith TapEN AW-5056 Equiv.Black Anodize Nylon6 (Black)EN 1.0715 Equiv.Black Oxide

Specifications

Part Number-d
HOK40
HBKNW40
HOKP63
-
-
-
6
8
12
Part NumberStandard Type (Selectable)Slit TypeHASD1LrhSlit TypePBGMMass (g)
TypeDh1WXYd1d2Hex Socket Head Cap Screw
With HandleWithout HandledM1Reference Tightening Torque
(N · m)
AluminumStainless Steel
Standard
HOK (Black)
HBK (Black)
HOKW (White)
HBKW (White)
HOKS (Stainless Steel)
Slit Type
HOKP (Black)
HOKN (Black)
HBKN (Black)
HOKNW (White)
HBKNW (White)
HOKNS (Stainless Steel)
HBKNS (Stainless Steel)

HOKNP (Black)
40*68825121322156.5101.574.58.54.5M41.514.51318.8550150
50*8101028131527187.511951.51787255
63*1012123214183522912116105.5M53.0231420.8161460
80*1216-401525452812.5-301623.86299855
* marked sizes are applicable to HOK and HOKN only. Only D=40, 50 and 63 are available for Slit Type. If d dimensions are not specified, any of the following combinations of D and d is applied by default: 40-8, 50-10, 63-12 or 80-16.

Alterations

Knurled Handwheels/Aluminum:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HBKN80-16
HOKN80-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHandwheel Type Handle, O.D. D
(Ø)
Handle, Material I.D. Shaft Bore Shape Handle Hole Handle, Type Handle Surface Treatment Grip Material Handle Thickness
(mm)
Mounting Section, O.D.
(mm)
Square Hole Size
(mm)
Tap Round Bore Dia. d
(Ø)

30.98 €

1 Available 5 Days 10[Knurling] Aluminum Knurled80[Aluminum] EN AW-5056 Equiv.Round HoleWithout Handle-Black Anodized Aluminum-4045-Provided (1 Place)16

32.23 €

1 Available 5 Days 10[Knurling] Aluminum Knurled80[Aluminum] EN AW-5056 Equiv.Round HoleWithout Handle-Black Anodized Aluminum-4045-Provided (1 Place)16

Loading...

  1. 1

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360